TI MM H.264 Encoder Release Notes
Version: 1.3.0.0
Contents
- Introduction
- Licensing
- Getting Started
- Documentation
- What's New
- Upgrade and Compatibility Information
- Device Support
- Validation Information
- Fixed Issues
- Known Issues
- Technical Support
- Package Versioning
Introduction
The TI MM RTOS encoder package consists of h.264 encoder (library and source package) for J7 platform
Licensing
Refer to MM VIDEO ENCODER manifest at top level [HTML]
Getting Started
The TI MM RTOS encoder User Guide [HTML] provides the documentation and references necessary to begin development on TI's platforms.
Documentation
USer guide provides all the details:
| TI MM RTOS Encoder User Guide | Build instructions, API Guide | [HTML] |
What's New
TI MM RTOS Encoder bug fixes and robustness improvements.
Upgrade and Compatibility Information
Compatible with Processor SDK RTOS Automotive 7.0.
Device Support
| SoC | Build Host (OS) | Run Target (OS) | Test Plaform |
|---|---|---|---|
| J721e | x86_64 (Linux Ubuntu 18.04) | MCU2-1 running TI-RTOS | J721e EVM |
Validation Information
For validation information refer to [HTML] and [HTML]
For information on encoding different streams refer to [HTML]
Fixed Issues
Not applicable
Known Issues
| Issue | Occurance | Workaround | Fix planned in version |
|---|---|---|---|
| Not applicable | Not applicable | Not applicable | Not applicable |
Technical Support
For technical support and additional assistance, contact local TI Field Application Engineer
Package Versioning
Each package version is composed of 4 period-delimited numbers - represented here by the letters M, m, p and b [M.m.p.b]. The table below provides a descriptive reference regarding package version numbering.
| Digit | Meaning | Description |
|---|---|---|
| 1 (M=Major) | Major revision | Incremented when the new version is substantially different from the previous For example, a new module added or an existing module's algorithm significantly altered. |
| 2 (m=minor) | Minor revision | Incremented when the new version has changed but not in a major way. For example, some minor changes in the API or feature set. |
| 3 (p=patch) | Patch number | Incremented for all other source code changes. This include any packaging support code. |
| 4 (b=build) | Build number | Incremented for each release delivery to CM. Reset for any change to M, m or p |
Copyright 2019, Texas Instruments Incorporated