79 #include <TI/j7_nodes.h> 93 #define TIVX_TARGET_A72_0 "A72-0" 98 #define TIVX_TARGET_A72_1 "A72-1" 103 #define TIVX_TARGET_A72_2 "A72-2" 108 #define TIVX_TARGET_A72_3 "A72-3" 113 #define TIVX_TARGET_DSP_C7_1 "DSP_C7-1" 118 #define TIVX_TARGET_VPAC_NF "VPAC_NF" 122 #define TIVX_TARGET_VPAC_LDC1 "VPAC_LDC1" 126 #define TIVX_TARGET_VPAC_MSC1 "VPAC_MSC1" 130 #define TIVX_TARGET_VPAC_MSC2 "VPAC_MSC2" 134 #define TIVX_TARGET_DMPAC_SDE "DMPAC_SDE" 138 #define TIVX_TARGET_DMPAC_DOF "DMPAC_DOF" 142 #define TIVX_TARGET_VPAC_VISS1 "VPAC_VISS1" 146 #define TIVX_TARGET_CAPTURE1 "CAPTURE1" 150 #define TIVX_TARGET_CAPTURE2 "CAPTURE2" 154 #define TIVX_TARGET_CAPTURE3 "CAPTURE3" 158 #define TIVX_TARGET_CAPTURE4 "CAPTURE4" 162 #define TIVX_TARGET_CAPTURE5 "CAPTURE5" 166 #define TIVX_TARGET_CAPTURE6 "CAPTURE6" 170 #define TIVX_TARGET_CAPTURE7 "CAPTURE7" 174 #define TIVX_TARGET_CAPTURE8 "CAPTURE8" 178 #define TIVX_TARGET_DISPLAY1 "DISPLAY1" 182 #define TIVX_TARGET_DISPLAY2 "DISPLAY2" 186 #define TIVX_TARGET_VDEC1 "VDEC1" 190 #define TIVX_TARGET_VDEC2 "VDEC2" 194 #define TIVX_TARGET_VENC1 "VENC1" 198 #define TIVX_TARGET_VENC2 "VENC2" 202 #define TIVX_TARGET_CSITX "CSITX" 219 #define TIVX_CPU_ID_DSP_C7_1 TIVX_CPU_ID_EVE1 222 #define TIVX_CPU_ID_A72_0 TIVX_CPU_ID_A15_0 The SDE kernels in this kernel extension.
Interface to TI extension APIs.
The NF kernels in this kernel extension.
The LDC kernels in this kernel extension.
The VISS kernels in this kernel extension.
The Video Encoder kernels in this kernel extension.
The Video Decoder kernels in this kernel extension.
The Capture kernels in this kernel extension.
The MSC kernels in this kernel extension.
The Display kernels in this kernel extension.
The CSITX kernels in this kernel extension.
The list of supported kernels in this kernel extension.
The DOF kernels in this kernel extension.