124 #define GPT_PRE_COMPILE_VARIANT (STD_OFF) 133 #define GPT_DEV_ERROR_DETECT (STD_ON) 135 #define GPT_ISR_TYPE (GPT_ISR_CAT1) 138 #define GPT_REPORT_WAKEUP_SOURCE (STD_ON) 144 #define GPT_VERSION_INFO_API (STD_ON) 152 #define GPT_DEINIT_API (STD_ON) 160 #define GPT_TIME_ELAPSED_API (STD_ON) 168 #define GPT_TIME_REMAINING_API (STD_ON) 176 #define GPT_ENABLE_DISABLE_NOTIFICATION_API (STD_ON) 185 #define GPT_WAKEUP_FUNCTIONALITY_API (STD_ON) 195 #define GPT_MAX_CHANNELS (5U) 201 #define GPT_PREDEF_TIMER_TYPE (GPT_PREDEF_TIMER_DISABLED) 205 #define GPT_PREDEF_TIMER_1US_ENABLING_GRADE (GPT_PREDEF_TIMER_1US_DISABLED) 209 #define GPT_OS_COUNTER_ID ((CounterType)OsCounter_0) 216 #define GPT_TIMEOUT_DURATION (32000U) 224 #define DemConf_DemEventParameter_GPT_DEM_NO_EVENT (0xFFFFU) 225 #define GPT_DEM_NO_EVENT DemConf_DemEventParameter_GPT_DEM_NO_EVENT 227 #ifndef GPT_E_HARDWARE_ERROR 229 #define GPT_E_HARDWARE_ERROR (DemConf_DemEventParameter_GPT_E_HARDWARE_ERROR) 235 #define GPT_REGISTER_READBACK_API (STD_ON) 241 #define GptConf_GptChannelConfiguration_TIMER1 (11U) 243 #define GptConf_GptChannelConfiguration_MCU_TIMER6 (6U) 245 #define GptConf_GptChannelConfiguration_MCU_TIMER9 (9U) 247 #define GptConf_GptChannelConfiguration_TIMER5 (15U) 249 #define GptConf_GptChannelConfiguration_TIMER19 (29U) #define GPT_MAX_CHANNELS
No. of channels configured for GPT driver.
Definition: Gpt_Cfg.h:195
const struct Gpt_ChannelConfigType_PC_s Gpt_ChannelConfig_PC[GPT_MAX_CHANNELS]
GPT PC Configuration struct declaration.
const struct Gpt_ConfigType_s GptChannelConfigSet
GPT Configuration.