8. Frequently Asked QuestionsΒΆ
- 8.1. FAQ - Common
- 8.2. FAQ - CAN
- 8.3. FAQ - Why Vectors should be copied to ATCM (CCS)
- 8.4. FAQ - C7x : non-secure mode configuration
- 8.4.1. Background
- 8.4.2. OS Configuration updates
- 8.4.3. OS Entry point for non-secure mode
- 8.4.4. Configure to allow access to CLEC in non-secure mode
- 8.4.5. Setup / Re Configure to allow memory access in non-secure mode
- 8.4.6. Initialize SCI Client in non-secure mode
- 8.4.7. Operating C7x in secure mode
- 8.5. FAQ - Used Resources - Interrupt
- 8.5.1. J721E
- 8.5.1.1. MPU
- 8.5.1.2. MCU 10 (MCU Domain)
- 8.5.1.3. MCU 11 (MCU Domain)
- 8.5.1.4. MCU 11 (MCU Domain)
- 8.5.1.5. MCU 20 (Main Domain)
- 8.5.1.6. MCU 21 (Main Domain)
- 8.5.1.7. MCU 30 (Main Domain)
- 8.5.1.8. MCU 31 (Main Domain)
- 8.5.1.9. C66x 1 (Main Domain)
- 8.5.1.10. C66x 2 (Main Domain)
- 8.5.1.11. C7x 1 (Main Domain)
- 8.5.1. J721E