PDK API Guide for J721E
|
This group contains structure and type definitions needed to properly construct the CPSW DMA configuration structure which is part of the top-level CPSW configuration structure.
Data Structures | |
struct | CpswDma_RingMonCfg |
UDMA ring monitor config parameters. More... | |
struct | CpswDma_UdmaRingPrms |
CPSW DMA channel ring parameters. More... | |
struct | CpswDma_UdmaChPrms |
CPSW DMA Rx flow/TX channel ring configuration parameters. More... | |
struct | CpswDma_UdmaFlowPrms |
UDMA RX channel flow parameters. More... | |
struct | CpswDma_UdmaChTxPrms |
CPSW DDMA TX channel parameters. More... | |
struct | CpswDma_OpenRxFlowPrms |
Param struct for the get default flowId open parameters. More... | |
struct | CpswDma_OpenTxChPrms |
Param struct for the Tx channel open function. More... | |