21 #define CODEC_CFG_PRINT_BUF_LEN ((uint32_t) 1024U) 146 void* (*memAlloc)(uint32_t size);
148 void (*memFree)(
void *ptr, uint32_t size);
150 void (*printFxn)(
const char *format, ...);
Definition: mm_common.h:103
Definition: mm_common.h:74
uint32_t height
Definition: mm_common.h:116
Definition: mm_common.h:79
Definition: mm_common.h:80
mm_buffertype
MM Buffer types.
Definition: mm_common.h:101
uint32_t num_planes
Definition: mm_common.h:136
Definition: mm_common.h:83
struct MM_COMMON_Inst g_MM_COMMON_Inst
char printBuf[CODEC_CFG_PRINT_BUF_LEN]
Definition: mm_common.h:155
#define CODEC_CFG_PRINT_BUF_LEN
Definition: mm_common.h:21
Definition: mm_common.h:81
Definition: mm_common.h:82
struct mm_osa_cfg osa_params
Definition: mm_common.h:154
Definition: mm_common.h:73
Definition: mm_common.h:112
#define MAX_PLANES
Definition: mm_common.h:25
uint32_t in_pixelformat
Definition: mm_common.h:118
uint32_t width
Definition: mm_common.h:114
void MM_COMMON_OsaInit(struct mm_osa_cfg *params)
MM_DEC_OsaInit - To set callback for mem & logging feature This function should called only once befo...
mm_buffertype type
Definition: mm_common.h:131
Definition: mm_common.h:78
uint32_t out_pixelformat
Definition: mm_common.h:120
Definition: mm_common.h:84
Definition: mm_common.h:153
Definition: mm_common.h:127
Definition: mm_common.h:75
mm_pixelformat
MM Pixel Format.
Definition: mm_common.h:72
uint32_t chId
Definition: mm_common.h:129
Definition: mm_common.h:77
Definition: mm_common.h:144
Definition: mm_common.h:104
Definition: mm_common.h:102
Definition: mm_common.h:76