![]() |
TI Deep Learning Library User Guide
|
This module is a Graph compiler to parse Deep Neural Network and generate required information to have inference on TI Hardware. Currently it is designed for ADAS/AD SOC of Jacinto7 family. These SOCs have TI’s next generation DSP (C7x) and a specialized hardware accelerator (MMA) for deep learning network inference. The network compiler considers the capability of these processor and available memory sub system and provide network execution information and memory layout for a given network. This compiler also predicts the execution time of the network and provides a expected performance summary report.
| Reference | Description |
|---|---|
| Release Summary | Release Summary |
| Execution Details | Execution Infomration |
| Configuration Parameters | Configuration Parameters |
| Supported Networks | Network Information |
| Known Issues | Known Issues |
| Disclaimer | Disclaimer |