8.5. Developing HW accelerator applications with OpenVX¶
8.5.1. Introduction¶
Jacinto 7 SoC supports various HW accelerators (HWAs) like VPAC, DMPAC, camera, display, video decode/encode. OpenVX provides nodes for these HWAs which allows developers to easily incorporate these features in their applications from A72.
OpenVX HWA nodes run on R5F and use drivers from within PDK or other components to access the HW interfaces. Further for camera, one needs to also program an external image sensor, typically via I2C. And for display one needs to sometimes program an external video encoder, typically via I2C. Both the image sensor and video encoder programming is done in PSDKRA from R5F.
The scope of this developer note is to point to various documentation and source code resources available within the SDK to understand and use HWA’s in a user application.
8.5.2. Documentation References¶
8.5.2.1. Device Drivers for HWA’s¶
SDK Component | Documentation | Description | Section |
---|---|---|---|
PDK | LINK | CSI2RX, DSS, VHWA (VPAC, DMPAC) HW and driver overview | Trainings |
PDK | LINK | CSI2RX API on R5F | CSI2RX Driver |
PDK | LINK | DSS (Display Sub sustem) API on R5F | DSS Driver |
PDK | LINK | VHWA (VPAC, DMPAC) API on R5F | VHWA Driver |
Video Codec | LINK | Video decoder/encoder API on R5F | APIs |
PDK | LINK | I2C API on R5F | I2C Driver |
8.5.2.2. OpenVX nodes for HWA’s¶
SDK Component | Documentation | Description | Section |
---|---|---|---|
TI OpenVX | LINK | Capture OpenVX Node API on A72 | TIOVX User Guide > TIOVX Support Kernels > TI Extension Kernels > tivxCaptureNode |
TI OpenVX | LINK | Display OpenVX Node API on A72 | TIOVX User Guide > TIOVX Support Kernels > TI Extension Kernels > tivxDisplayNode |
TI OpenVX | LINK | VISS OpenVX Node API on A72 | TIOVX User Guide > TIOVX Support Kernels > TI Extension Kernels > tivxVpacVissNode |
TI OpenVX | LINK | LDC OpenVX Node API on A72 | TIOVX User Guide > TIOVX Support Kernels > TI Extension Kernels > tivxVpacLdcNode |
TI OpenVX | LINK | NF OpenVX Node API on A72 | TIOVX User Guide > TIOVX Support Kernels > TI Extension Kernels > tivxVpacNfGenericNode, tivxVpacNfBilateralNode |
TI OpenVX | LINK | MSC OpenVX Node API on A72 | TIOVX User Guide > TIOVX Support Kernels > TI Extension Kernels > tivxVpacMscScaleNode, tivxVpacMscPyramidNode |
TI OpenVX | LINK | DOF OpenVX Node API on A72 | TIOVX User Guide > TIOVX Support Kernels > TI Extension Kernels > tivxDmpacDofNode |
TI OpenVX | LINK | SDE OpenVX Node API on A72 | TIOVX User Guide > TIOVX Support Kernels > TI Extension Kernels > tivxDmpacSdeNode |
TI OpenVX | LINK | Video decode OpenVX Node API on A72 | TIOVX User Guide > TIOVX Support Kernels > TI Extension Kernels > tivxVideoDecoderNode |
Imaging | LINK | Auto-exposure and auto white-balance (2A) OpenVX nodes | Main Page |
8.5.2.3. Image sensor and display video encoder programming¶
SDK Component | Documentation | Description | Section |
---|---|---|---|
Imaging | LINK | Image sensor drivers and framework | Main Page |
vision apps | LINK | Display controller control APIs | APIs > Utility and infrastructure APIs > Display controller remote service APIs |
vision apps | LINK | Display sub-system eDP/HDMI init APIs | APIs > Utility and infrastructure APIs > Display subsystem initialization APIs |
8.5.2.4. Demo applications for HWA’s¶
SDK Component | Documentation | Description | Section |
---|---|---|---|
vision apps | LINK | Capture + VISS + LDC + MSC + Display Demo Application (Single channel) | Application / Demos > Basic Demos > Single Camera VPAC Application |
vision apps | LINK | Capture + VISS + LDC + MSC + Display Demo Application (Multi channel) | Application / Demos > Basic Demos > Multi Camera VPAC Application |
vision apps | LINK | File IN + MSC + DOF + Display Demo Application | Application / Demos > Basic Demos > Dense Optical Flow Application |
vision apps | LINK | File IN + SDE + Display Demo Application | Application / Demos > Basic Demos > Stereo Disparity Application |
8.5.3. Source Code References¶
8.5.3.1. Device Drivers for HWA’s¶
SDK Component | File / Folder | Description |
---|---|---|
PDK | pdk/packages/ti/drv/csirx/csirx.h | CSI2RX driver interface on R5F |
PDK | pdk/packages/ti/drv/dss/dss.h | DSS driver interface on R5F |
PDK | pdk/packages/ti/drv/vhwa/include | VPAC, DMPAC driver interface on R5F |
Video Codec | video_codec/ti-img-encode-decode/timmlib/include/ | Video encode/decode driver API |
PDK | pdk/packages/ti/drv/i2c/I2C.h | I2C driver interface on R5F |
PDK | pdk/packages/ti/drv/board/ | Board drivers for display video encoder on R5F |
8.5.3.2. OpenVX nodes and conformance tests for HWA’s¶
SDK Component | File / Folder | Description |
---|---|---|
TI OpenVX | tiovx/kernels_j7/hwa/ | HWA OpenVX node implementation on R5F and A72 |
TI OpenVX | tiovx/kernels_j7/include/TI/* .h |
HWA OpenVX node interface on A72 |
TI OpenVX | tiovx/kernels_j7/hwa/test/ | HWA TI OpenVX conformance tests (simple unit level examples) |
Imaging | imaging/kernels/ | 2A OpenVX node implementation on R5F and A72 |
8.5.3.3. Image sensor and display video encoder programming¶
SDK Component | File / Folder | Decription |
---|---|---|
Imaging | imaging/sensor_drv/include/iss_sensors.h | Image sensor programming interface on A72 |
Imaging | imaging/sensor_drv/src | Image sensor drivers on R5F and snesor framework on R5F and A72 |
vision apps | vision_apps/utils/dss | Display controller APIs on A72/R5F and eDP/HDMI selection on R5F |
8.5.3.4. Demo applications for HWA’s¶
SDK Component | File / Folder | Decription |
---|---|---|
vision apps | vision_apps/apps/basic_demos/app_single_cam | Capture + Display OpenVX Demo application (single channel) |
vision apps | vision_apps/apps/basic_demos/app_multi_cam | Capture + Display OpenVX Demo application (multi channel) |
vision apps | vision_apps/apps/basic_demos/app_dof | DOF OpenVX Demo application |
vision apps | vision_apps/apps/basic_demos/app_stereo | Stereo OpenVX Demo application |