Ethernet Firmware
Introduction

Integrated Switch

SoC's, such as J721E, integrate an Ethernet Switch as an chip-in-chip. The combined features of SOC and Switch IP (CPSW9G) can allow Ethernet switch to function continuously enabling unaffected switching on external ports regardless of the state of the rest of the device.

j7_switch_for_replacement_of_external_switch.png
J721E Switch as a replacement to external switch

Ethernet Firmware Software Stack

The Ethernet Firmware is TI RTOS based application for configuration of Ethernet switch. The package contains remote configuration server, resource management library, switch resident protocols, proxy layers to handle local and remote API calls and demonstration applications (EthFw Demos). The switch software uses PDK CPSW and other drivers for respective IP configuration. Its is expected to be hosted on Cortex R5F in Main Domain.

switch_software_stack.png
Ethernet Switch Software Architecture

Document Revision History


Revision Date Author Description
0.1 02 Apr 2019 Prasad J, Misael Lopez Added as per 0.8 Docs review meeting
0.2 14 Oct 2019 Prasad J Updated stack diagram