35 #ifndef SDL_AHP_SOC_TOG_H_ 36 #define SDL_AHP_SOC_TOG_H_ 39 #include <tistdtypes.h> 62 #define SDL_TOG_INSTANCE_STOG0 0U 64 #define SDL_TOG_INSTANCE_STOG1 1U 66 #define SDL_TOG_INSTANCE_STOG2 2U 68 #define SDL_TOG_INSTANCE_STOG3 3U 70 #define SDL_TOG_INSTANCE_STOG4 4U 72 #define SDL_TOG_INSTANCE_STOG5 5U 74 #define SDL_TOG_INSTANCE_STOG6 6U 76 #define SDL_TOG_INSTANCE_STOG7 7U 78 #define SDL_TOG_INSTANCE_STOG8 8U 80 #define SDL_TOG_INSTANCE_STOG9 9U 82 #define SDL_TOG_INSTANCE_STOG10 10U 84 #define SDL_TOG_INSTANCE_STOG11 11U 86 #define SDL_TOG_INSTANCE_STOG12 12U 88 #define SDL_TOG_INSTANCE_STOG13 13U 90 #define SDL_TOG_INSTANCE_STOG14 14U 92 #define SDL_TOG_INSTANCE_STOG15 15U 94 #define SDL_TOG_INSTANCE_STOG16 16U 96 #define SDL_TOG_MAX_INSTANCE SDL_TOG_INSTANCE_STOG16 100 SDL_AM_NAVSS_TO_AC_NON_SAFE_STOG4_CFG_BASE,
101 SDL_AM_AC_CFG_TO_AC_CFG_NON_SAFE_STOG2_CFG_BASE,
102 SDL_AM_AC_CFG_TO_AC_CFG_NON_SAFE_STOG9_CFG_BASE,
103 SDL_AM_RC_TO_HC2_STOG6_CFG_BASE,
104 SDL_AM_RC_TO_HC2_STOG7_CFG_BASE,
105 SDL_AM_HC2_TO_HC_CFG_STOG5_CFG_BASE,
106 SDL_AM_RC_TO_RC_CFG_STOG3_CFG_BASE,
107 SDL_AM_IPPHY_TO_RTI_GPU_STOG8_CFG_BASE,
108 SDL_AM_IPPHY_TO_IPPHY_STOG1_CFG_BASE,
109 SDL_AM_MAIN_INFRA_TO_MAIN_INFRA_STOG0_CFG_BASE,
110 SDL_NAVSS0_PVU0_CFG_TOG_CFG_BASE,
111 SDL_WKUP_VDC_INFRA_VBUSP_32B_SRC_SAFEG0_CFG_BASE,
112 SDL_MCU_TIMEOUT_64B2_CFG_BASE,
113 SDL_MCU_TIMEOUT_64B3_CFG_BASE,
114 SDL_MCU_TIMEOUT_64B4_CFG_BASE,
115 SDL_MCU_VDC_SOC_FW_VBUSP_32B_SRC_SAFEG1_CFG_BASE,
116 SDL_MCU_VDC_INFRA_VBUSP_32B_SRC_SAFEG0_CFG_BASE,
#define SDL_TOG_MAX_INSTANCE
Definition: sdl_soc_tog.h:96
uint8_t SDL_TOG_Inst
Definition: sdl_soc_tog.h:60
static uint32_t SDL_TOG_baseAddress[SDL_TOG_MAX_INSTANCE+1U]
Definition: sdl_soc_tog.h:98
This file contains SOC specific defintions.