8. Data Sheet

Datasheet section contains performance information about various modules within Processor SDK RTOS J722S.

Important

  • Some datasheet information is not available here and users must request access to the ADDON package for Processor SDK RTOS J722S in order to get this information.

  • Users can request access to the ADDON package and download the package from here [LINK]

  • Once the ADDON package is installed, the datasheet can be found here ${PSDK_RTOS_ADDON_PATH}/psdk_rtos/docs/datasheet/index.html

Note

All performance measurements provided in this document are PRELIMINARY and have not necessarily been fully optimized yet.

8.1. Common parameters used for performance benchmarking

Any additional parameters or overrides to common parameters, will be specified in respective sections.

Parameter

Value

SoC

J722S

Board

J722S EVM with Fusion1 card

A53

1.4 GHZ (L1P, L1D, L2 cache ON)

R5F

800 MHz (L1P, L1D cache ON)

C7x

1 GHZ (32K L1P, 64K L1D, 2.25M L2 cache)

MSMC cache

0 bytes

DDR

3733 MT/s

VPAC

600 MHZ

DMPAC

428 MHZ

Others

Cache Enabled, Release Build, Code/Data sections in DDR

8.2. Vision Apps (ADAS, Vision, DL demos)

For performance details, see vision apps datasheet here [LINK]. See specific demo page to see peformance numbers for that demo.

8.3. TI OpenVX (TIOVX)

For performance details, see TI OpenVX datasheet here [LINK]

8.4. TI Deep learning Product (TIDL)

TIDL datasheet only available through ADDON package (refer to instructions at top of this page).

8.5. TI Autonomous Driving Algorithms (TIADALG)

TIADALG datasheet only available through ADDON package (refer to instructions at top of this page).