![]() |
Vision Apps Datasheet
|
Each of the datasheets in this document are automatically generated at run-time using performance and memory statistics collection libraries running across the SoC.
Each core may have different memories that it considers L3_MEM heap. The following table can be used to identify which physical memory is being referred to by L3_MEM heap for each core.
| Core | L3_MEM Location --— |
|---|---|
| MCU2_0 | OCRAM (256 KB) |
| c7x_1 | L2 (2.25MB) |
| c7x_2 | L2 (2.25MB) |
Additionally, each core is using a default frequency which is used out of box and was the frequency used when generating the performance datasheets.
| Core | Frequency --------— |
|---|---|
| R5F Cores | 800 Mhz |
| C7X Cores | 1 GHz |
| VPAC | 600 MHz |
| DMPAC | 420 MHz |