TISP User Guide
TISP::SuperNode Namespace Reference

Data Structures

class  superNode
 Provides the base class for supernode. Contains member functions to create dma context and allocate memory required to store DRU-related parameters. More...
 
class  i2d_to_o2d
 Provides the supernode style when input data is transferred in 2D form and output is transferred out in 2D form. More...
 
class  i2d_to_o2dTranspose
 Provides the supernode style when input data is transferred in 2D form and output blocks are transferred in a transposed fashion in 2D form. More...
 

Typedefs

typedef std::vector< std::unique_ptr< TISP::SuperNode::superNode > > superNodeVec
 

Variables

Udma_DrvHandle appDrvHandle
 

Typedef Documentation

◆ superNodeVec

typedef std::vector<std::unique_ptr<TISP::SuperNode::superNode> > TISP::SuperNode::superNodeVec

Definition at line 122 of file TISP_superNode.hpp.

Variable Documentation

◆ appDrvHandle

Udma_DrvHandle TISP::SuperNode::appDrvHandle
extern

Definition at line 15 of file TISP_blockCopy_sqr_superNode_test.cpp.