TISP User Guide
TISP_fft1dBatched_memory_map.hpp File Reference

Go to the source code of this file.

Macros

#define NUM_POINTS   (512)
 
#define NUM_CHANNELS   (32)
 
#define DDR_SIZE   (64 * 1024 * 1024)
 
#define L2SRAM_SIZE   (1024 * 1024)
 
#define INPUT_CN_ADDR   (float *) ddrBuffer
 
#define FFT_CN_ADDR   (INPUT_CN_ADDR + (NUM_POINTS << 1) * NUM_CHANNELS)
 
#define SQR_CN_ADDR   (FFT_CN_ADDR + (NUM_POINTS << 1) * NUM_CHANNELS)
 
#define TW_CN_ADDR   (SQR_CN_ADDR + NUM_POINTS * 2 * NUM_CHANNELS)
 
#define INPUT_BLOCK_ADDR   (float *) l2Buffer
 
#define COPY_BLOCK_ADDR   (INPUT_BLOCK_ADDR + +2 * NUM_POINTS * NUM_CHANNELS)
 
#define FFT_BLOCK_ADDR   (COPY_BLOCK_ADDR + 2 * NUM_POINTS * NUM_CHANNELS)
 
#define SQR_BLOCK_ADDR   (FFT_BLOCK_ADDR + 2 * NUM_POINTS * NUM_CHANNELS)
 

Functions

 __attribute__ ((section(".ddrData"), aligned(128))) uint8_t ddrBuffer[DDR_SIZE]
 
 __attribute__ ((section(".l2sramData"), aligned(128))) uint8_t l2Buffer[L2SRAM_SIZE]
 

Macro Definition Documentation

◆ NUM_POINTS

#define NUM_POINTS   (512)

Definition at line 3 of file TISP_fft1dBatched_memory_map.hpp.

◆ NUM_CHANNELS

#define NUM_CHANNELS   (32)

Definition at line 4 of file TISP_fft1dBatched_memory_map.hpp.

◆ DDR_SIZE

#define DDR_SIZE   (64 * 1024 * 1024)

Definition at line 15 of file TISP_fft1dBatched_memory_map.hpp.

◆ L2SRAM_SIZE

#define L2SRAM_SIZE   (1024 * 1024)

Definition at line 17 of file TISP_fft1dBatched_memory_map.hpp.

◆ INPUT_CN_ADDR

#define INPUT_CN_ADDR   (float *) ddrBuffer

Definition at line 29 of file TISP_fft1dBatched_memory_map.hpp.

◆ FFT_CN_ADDR

#define FFT_CN_ADDR   (INPUT_CN_ADDR + (NUM_POINTS << 1) * NUM_CHANNELS)

Definition at line 30 of file TISP_fft1dBatched_memory_map.hpp.

◆ SQR_CN_ADDR

#define SQR_CN_ADDR   (FFT_CN_ADDR + (NUM_POINTS << 1) * NUM_CHANNELS)

Definition at line 31 of file TISP_fft1dBatched_memory_map.hpp.

◆ TW_CN_ADDR

#define TW_CN_ADDR   (SQR_CN_ADDR + NUM_POINTS * 2 * NUM_CHANNELS)

Definition at line 32 of file TISP_fft1dBatched_memory_map.hpp.

◆ INPUT_BLOCK_ADDR

#define INPUT_BLOCK_ADDR   (float *) l2Buffer

Definition at line 34 of file TISP_fft1dBatched_memory_map.hpp.

◆ COPY_BLOCK_ADDR

#define COPY_BLOCK_ADDR   (INPUT_BLOCK_ADDR + +2 * NUM_POINTS * NUM_CHANNELS)

Definition at line 35 of file TISP_fft1dBatched_memory_map.hpp.

◆ FFT_BLOCK_ADDR

#define FFT_BLOCK_ADDR   (COPY_BLOCK_ADDR + 2 * NUM_POINTS * NUM_CHANNELS)

Definition at line 36 of file TISP_fft1dBatched_memory_map.hpp.

◆ SQR_BLOCK_ADDR

#define SQR_BLOCK_ADDR   (FFT_BLOCK_ADDR + 2 * NUM_POINTS * NUM_CHANNELS)

Definition at line 37 of file TISP_fft1dBatched_memory_map.hpp.

Function Documentation

◆ __attribute__() [1/2]

__attribute__ ( (section(".ddrData"), aligned(128))  )

◆ __attribute__() [2/2]

__attribute__ ( (section(".l2sramData"), aligned(128))  )