SDL Release Notes

Table of Contents

Introduction

This release notes provides important information that will assist you in using the SDL software package for the J722S family of devices. This document provides the product information and known issues that are specific to the SDL software package.

New features added / supported is listed below and defects fixed are highlighted in Fixed Defects. Also please check Upgrade and Compatibility for backward compatibility

What’s New

Supported Modules

SDL support for the following modules are available:

Upgrade and Compatibility

None

Supported Devices

Fixed Defects

ID Summary
PROC_SDL-9750 LBIST Test fails in j722s
PROC_SDL-9684 J722S: Review DV code for LBIST against SDL code
PROC_SDL-9679 J722S: Non-distributed test mode for SDL validation
PROC_SDL-9654 J722S: Review DV code for PBIST against SDL code
PROC_SDL-9395 PBIST Test fails in j722s
PROC_SDL-9868 Incorrect conditional check in armv8_powerPrepareForPowerUpSequence()
PROC_SDL-9864 Incorrect return statement in LBIST_runTest()

Open Defects

ID Summary
PROC_SDL-7434 ECC: PCIE ECC aggregator testing not supported
PROC_SDL-8257 ECC: ecc_test_app is failing
PROC_SDL-7608 ECC: SA2_UL0_SA2_UL_SA2_UL_ECC_AGGR testing failures

Migration Information

None

Tool Chain Information