|
J722S MCU+ SDK
11.00.00
|
|
Go to the documentation of this file.
48 #ifndef FVID2_DATATYPES_H_
49 #define FVID2_DATATYPES_H_
55 #include <drivers/hw_include/tistdtypes.h>
74 #define FVID2_SOK ((int32_t) 0)
78 #define FVID2_EFAIL (-(int32_t) 1)
82 #define FVID2_EBADARGS (-(int32_t) 2)
86 #define FVID2_EINVALID_PARAMS (-(int32_t) 3)
91 #define FVID2_EDEVICE_INUSE (-(int32_t) 4)
96 #define FVID2_ETIMEOUT (-(int32_t) 5)
100 #define FVID2_EALLOC (-(int32_t) 6)
105 #define FVID2_EOUT_OF_RANGE (-(int32_t) 7)
110 #define FVID2_EAGAIN (-(int32_t) 8)
114 #define FVID2_EUNSUPPORTED_CMD (-(int32_t) 9)
118 #define FVID2_ENO_MORE_BUFFERS (-(int32_t) 10)
123 #define FVID2_EUNSUPPORTED_OPS (-(int32_t) 11)
126 #define FVID2_EDRIVER_INUSE (-(int32_t) 12)
130 #define FVID2_WNON_RECOMMENDED_PARAMS (-(int32_t) 13)
134 #define FVID2_ENO_DEVICE (-(int32_t) 14)
147 #define FVID2_MAX_FRAME_PTR (64U)
153 #define FVID2_MAX_FIELDS (2U)
161 #define FVID2_MAX_PLANES_PER_FIELD (3U)
169 #define FVID2_MAX_PLANES (FVID2_MAX_FIELDS * \
170 FVID2_MAX_PLANES_PER_FIELD)
175 #define FVID2_TIMEOUT_NONE (0U)
177 #define FVID2_TIMEOUT_FOREVER (~((uint32_t) 0U))
188 #define FVID2_YUV_PL_Y_ADDR_IDX (0U)
190 #define FVID2_YUV_PL_CB_ADDR_IDX (1U)
192 #define FVID2_YUV_PL_CR_ADDR_IDX (2U)
194 #define FVID2_YUV_SP_Y_ADDR_IDX (0U)
196 #define FVID2_YUV_SP_CBCR_ADDR_IDX (1U)
198 #define FVID2_RGB_ADDR_IDX (0U)
200 #define FVID2_YUV_INT_ADDR_IDX (0U)
203 #define FVID2_YUV_PL_Y_FID2_ADDR_IDX (FVID2_YUV_PL_Y_ADDR_IDX + 3U)
205 #define FVID2_YUV_PL_CB_FID2_ADDR_IDX (FVID2_YUV_PL_CB_ADDR_IDX + 3U)
207 #define FVID2_YUV_PL_CR_FID2_ADDR_IDX (FVID2_YUV_PL_CR_ADDR_IDX + 3U)
209 #define FVID2_YUV_SP_Y_FID2_ADDR_IDX (FVID2_YUV_SP_Y_ADDR_IDX + 3U)
211 #define FVID2_YUV_SP_CBCR_FID2_ADDR_IDX (FVID2_YUV_SP_CBCR_ADDR_IDX + 3U)
213 #define FVID2_RGB_FID2_ADDR_IDX (FVID2_RGB_ADDR_IDX + 3U)
215 #define FVID2_YUV_INT_FID2_ADDR_IDX (FVID2_YUV_INT_ADDR_IDX + 3U)
226 #define FVID2_DV_BT656_EMBSYNC ((uint32_t) 0x00U)
228 #define FVID2_DV_BT1120_EMBSYNC ((uint32_t) 0x01U)
230 #define FVID2_DV_GENERIC_DISCSYNC ((uint32_t) 0x02U)
241 #define FVID2_FLIP_TYPE_NONE ((uint32_t) 0x00U)
243 #define FVID2_FLIP_TYPE_H ((uint32_t) 0x01U)
245 #define FVID2_FLIP_TYPE_V ((uint32_t) 0x02U)
247 #define FVID2_FLIP_TYPE_HV ((uint32_t) 0x03U)
258 #define FVID2_CSI2_DF_YUV420_8B ((uint32_t) 0x18)
260 #define FVID2_CSI2_DF_YUV420_10B ((uint32_t) 0x19)
262 #define FVID2_CSI2_DF_YUV420_8B_LEGACY ((uint32_t) 0x1A)
264 #define FVID2_CSI2_DF_YUV420_8B_CHROMA_SHIFT ((uint32_t) 0x1C)
266 #define FVID2_CSI2_DF_YUV420_10B_CHROMA_SHIFT ((uint32_t) 0x1D)
268 #define FVID2_CSI2_DF_YUV422_8B ((uint32_t) 0x1E)
270 #define FVID2_CSI2_DF_YUV422_10B ((uint32_t) 0x1F)
272 #define FVID2_CSI2_DF_RGB444 ((uint32_t) 0x20)
274 #define FVID2_CSI2_DF_RGB555 ((uint32_t) 0x21)
276 #define FVID2_CSI2_DF_RGB565 ((uint32_t) 0x22)
278 #define FVID2_CSI2_DF_RGB666 ((uint32_t) 0x23)
280 #define FVID2_CSI2_DF_RGB888 ((uint32_t) 0x24)
282 #define FVID2_CSI2_DF_RAW6 ((uint32_t) 0x28)
284 #define FVID2_CSI2_DF_RAW7 ((uint32_t) 0x29)
286 #define FVID2_CSI2_DF_RAW8 ((uint32_t) 0x2A)
288 #define FVID2_CSI2_DF_RAW10 ((uint32_t) 0x2B)
290 #define FVID2_CSI2_DF_RAW12 ((uint32_t) 0x2C)
292 #define FVID2_CSI2_DF_RAW14 ((uint32_t) 0x2D)
294 #define FVID2_CSI2_DF_RAW16 ((uint32_t) 0x2E)
296 #define FVID2_CSI2_DF_RAW20 ((uint32_t) 0x2F)
326 #define FVID2_DF_YUV422I_UYVY ((uint32_t) 0x0000U)
328 #define FVID2_DF_YUV422I_YUYV ((uint32_t) 0x0001U)
330 #define FVID2_DF_YUV422I_YVYU ((uint32_t) 0x0002U)
332 #define FVID2_DF_YUV422I_VYUY ((uint32_t) 0x0003U)
334 #define FVID2_DF_YUV422SP_UV ((uint32_t) 0x0004U)
336 #define FVID2_DF_YUV422SP_VU ((uint32_t) 0x0005U)
338 #define FVID2_DF_YUV422P ((uint32_t) 0x0006U)
340 #define FVID2_DF_YUV420SP_UV ((uint32_t) 0x0007U)
342 #define FVID2_DF_YUV420SP_VU ((uint32_t) 0x0008U)
344 #define FVID2_DF_YUV420P ((uint32_t) 0x0009U)
346 #define FVID2_DF_YUV444P ((uint32_t) 0x000AU)
348 #define FVID2_DF_YUV444I ((uint32_t) 0x000BU)
350 #define FVID2_DF_RGB16_565 ((uint32_t) 0x000CU)
352 #define FVID2_DF_ARGB16_1555 ((uint32_t) 0x000DU)
354 #define FVID2_DF_RGBA16_5551 ((uint32_t) 0x000EU)
356 #define FVID2_DF_ARGB16_4444 ((uint32_t) 0x000FU)
358 #define FVID2_DF_RGBA16_4444 ((uint32_t) 0x0010U)
360 #define FVID2_DF_RGBX16_4444 ((uint32_t) 0x0011U)
362 #define FVID2_DF_ARGB24_6666 ((uint32_t) 0x0012U)
364 #define FVID2_DF_RGBA24_6666 ((uint32_t) 0x0013U)
366 #define FVID2_DF_RGB24_888 ((uint32_t) 0x0014U)
368 #define FVID2_DF_BGRX_4444 ((uint32_t) 0x0015U)
370 #define FVID2_DF_XBGR_4444 ((uint32_t) 0x0016U)
372 #define FVID2_DF_ARGB32_8888 ((uint32_t) 0x0017U)
374 #define FVID2_DF_XRGB32_8888 ((uint32_t) 0x0018U)
376 #define FVID2_DF_RGBA32_8888 ((uint32_t) 0x0019U)
378 #define FVID2_DF_BGR16_565 ((uint32_t) 0x001AU)
380 #define FVID2_DF_ABGR16_1555 ((uint32_t) 0x001BU)
382 #define FVID2_DF_ABGR16_4444 ((uint32_t) 0x001CU)
384 #define FVID2_DF_BGRA16_5551 ((uint32_t) 0x001DU)
386 #define FVID2_DF_BGRA16_4444 ((uint32_t) 0x001EU)
388 #define FVID2_DF_AGBR16_1555 ((uint32_t) 0x001FU)
390 #define FVID2_DF_AGBR16_4444 ((uint32_t) 0x0020U)
392 #define FVID2_DF_XGBR16_1555 ((uint32_t) 0x0021U)
394 #define FVID2_DF_BGRX16_5551 ((uint32_t) 0x0022U)
396 #define FVID2_DF_ABGR24_6666 ((uint32_t) 0x0023U)
398 #define FVID2_DF_BGR24_888 ((uint32_t) 0x0024U)
400 #define FVID2_DF_XBGR24_8888 ((uint32_t) 0x0025U)
402 #define FVID2_DF_RGBX24_8888 ((uint32_t) 0x0026U)
404 #define FVID2_DF_BGRX24_8888 ((uint32_t) 0x0027U)
406 #define FVID2_DF_ABGR32_8888 ((uint32_t) 0x0028U)
408 #define FVID2_DF_BGRA24_6666 ((uint32_t) 0x0029U)
410 #define FVID2_DF_BGRA32_8888 ((uint32_t) 0x002AU)
412 #define FVID2_DF_BGRX32_8888 ((uint32_t) 0x002BU)
414 #define FVID2_DF_BGRA16_1555 ((uint32_t) 0x002CU)
416 #define FVID2_DF_BGRX16_1555 ((uint32_t) 0x002DU)
418 #define FVID2_DF_BGRA32_1010102 ((uint32_t) 0x002EU)
420 #define FVID2_DF_BGRX32_1010102 ((uint32_t) 0x002FU)
422 #define FVID2_DF_RGBA32_1010102 ((uint32_t) 0x0030U)
424 #define FVID2_DF_RGBX32_1010102 ((uint32_t) 0x0031U)
426 #define FVID2_DF_BGRA64_16161616 ((uint32_t) 0x0032U)
428 #define FVID2_DF_BGRX64_16161616 ((uint32_t) 0x0033U)
430 #define FVID2_DF_ABGR64_16161616 ((uint32_t) 0x0034U)
432 #define FVID2_DF_XBGR64_16161616 ((uint32_t) 0x0035U)
434 #define FVID2_DF_BITMAP8 ((uint32_t) 0x0036U)
436 #define FVID2_DF_BITMAP4_LOWER ((uint32_t) 0x0037U)
438 #define FVID2_DF_BITMAP4_UPPER ((uint32_t) 0x0038U)
440 #define FVID2_DF_BITMAP2_OFFSET0 ((uint32_t) 0x0039U)
442 #define FVID2_DF_BITMAP2_OFFSET1 ((uint32_t) 0x003AU)
444 #define FVID2_DF_BITMAP2_OFFSET2 ((uint32_t) 0x003BU)
446 #define FVID2_DF_BITMAP2_OFFSET3 ((uint32_t) 0x003CU)
448 #define FVID2_DF_BITMAP1_OFFSET0 ((uint32_t) 0x003DU)
450 #define FVID2_DF_BITMAP1_OFFSET1 ((uint32_t) 0x003EU)
452 #define FVID2_DF_BITMAP1_OFFSET2 ((uint32_t) 0x003FU)
454 #define FVID2_DF_BITMAP1_OFFSET3 ((uint32_t) 0x0040U)
456 #define FVID2_DF_BITMAP1_OFFSET4 ((uint32_t) 0x0041U)
458 #define FVID2_DF_BITMAP1_OFFSET5 ((uint32_t) 0x0042U)
460 #define FVID2_DF_BITMAP1_OFFSET6 ((uint32_t) 0x0043U)
462 #define FVID2_DF_BITMAP1_OFFSET7 ((uint32_t) 0x0044U)
464 #define FVID2_DF_BITMAP8_BGRA32 ((uint32_t) 0x0045U)
466 #define FVID2_DF_BITMAP4_BGRA32_LOWER ((uint32_t) 0x0046U)
468 #define FVID2_DF_BITMAP4_BGRA32_UPPER ((uint32_t) 0x0047U)
470 #define FVID2_DF_BITMAP2_BGRA32_OFFSET0 ((uint32_t) 0x0048U)
472 #define FVID2_DF_BITMAP2_BGRA32_OFFSET1 ((uint32_t) 0x0049U)
474 #define FVID2_DF_BITMAP2_BGRA32_OFFSET2 ((uint32_t) 0x004AU)
476 #define FVID2_DF_BITMAP2_BGRA32_OFFSET3 ((uint32_t) 0x004BU)
478 #define FVID2_DF_BITMAP1_BGRA32_OFFSET0 ((uint32_t) 0x004CU)
480 #define FVID2_DF_BITMAP1_BGRA32_OFFSET1 ((uint32_t) 0x004DU)
482 #define FVID2_DF_BITMAP1_BGRA32_OFFSET2 ((uint32_t) 0x004EU)
484 #define FVID2_DF_BITMAP1_BGRA32_OFFSET3 ((uint32_t) 0x004FU)
486 #define FVID2_DF_BITMAP1_BGRA32_OFFSET4 ((uint32_t) 0x0050U)
488 #define FVID2_DF_BITMAP1_BGRA32_OFFSET5 ((uint32_t) 0x0051U)
490 #define FVID2_DF_BITMAP1_BGRA32_OFFSET6 ((uint32_t) 0x0052U)
492 #define FVID2_DF_BITMAP1_BGRA32_OFFSET7 ((uint32_t) 0x0053U)
494 #define FVID2_DF_BAYER_RAW ((uint32_t) 0x0054U)
499 #define FVID2_DF_BAYER_GRBG ((uint32_t) 0x0055U)
504 #define FVID2_DF_BAYER_RGGB ((uint32_t) 0x0056U)
509 #define FVID2_DF_BAYER_BGGR ((uint32_t) 0x0057U)
514 #define FVID2_DF_BAYER_GBRG ((uint32_t) 0x0058U)
516 #define FVID2_DF_RAW_VBI ((uint32_t) 0x0059U)
518 #define FVID2_DF_RAW24 ((uint32_t) 0x005AU)
520 #define FVID2_DF_RAW16 ((uint32_t) 0x005BU)
522 #define FVID2_DF_RAW08 ((uint32_t) 0x005CU)
524 #define FVID2_DF_MISC ((uint32_t) 0x005DU)
526 #define FVID2_DF_BITMAP4 ((uint32_t) FVID2_DF_BITMAP4_LOWER)
528 #define FVID2_DF_BITMAP2 ((uint32_t) FVID2_DF_BITMAP2_OFFSET0)
530 #define FVID2_DF_BITMAP1 ((uint32_t) FVID2_DF_BITMAP1_OFFSET0)
532 #define FVID2_DF_RAW06 ((uint32_t) 0x5EU)
534 #define FVID2_DF_RAW07 ((uint32_t) 0x5FU)
536 #define FVID2_DF_RAW10 ((uint32_t) 0x60U)
538 #define FVID2_DF_RAW12 ((uint32_t) 0x61U)
540 #define FVID2_DF_RAW14 ((uint32_t) 0x62U)
542 #define FVID2_DF_JPEG1_INTERCHANGE ((uint32_t) 0x63U)
544 #define FVID2_DF_JPEG2_JFIF ((uint32_t) 0x64U)
546 #define FVID2_DF_JPEG3_EXIF ((uint32_t) 0x65U)
548 #define FVID2_DF_DPCM_10_8_10_PRED1 ((uint32_t) 0x66U)
550 #define FVID2_DF_DPCM_10_8_10_PRED2 ((uint32_t) 0x67U)
552 #define FVID2_DF_DPCM_10_7_10_PRED1 ((uint32_t) 0x68U)
554 #define FVID2_DF_DPCM_10_7_10_PRED2 ((uint32_t) 0x69U)
556 #define FVID2_DF_DPCM_10_6_10_PRED1 ((uint32_t) 0x6AU)
558 #define FVID2_DF_DPCM_10_6_10_PRED2 ((uint32_t) 0x6BU)
560 #define FVID2_DF_DPCM_12_8_10_PRED1 ((uint32_t) 0x6CU)
562 #define FVID2_DF_DPCM_12_8_10_PRED2 ((uint32_t) 0x6DU)
564 #define FVID2_DF_DPCM_12_7_10_PRED1 ((uint32_t) 0x6EU)
566 #define FVID2_DF_DPCM_12_7_10_PRED2 ((uint32_t) 0x6FU)
568 #define FVID2_DF_DPCM_12_6_10_PRED1 ((uint32_t) 0x70U)
570 #define FVID2_DF_DPCM_12_6_10_PRED2 ((uint32_t) 0x71U)
574 #define FVID2_DF_BGR16_565_A8 ((uint32_t) 0x72U)
578 #define FVID2_DF_RGB16_565_A8 ((uint32_t) 0x73U)
580 #define FVID2_DF_LUMA_ONLY ((uint32_t) 0x74U)
582 #define FVID2_DF_CHROMA_ONLY ((uint32_t) 0x75U)
584 #define FVID2_DF_RGB24_888_PLANAR ((uint32_t) 0x76U)
586 #define FVID2_DF_ARGB48_12121212 ((uint32_t) 0x0077U)
590 #define FVID2_DF_GREY ((uint32_t) 0x0078U)
592 #define FVID2_DF_SATURATION ((uint32_t) 0x0079U)
594 #define FVID2_DF_HUE ((uint32_t) 0x007AU)
596 #define FVID2_DF_RAW ((uint32_t) 0x007BU)
598 #define FVID2_DF_RED ((uint32_t) 0x007CU)
600 #define FVID2_DF_GREEN ((uint32_t) 0x007DU)
602 #define FVID2_DF_BLUE ((uint32_t) 0x007EU)
605 #define FVID2_DF_2PLANES ((uint32_t) 0x007FU)
606 #define FVID2_DF_PLANE_1 ((uint32_t) 0x0080U)
607 #define FVID2_DF_PLANE_2 ((uint32_t) 0x0081U)
610 #define FVID2_DF_R_GBI ((uint32_t) 0x0082U)
613 #define FVID2_DF_RGI_B ((uint32_t) 0x0083U)
616 #define FVID2_DF_RGB ((uint32_t) 0x0084U)
619 #define FVID2_DF_R ((uint32_t) 0x0085U)
621 #define FVID2_DF_GBI ((uint32_t) 0x0086U)
623 #define FVID2_DF_RGI ((uint32_t) 0x0087U)
626 #define FVID2_DF_INVALID ((uint32_t) 0x00FFU)
637 #define FVID2_SF_INTERLACED ((uint32_t) 0x00U)
639 #define FVID2_SF_PROGRESSIVE ((uint32_t) 0x01U)
641 #define FVID2_SF_MAX ((uint32_t) 0x02U)
652 #define FVID2_STD_NTSC ((uint32_t) 0x00U)
654 #define FVID2_STD_PAL ((uint32_t) 0x01U)
656 #define FVID2_STD_480I ((uint32_t) 0x02U)
658 #define FVID2_STD_576I ((uint32_t) 0x03U)
660 #define FVID2_STD_CIF ((uint32_t) 0x04U)
662 #define FVID2_STD_HALF_D1 ((uint32_t) 0x05U)
664 #define FVID2_STD_D1 ((uint32_t) 0x06U)
666 #define FVID2_STD_480P ((uint32_t) 0x07U)
668 #define FVID2_STD_576P ((uint32_t) 0x08U)
670 #define FVID2_STD_720P_60 ((uint32_t) 0x09U)
672 #define FVID2_STD_720P_50 ((uint32_t) 0x0AU)
674 #define FVID2_STD_1080I_60 ((uint32_t) 0x0BU)
676 #define FVID2_STD_1080I_50 ((uint32_t) 0x0CU)
678 #define FVID2_STD_1080P_60 ((uint32_t) 0x0DU)
680 #define FVID2_STD_1080P_50 ((uint32_t) 0x0EU)
682 #define FVID2_STD_1080P_24 ((uint32_t) 0x0FU)
684 #define FVID2_STD_1080P_30 ((uint32_t) 0x10U)
686 #define FVID2_STD_VGA_60 ((uint32_t) 0x11U)
688 #define FVID2_STD_VGA_72 ((uint32_t) 0x12U)
690 #define FVID2_STD_VGA_75 ((uint32_t) 0x13U)
692 #define FVID2_STD_VGA_85 ((uint32_t) 0x14U)
694 #define FVID2_STD_WVGA_60 ((uint32_t) 0x15U)
696 #define FVID2_STD_SVGA_60 ((uint32_t) 0x16U)
698 #define FVID2_STD_SVGA_72 ((uint32_t) 0x17U)
700 #define FVID2_STD_SVGA_75 ((uint32_t) 0x18U)
702 #define FVID2_STD_SVGA_85 ((uint32_t) 0x19U)
704 #define FVID2_STD_WSVGA_70 ((uint32_t) 0x1AU)
706 #define FVID2_STD_XGA_60 ((uint32_t) 0x1BU)
708 #define FVID2_STD_XGA_DSS_TDM_60 ((uint32_t) 0x1CU)
710 #define FVID2_STD_XGA_70 ((uint32_t) 0x1DU)
712 #define FVID2_STD_XGA_75 ((uint32_t) 0x1EU)
714 #define FVID2_STD_XGA_85 ((uint32_t) 0x1FU)
716 #define FVID2_STD_1368_768_60 ((uint32_t) 0x20U)
718 #define FVID2_STD_1366_768_60 ((uint32_t) 0x21U)
720 #define FVID2_STD_1360_768_60 ((uint32_t) 0x22U)
722 #define FVID2_STD_WXGA_30 ((uint32_t) 0x23U)
724 #define FVID2_STD_WXGA_60 ((uint32_t) 0x24U)
726 #define FVID2_STD_WXGA_75 ((uint32_t) 0x25U)
728 #define FVID2_STD_WXGA_85 ((uint32_t) 0x26U)
730 #define FVID2_STD_1440_900_60 ((uint32_t) 0x27U)
732 #define FVID2_STD_SXGA_60 ((uint32_t) 0x28U)
734 #define FVID2_STD_SXGA_75 ((uint32_t) 0x29U)
736 #define FVID2_STD_SXGA_85 ((uint32_t) 0x2AU)
738 #define FVID2_STD_WSXGAP_60 ((uint32_t) 0x2BU)
740 #define FVID2_STD_SXGAP_60 ((uint32_t) 0x2CU)
742 #define FVID2_STD_SXGAP_75 ((uint32_t) 0x2DU)
744 #define FVID2_STD_UXGA_60 ((uint32_t) 0x2EU)
746 #define FVID2_STD_MUX_2CH_D1 ((uint32_t) 0x2FU)
748 #define FVID2_STD_MUX_2CH_HALF_D1 ((uint32_t) 0x30U)
750 #define FVID2_STD_MUX_2CH_CIF ((uint32_t) 0x31U)
752 #define FVID2_STD_MUX_4CH_D1 ((uint32_t) 0x32U)
754 #define FVID2_STD_MUX_4CH_CIF ((uint32_t) 0x33U)
756 #define FVID2_STD_MUX_4CH_HALF_D1 ((uint32_t) 0x34U)
758 #define FVID2_STD_MUX_8CH_CIF ((uint32_t) 0x35U)
760 #define FVID2_STD_MUX_8CH_HALF_D1 ((uint32_t) 0x36U)
762 #define FVID2_STD_WXGA_5x3_30 ((uint32_t) 0x37U)
764 #define FVID2_STD_WXGA_5x3_60 ((uint32_t) 0x38U)
766 #define FVID2_STD_WXGA_5x3_75 ((uint32_t) 0x39U)
768 #define FVID2_STD_AUTO_DETECT ((uint32_t) 0x3AU)
773 #define FVID2_STD_CUSTOM ((uint32_t) 0x3BU)
784 #define FVID2_FID_TOP ((uint32_t) 0U)
786 #define FVID2_FID_BOTTOM ((uint32_t) 1U)
788 #define FVID2_FID_FRAME ((uint32_t) 2U)
790 #define FVID2_FID_MAX ((uint32_t) 3U)
801 #define FVID2_POL_LOW ((uint32_t) 0U)
803 #define FVID2_POL_HIGH ((uint32_t) 1U)
805 #define FVID2_POL_MAX ((uint32_t) 2U)
816 #define FVID2_EDGE_POL_RISING ((uint32_t) 0U)
818 #define FVID2_EDGE_POL_FALLING ((uint32_t) 1U)
820 #define FVID2_EDGE_POL_MAX ((uint32_t) 2U)
831 #define FVID2_FIDPOL_NORMAL ((uint32_t) 0U)
833 #define FVID2_FIDPOL_INVERT ((uint32_t) 1U)
844 #define FVID2_BUF_FMT_FIELD ((uint32_t) 0U)
846 #define FVID2_BUF_FMT_FRAME ((uint32_t) 1U)
857 #define FVID2_CCSF_BITS1_PACKED ((uint32_t) 0x00U)
859 #define FVID2_CCSF_BITS2_PACKED ((uint32_t) 0x01U)
861 #define FVID2_CCSF_BITS4_PACKED ((uint32_t) 0x02U)
863 #define FVID2_CCSF_BITS8_PACKED ((uint32_t) 0x03U)
865 #define FVID2_CCSF_BITS10_PACKED ((uint32_t) 0x04U)
867 #define FVID2_CCSF_BITS12_PACKED ((uint32_t) 0x05U)
869 #define FVID2_CCSF_BITS14_PACKED ((uint32_t) 0x06U)
871 #define FVID2_CCSF_BITS16_PACKED ((uint32_t) 0x07U)
873 #define FVID2_CCSF_BITS24_PACKED ((uint32_t) 0x08U)
875 #define FVID2_CCSF_BITS32_PACKED ((uint32_t) 0x09U)
877 #define FVID2_CCSF_BITS6_UNPACKED8 ((uint32_t) 0x0AU)
879 #define FVID2_CCSF_BITS7_UNPACKED8 ((uint32_t) 0x0BU)
881 #define FVID2_CCSF_BITS8_UNPACKED12 ((uint32_t) 0x0CU)
883 #define FVID2_CCSF_BITS8_UNPACKED16 ((uint32_t) 0x0DU)
885 #define FVID2_CCSF_BITS9_UNPACKED16 ((uint32_t) 0x0EU)
887 #define FVID2_CCSF_BITS10_UNPACKED16 ((uint32_t) 0x0FU)
889 #define FVID2_CCSF_BITS11_UNPACKED16 ((uint32_t) 0x10U)
891 #define FVID2_CCSF_BITS12_UNPACKED16 ((uint32_t) 0x11U)
893 #define FVID2_CCSF_BITS13_UNPACKED16 ((uint32_t) 0x12U)
895 #define FVID2_CCSF_BITS14_UNPACKED16 ((uint32_t) 0x13U)
897 #define FVID2_CCSF_BITS15_UNPACKED16 ((uint32_t) 0x14U)
899 #define FVID2_CCSF_BITS20_UNPACKED24 ((uint32_t) 0x15U)
901 #define FVID2_CCSF_BITS6_UNPACKED8_MSB_ALIGNED ((uint32_t) 0x16U)
903 #define FVID2_CCSF_BITS7_UNPACKED8_MSB_ALIGNED ((uint32_t) 0x17U)
905 #define FVID2_CCSF_BITS8_UNPACKED12_MSB_ALIGNED ((uint32_t) 0x18U)
907 #define FVID2_CCSF_BITS8_UNPACKED16_MSB_ALIGNED ((uint32_t) 0x19U)
909 #define FVID2_CCSF_BITS9_UNPACKED16_MSB_ALIGNED ((uint32_t) 0x1AU)
911 #define FVID2_CCSF_BITS10_UNPACKED16_MSB_ALIGNED ((uint32_t) 0x1BU)
913 #define FVID2_CCSF_BITS11_UNPACKED16_MSB_ALIGNED ((uint32_t) 0x1CU)
915 #define FVID2_CCSF_BITS12_UNPACKED16_MSB_ALIGNED ((uint32_t) 0x1DU)
917 #define FVID2_CCSF_BITS13_UNPACKED16_MSB_ALIGNED ((uint32_t) 0x1EU)
919 #define FVID2_CCSF_BITS14_UNPACKED16_MSB_ALIGNED ((uint32_t) 0x1FU)
921 #define FVID2_CCSF_BITS15_UNPACKED16_MSB_ALIGNED ((uint32_t) 0x20U)
923 #define FVID2_CCSF_BITS20_UNPACKED24_MSB_ALIGNED ((uint32_t) 0x21U)
925 #define FVID2_CCSF_MAX ((uint32_t) 0x22U)
936 #define FVID2_VIFW_8BIT ((uint32_t) 0x00U)
938 #define FVID2_VIFW_10BIT ((uint32_t) 0x01U)
940 #define FVID2_VIFW_12BIT ((uint32_t) 0x02U)
942 #define FVID2_VIFW_14BIT ((uint32_t) 0x03U)
944 #define FVID2_VIFW_16BIT ((uint32_t) 0x04U)
946 #define FVID2_VIFW_18BIT ((uint32_t) 0x05U)
948 #define FVID2_VIFW_20BIT ((uint32_t) 0x06U)
950 #define FVID2_VIFW_24BIT ((uint32_t) 0x07U)
952 #define FVID2_VIFW_30BIT ((uint32_t) 0x08U)
954 #define FVID2_VIFW_36BIT ((uint32_t) 0x09U)
956 #define FVID2_VIFW_1LANES ((uint32_t) 0x0AU)
958 #define FVID2_VIFW_2LANES ((uint32_t) 0x0BU)
960 #define FVID2_VIFW_3LANES ((uint32_t) 0x0CU)
962 #define FVID2_VIFW_4LANES ((uint32_t) 0x0DU)
964 #define FVID2_VIFW_MAX ((uint32_t) 0x0EU)
976 #define FVID2_VIFM_SCH_ES (0U)
978 #define FVID2_VIFM_MCH_LINE_MUX_ES (1U)
980 #define FVID2_VIFM_MCH_PIXEL_MUX_ES (2U)
982 #define FVID2_VIFM_SCH_DS_HSYNC_VBLK (3U)
985 #define FVID2_VIFM_SCH_DS_HSYNC_VSYNC (4U)
988 #define FVID2_VIFM_SCH_DS_AVID_VBLK (5U)
991 #define FVID2_VIFM_SCH_DS_AVID_VSYNC (6U)
994 #define FVID2_VIFM_MCH_LINE_MUX_SPLIT_LINE_ES (7U)
996 #define FVID2_VIFM_SCH_CSI2 (8U)
998 #define FVID2_VIFM_SCH_LVDS (9U)
1000 #define FVID2_VIFM_SCH_CPI (10U)
1002 #define FVID2_VIFM_MAX (11U)
1016 #define FVID2_CHROMA_POS_COSITED (0U)
1018 #define FVID2_CHROMA_POS_CENTERED (1U)
1033 #define FVID2_BAYER_COLOR_COMP_R (0U)
1035 #define FVID2_BAYER_COLOR_COMP_GR (1U)
1037 #define FVID2_BAYER_COLOR_COMP_GB (2U)
1039 #define FVID2_BAYER_COLOR_COMP_B (3U)
1041 #define FVID2_BAYER_COLOR_COMP_MAX (4U)
1057 #define FVID2_FRAME_STATUS_INIT (0U)
1059 #define FVID2_FRAME_STATUS_COMPLETED (1U)
1061 #define FVID2_FRAME_STATUS_PENDING (2U)
1064 #define FVID2_FRAME_STATUS_SUBMITTED (3U)
1066 #define FVID2_FRAME_STATUS_ERROR (4U)
1068 #define FVID2_FRAME_STATUS_ABORTED (5U)
1071 #define FVID2_FRAME_STATUS_OVERFLOW (6U)
1074 #define FVID2_FRAME_STATUS_ECC_CORRECTED (7U)
1078 #define FVID2_FRAME_STATUS_CRC_ERROR (8U)
1082 #define FVID2_FRAME_STATUS_ECC_ERROR (9U)
1086 #define FVID2_FRAME_STATUS_SUBMISSION_ERROR (10U)
1088 #define FVID2_FRAME_STATUS_TRUNCATED (11U)
1090 #define FVID2_FRAME_STATUS_ELONGATED (12U)
1092 #define FVID2_FRAME_STATUS_MAX (13U)
1667 int32_t retVal = (int32_t)
FALSE;
1678 retVal = (int32_t)
TRUE;
1682 retVal = (int32_t)
FALSE;
1691 int32_t retVal = (int32_t)
FALSE;
1698 retVal = (int32_t)
TRUE;
1702 retVal = (int32_t)
FALSE;
1711 int32_t retVal = (int32_t)
FALSE;
1717 retVal = (int32_t)
TRUE;
1721 retVal = (int32_t)
FALSE;
1730 int32_t retVal = (int32_t)
FALSE;
1736 retVal = (int32_t)
TRUE;
1740 retVal = (int32_t)
FALSE;
1749 int32_t retVal = (int32_t)
FALSE;
1757 retVal = (int32_t)
TRUE;
1761 retVal = (int32_t)
FALSE;
1770 int32_t retVal = (int32_t)
FALSE;
1778 retVal = (int32_t)
TRUE;
1782 retVal = (int32_t)
FALSE;
1791 int32_t retVal = (int32_t)
FALSE;
1797 retVal = (int32_t)
TRUE;
1801 retVal = (int32_t)
FALSE;
1810 int32_t retVal = (int32_t)
FALSE;
1819 retVal = (int32_t)
TRUE;
1823 retVal = (int32_t)
FALSE;
1832 int32_t retVal = (int32_t)
FALSE;
1848 retVal = (int32_t)
TRUE;
1852 retVal = (int32_t)
FALSE;
1861 int32_t retVal = (int32_t)
FALSE;
1928 retVal = (int32_t)
TRUE;
1932 retVal = (int32_t)
FALSE;
1941 int32_t retVal = (int32_t)
FALSE;
1969 retVal = (int32_t)
TRUE;
1973 retVal = (int32_t)
FALSE;
1982 int32_t retVal = (int32_t)
FALSE;
1992 retVal = (int32_t)
TRUE;
1996 retVal = (int32_t)
FALSE;
2005 int32_t retVal = (int32_t)
FALSE;
2022 retVal = (int32_t)
TRUE;
2026 retVal = (int32_t)
FALSE;
2035 int32_t retVal = (int32_t)
FALSE;
2043 retVal = (int32_t)
TRUE;
2047 retVal = (int32_t)
FALSE;
2056 uint32_t dataFmtIndex;
2152 return (dataFmtIndex);
2157 int32_t retVal = (int32_t)
FALSE;
2184 retVal = (int32_t)
TRUE;
2188 retVal = (int32_t)
FALSE;
2274 if(
NULL != modeInfo)
2277 modeInfo->
width = 1920U;
2278 modeInfo->
height = 1080U;
2281 modeInfo->
fps = 60U;
2308 if(
NULL != edgeCropCfg)
#define FVID2_DF_RGBA32_8888
RGBA32 32-bit - 8-bits R, 8-bits G, 8-bits B, 8-bit Alpha .
Definition: fvid2_dataTypes.h:376
#define FVID2_DF_ABGR32_8888
ABGR8888 32-bit - 8-bits B, 8-bits G, 8-bits R, 8-bit Alpha .
Definition: fvid2_dataTypes.h:406
uint32_t Fvid2_VideoIfMode
Video interface mode.
Definition: fvid2_dataTypes.h:975
#define FVID2_DF_BAYER_RAW
Bayer pattern.
Definition: fvid2_dataTypes.h:494
#define FVID2_DF_BGRX24_8888
xBGR888 24-bit - 8-bits B, 8-bits G, 8-bits R, 8-bit unused
Definition: fvid2_dataTypes.h:404
uint32_t cropLeft
Definition: fvid2_dataTypes.h:1368
uint32_t cropStartX
Definition: fvid2_dataTypes.h:1344
static int32_t Fvid2_isDataFmtYuv444(uint32_t dataFmt)
Function to check whether a data format is YUV444 .
Definition: fvid2_dataTypes.h:1789
static void Fvid2PosConfig_init(Fvid2_PosConfig *posCfg)
Fvid2_PosConfig structure init function.
Definition: fvid2_dataTypes.h:2319
#define FVID2_DF_YUV444I
YUV 444 interleaved - YUVYUV...
Definition: fvid2_dataTypes.h:348
uint32_t Fvid2_Standard
Definition: fvid2_dataTypes.h:650
Fvid2_SubFrameInfo * subFrameInfo
Definition: fvid2_dataTypes.h:1253
Structure containing edge crop configuration - used in DSS.
Definition: fvid2_dataTypes.h:1363
#define FVID2_MAX_FRAME_PTR
This macro determines the maximum number of FVID2 frame pointers that can be passed per frame list.
Definition: fvid2_dataTypes.h:147
#define FVID2_STD_1080P_60
1920x1080 60FPS progressive HD standard.
Definition: fvid2_dataTypes.h:678
#define FVID2_DF_BITMAP2_BGRA32_OFFSET0
BITMAP 2bpp BGRA32 offset 0 in CLUT.
Definition: fvid2_dataTypes.h:470
#define FVID2_DF_ARGB16_1555
ARGB1555 16-bit - 5-bits R, 5-bits G, 5-bits B, 1-bit Alpha .
Definition: fvid2_dataTypes.h:352
uint32_t startY
Definition: fvid2_dataTypes.h:1382
#define FVID2_DF_YUV420SP_UV
YUV 420 Semi-Planar - Y separate, UV interleaved.
Definition: fvid2_dataTypes.h:340
uint32_t subFrameNum
Definition: fvid2_dataTypes.h:1152
static void Fvid2Frame_init(Fvid2_Frame *frm)
Fvid2_Frame structure init function.
Definition: fvid2_dataTypes.h:2232
static int32_t Fvid2_isDataFmtYuv(uint32_t dataFmt)
Function to check whether a data format is YUV.
Definition: fvid2_dataTypes.h:1830
#define FVID2_BAYER_COLOR_COMP_R
Definition: fvid2_dataTypes.h:1033
#define FVID2_STD_VGA_60
640x480 60FPS VESA standard.
Definition: fvid2_dataTypes.h:686
static int32_t Fvid2_isDataFmtRgb64bit(uint32_t dataFmt)
Function to check whether a data format is RGB 64 bit.
Definition: fvid2_dataTypes.h:2033
static int32_t Fvid2_isDataFmtYuv420(uint32_t dataFmt)
Function to check whether a data format is YUV420.
Definition: fvid2_dataTypes.h:1689
static void Fvid2SubFrameInfo_init(Fvid2_SubFrameInfo *sfInfo)
Fvid2_SubFrameInfo structure init function.
Definition: fvid2_dataTypes.h:2220
#define FVID2_STD_WSVGA_70
1024x600 70FPS standard.
Definition: fvid2_dataTypes.h:704
#define FVID2_DF_YUV422I_VYUY
YUV 422 Interleaved format - VYUY.
Definition: fvid2_dataTypes.h:332
uint32_t fid
Definition: fvid2_dataTypes.h:1216
uint32_t Fvid2_EdgePolarity
Definition: fvid2_dataTypes.h:814
void * perFrameCfg
Definition: fvid2_dataTypes.h:1234
uint32_t status
Definition: fvid2_dataTypes.h:1259
#define FVID2_DF_ARGB48_12121212
ARGB48 48-bit - 12-bits R, 12-bits G, 12-bits B, 12-bit Alpha .
Definition: fvid2_dataTypes.h:586
#define FVID2_DF_XBGR24_8888
xBGR888 24-bit - 8-bits B, 8-bits G, 8-bits R, 8-bit unused
Definition: fvid2_dataTypes.h:400
#define FVID2_DF_YUV422SP_UV
YUV 422 Semi-Planar - Y separate, UV interleaved.
Definition: fvid2_dataTypes.h:334
#define FVID2_DF_RGBA24_6666
RGBA6666 24-bit - 6-bits R, 6-bits G, 6-bits B, 6-bit Alpha .
Definition: fvid2_dataTypes.h:364
#define FVID2_DF_AGBR16_1555
ABGR1555 16-bit - 5-bits G, 5-bits B, 5-bits R, 1-bit Alpha .
Definition: fvid2_dataTypes.h:388
#define FVID2_DF_BGRA16_1555
BGRA1555 16-bit - 5-bits B, 5-bits G, 5-bits R, 1-bit Alpha.
Definition: fvid2_dataTypes.h:414
#define FVID2_DF_BGRX32_1010102
BGRX1010102 32-bit - 10-bits B, 10-bits G, 10-bits R, 2-bit unused.
Definition: fvid2_dataTypes.h:420
uint32_t Fvid2_Fid
Definition: fvid2_dataTypes.h:782
uint32_t Fvid2_DataFormat
Definition: fvid2_dataTypes.h:324
uint32_t hSyncLen
Definition: fvid2_dataTypes.h:1327
#define FVID2_DF_BITMAP1_BGRA32_OFFSET7
BITMAP 1bpp BGRA32 offset 7 in CLUT.
Definition: fvid2_dataTypes.h:492
#define FVID2_DF_YUV422I_YUYV
YUV 422 Interleaved format - YUYV.
Definition: fvid2_dataTypes.h:328
uint32_t startX
Definition: fvid2_dataTypes.h:1380
#define FVID2_DF_BGRA16_5551
BGRA5551 16-bit - 5-bits B, 5-bits G, 5-bits R, 1-bit Alpha .
Definition: fvid2_dataTypes.h:384
#define FVID2_DF_ARGB32_8888
ARGB32 32-bit - 8-bits R, 8-bits G, 8-bits B, 8-bit Alpha .
Definition: fvid2_dataTypes.h:372
#define FVID2_DF_BGRX32_8888
BGRX8888 32-bit - 8-bits B, 8-bits G, 8-bits R, 8-bit unused.
Definition: fvid2_dataTypes.h:412
#define FVID2_DF_BGRA64_16161616
RGBA16161616 64-bit - 16-bits B, 16-bits G, 16-bits R, 16-bit Alpha.
Definition: fvid2_dataTypes.h:426
static int32_t Fvid2_isDataFmtRgb24bit(uint32_t dataFmt)
Function to check whether a data format is RGB 24-bit.
Definition: fvid2_dataTypes.h:1980
#define NULL
Define NULL if not defined.
Definition: csl_types.h:100
Structure containing size configuration.
Definition: fvid2_dataTypes.h:1391
#define FVID2_DF_ABGR24_6666
ABGR6666 24-bit - 6-bits B, 6-bits G, 6-bits R, 6-bit Alpha .
Definition: fvid2_dataTypes.h:396
static void Fvid2EdgeCropConfig_init(Fvid2_EdgeCropConfig *edgeCropCfg)
Fvid2_EdgeCropConfig structure init function.
Definition: fvid2_dataTypes.h:2306
#define FVID2_DF_YUV444P
YUV 444 Planar - Y, U and V separate.
Definition: fvid2_dataTypes.h:346
static void Fvid2Format_init(Fvid2_Format *fmt)
Fvid2_Format structure init function.
Definition: fvid2_dataTypes.h:2195
#define FVID2_STD_VGA_85
640x480 85FPS VESA standard.
Definition: fvid2_dataTypes.h:692
Structure containing position configuration - used in VCOMP and CIG.
Definition: fvid2_dataTypes.h:1379
int32_t Fvid2_getModeInfo(Fvid2_ModeInfo *modeInfo)
Function to get the information about various FVID2 modes/standards.
#define FVID2_STD_VGA_75
640x480 75FPS VESA standard.
Definition: fvid2_dataTypes.h:690
#define FVID2_DF_XBGR64_16161616
XBGR16161616 64-bit - 16-bits B, 16-bits G, 16-bits R, 16-bit unused.
Definition: fvid2_dataTypes.h:432
#define FVID2_STD_XGA_75
1024x768 75FPS VESA standard.
Definition: fvid2_dataTypes.h:712
uint32_t cropRight
Definition: fvid2_dataTypes.h:1370
#define FVID2_DF_ARGB24_6666
ARGB6666 24-bit - 6-bits R, 6-bits G, 6-bits B, 6-bit Alpha .
Definition: fvid2_dataTypes.h:362
static void Fvid2ModeInfo_init(Fvid2_ModeInfo *modeInfo)
Fvid2_ModeInfo structure init function. This defaults to 1080p60.
Definition: fvid2_dataTypes.h:2272
#define FVID2_MAX_PLANES_PER_FIELD
This macro determines the maximum number of planes/address used to represent a video buffer per field...
Definition: fvid2_dataTypes.h:161
#define FVID2_DF_BGRA32_1010102
BGRA1010102 32-bit - 10-bits B, 10-bits G, 10-bits R, 2-bit Alpha.
Definition: fvid2_dataTypes.h:418
#define FVID2_DF_BITMAP1_BGRA32_OFFSET2
BITMAP 1bpp BGRA32 offset 2 in CLUT.
Definition: fvid2_dataTypes.h:482
#define FVID2_STD_WXGA_75
1280x800 75FPS VESA standard.
Definition: fvid2_dataTypes.h:726
void * appData
Definition: fvid2_dataTypes.h:1230
#define FVID2_DF_RGB24_888_PLANAR
RGB888 planar format data format.
Definition: fvid2_dataTypes.h:584
#define FVID2_DF_BGRX16_5551
BGRX5551 16-bit - 5-bits B, 5-bits G, 5-bits R, 1-bit unused .
Definition: fvid2_dataTypes.h:394
#define FVID2_DF_BITMAP2_BGRA32_OFFSET3
BITMAP 2bpp BGRA32 offset 3 in CLUT.
Definition: fvid2_dataTypes.h:476
#define FVID2_DF_RGBX32_1010102
RGBX1010102 32-bit - 10-bits B, 10-bits G, 10-bits R, 2-bit unused.
Definition: fvid2_dataTypes.h:424
#define FVID2_STD_SXGA_85
1280x1024 85FPS VESA standard.
Definition: fvid2_dataTypes.h:736
#define FVID2_DF_RGBA16_4444
RGBA4444 16-bit - 4-bits R, 4-bits G, 4-bits B, 4-bit Alpha .
Definition: fvid2_dataTypes.h:358
uint32_t fps
Definition: fvid2_dataTypes.h:1320
uint32_t cropBottom
Definition: fvid2_dataTypes.h:1366
uint64_t addr
Definition: csl_udmap_tr.h:3
#define FVID2_STD_VGA_72
640x480 72FPS VESA standard.
Definition: fvid2_dataTypes.h:688
#define FVID2_DF_YUV422I_YVYU
YUV 422 Interleaved format - YVYU.
Definition: fvid2_dataTypes.h:330
static void Fvid2FrameList_init(Fvid2_FrameList *fList)
Fvid2_FrameList structure init function.
Definition: fvid2_dataTypes.h:2254
uint32_t Fvid2_FidPol
Definition: fvid2_dataTypes.h:829
#define FVID2_DF_BGRA24_6666
BGRA6666 24-bit - 6-bits B, 6-bits G, 6-bits R, 6-bit Alpha .
Definition: fvid2_dataTypes.h:408
#define FVID2_STD_SVGA_72
800x600 72FPS VESA standard.
Definition: fvid2_dataTypes.h:698
static int32_t Fvid2_isDataFmtRgb32bit(uint32_t dataFmt)
Function to check whether a data format is RGB 32-bit.
Definition: fvid2_dataTypes.h:2003
#define FVID2_STD_WXGA_60
1280x800 60FPS VESA standard.
Definition: fvid2_dataTypes.h:724
static int32_t Fvid2_isDataFmtYuv420Sp(uint32_t dataFmt)
Function to check whether a data format is YUV420SP.
Definition: fvid2_dataTypes.h:1709
uint32_t width
Definition: fvid2_dataTypes.h:1310
Fvid2_Frame * frames[FVID2_MAX_FRAME_PTR]
Definition: fvid2_dataTypes.h:1276
#define FVID2_DF_BGR24_888
BGR888 24-bit - 8-bits B, 8-bits G, 8-bits R.
Definition: fvid2_dataTypes.h:398
#define FVID2_DF_XBGR_4444
xRGB12-16bit- 4-bits R, 4-bits G, 4-bits B, 4-bits unused.
Definition: fvid2_dataTypes.h:370
static uint32_t Fvid2_BayerColorIndex(uint32_t dataFmt, uint32_t color)
Function to get the index of the color for bayer data format.
Definition: fvid2_dataTypes.h:2054
#define FVID2_STD_XGA_85
1024x768 85FPS VESA standard.
Definition: fvid2_dataTypes.h:714
UInt32 width
Definition: fvid2_dataTypes.h:1392
void * drvData
Definition: fvid2_dataTypes.h:1285
UInt32 height
Definition: fvid2_dataTypes.h:1394
uint32_t hBackPorch
Definition: fvid2_dataTypes.h:1325
#define FVID2_DF_BGR16_565
BGR565 16-bit - 5-bits B, 6-bits G, 5-bits R.
Definition: fvid2_dataTypes.h:378
void * perListCfg
Definition: fvid2_dataTypes.h:1292
#define FVID2_DF_AGBR16_4444
ABGR4444 16-bit - 4-bits G, 4-bits B, 4-bits R, 4-bit Alpha .
Definition: fvid2_dataTypes.h:390
Structure containing crop configuration - used in Scaler and VCOMP.
Definition: fvid2_dataTypes.h:1343
#define FVID2_STD_UXGA_60
1600x1200 60FPS VESA standard.
Definition: fvid2_dataTypes.h:744
#define FVID2_DF_YUV422I_UYVY
YUV 422 Interleaved format - UYVY.
Definition: fvid2_dataTypes.h:326
static int32_t Fvid2_isDataFmtRgb(uint32_t dataFmt)
Function to check whether a data format is RGB .
Definition: fvid2_dataTypes.h:1859
static int32_t Fvid2_isDataFmtYuv422I(uint32_t dataFmt)
Function to check whether a data format is YUV422 interleaved.
Definition: fvid2_dataTypes.h:1768
#define FVID2_DF_RGBX24_8888
xBGR888 24-bit - 8-bits B, 8-bits G, 8-bits R, 8-bit unused
Definition: fvid2_dataTypes.h:402
#define FVID2_DF_BGRA16_4444
BGRA4444 16-bit - 4-bits B, 4-bits G, 4-bits R, 4-bit Alpha .
Definition: fvid2_dataTypes.h:386
#define FVID2_DF_YUV422SP_VU
YUV 422 Semi-Planar - Y separate, VU interleaved.
Definition: fvid2_dataTypes.h:336
#define FVID2_DF_BAYER_GRBG
Raw bayer data color pattern G R G R ... B G B G ...
Definition: fvid2_dataTypes.h:499
uint32_t chNum
Definition: fvid2_dataTypes.h:1219
uint32_t cropTop
Definition: fvid2_dataTypes.h:1364
Sub-Frame information.
Definition: fvid2_dataTypes.h:1151
uint64_t timeStamp64
Definition: fvid2_dataTypes.h:1222
FVID2 Mode information structure.
Definition: fvid2_dataTypes.h:1306
#define FVID2_DF_BGRA32_8888
BGRA8888 32-bit - 8-bits B, 8-bits G, 8-bits R, 8-bit Alpha .
Definition: fvid2_dataTypes.h:410
#define FVID2_STD_SVGA_60
800x600 60FPS VESA standard.
Definition: fvid2_dataTypes.h:696
#define FVID2_DF_BITMAP1_BGRA32_OFFSET3
BITMAP 1bpp BGRA32 offset 3 in CLUT.
Definition: fvid2_dataTypes.h:484
uint32_t Fvid2_VideoIfWidth
Definition: fvid2_dataTypes.h:934
#define FVID2_DF_ARGB16_4444
ARGB4444 16-bit - 4-bits R, 4-bits G, 4-bits B, 4-bit Alpha .
Definition: fvid2_dataTypes.h:356
uint32_t cropStartY
Definition: fvid2_dataTypes.h:1346
uint32_t Fvid2_DVFormat
Definition: fvid2_dataTypes.h:224
#define FVID2_FRAME_STATUS_INIT
Definition: fvid2_dataTypes.h:1057
#define FVID2_DF_RGBX16_4444
RGBX4444 16-bit - 4-bits R, 4-bits G, 4-bits B, 4-bit Unused .
Definition: fvid2_dataTypes.h:360
uint32_t Fvid2_BufferFormat
Definition: fvid2_dataTypes.h:842
static void Fvid2CropConfig_init(Fvid2_CropConfig *cropCfg)
Fvid2_CropConfig structure init function.
Definition: fvid2_dataTypes.h:2293
uint32_t numOutLines
Definition: fvid2_dataTypes.h:1163
#define FVID2_MAX_PLANES
This macro determines the maximum number of planes/address used to represent a video buffer....
Definition: fvid2_dataTypes.h:169
FVID2 frame buffer list used to exchange multiple FVID2 frames in a single driver call.
Definition: fvid2_dataTypes.h:1275
uint32_t Fvid2_BayerColorComp
Enum for selecting bayer color components for odd/even pixel position on odd/even lines,...
Definition: fvid2_dataTypes.h:1032
#define FVID2_STD_XGA_DSS_TDM_60
1024x768 60FPS VESA standard. Applicable for DSS in 8-bit TDM mode.
Definition: fvid2_dataTypes.h:708
#define FVID2_DF_BGRX64_16161616
BGRX16161616 64-bit - 16-bits B, 16-bits G, 16-bits R, 16-bit unused.
Definition: fvid2_dataTypes.h:428
const Char * Fvid2_getDataFmtString(uint32_t dataFmt)
Function to get the name of the data format in printable string.
uint32_t vSyncLen
Definition: fvid2_dataTypes.h:1334
#define FVID2_DF_RGBA16_5551
RGBA5551 16-bit - 5-bits R, 5-bits G, 5-bits B, 1-bit Alpha .
Definition: fvid2_dataTypes.h:354
static int32_t Fvid2_isDataFmtRgb16bit(uint32_t dataFmt)
Function to check whether a data format is RGB 16-bit.
Definition: fvid2_dataTypes.h:1939
uint32_t Fvid2_ScanFormat
Definition: fvid2_dataTypes.h:635
#define FVID2_SF_PROGRESSIVE
Progressive mode.
Definition: fvid2_dataTypes.h:639
#define FVID2_DF_BITMAP1_BGRA32_OFFSET0
BITMAP 1bpp BGRA32 offset 0 in CLUT.
Definition: fvid2_dataTypes.h:478
uint32_t Fvid2_FlipType
Definition: fvid2_dataTypes.h:239
#define FVID2_DF_RGB16_565_A8
RGB565 16-bit - 5-bits R, 6-bits G, 5-bits B. Alpha 8-bits another plane.
Definition: fvid2_dataTypes.h:578
#define FVID2_BAYER_COLOR_COMP_GB
Definition: fvid2_dataTypes.h:1037
uint32_t numInLines
Definition: fvid2_dataTypes.h:1158
static int32_t Fvid2_isStandardVesa(uint32_t standard)
Function to check whether a standard is VESA mode or not.
Definition: fvid2_dataTypes.h:2155
static int32_t Fvid2_isDataFmtYuv422(uint32_t dataFmt)
Function to check whether a data format is YUV422.
Definition: fvid2_dataTypes.h:1665
#define FVID2_DF_BITMAP1_BGRA32_OFFSET6
BITMAP 1bpp BGRA32 offset 6 in CLUT.
Definition: fvid2_dataTypes.h:490
#define FVID2_DF_RGB24_888
RGB24 24-bit - 8-bits R, 8-bits G, 8-bits B.
Definition: fvid2_dataTypes.h:366
uint32_t scanFormat
Definition: fvid2_dataTypes.h:1314
#define FVID2_STD_SVGA_75
800x600 75FPS VESA standard.
Definition: fvid2_dataTypes.h:700
void * appData
Definition: fvid2_dataTypes.h:1288
#define FVID2_DF_ABGR64_16161616
ABGR16161616 64-bit - 16-bits B, 16-bits G, 16-bits R, 16-bit Alpha.
Definition: fvid2_dataTypes.h:430
#define FVID2_DF_YUV420P
YUV 420 Planar - Y, U and V separate.
Definition: fvid2_dataTypes.h:344
static int32_t Fvid2_isDataFmtSemiPlanar(uint32_t dataFmt)
Function to check whether a data format is semi-planar.
Definition: fvid2_dataTypes.h:1747
#define FVID2_DF_BITMAP8_BGRA32
BITMAP 8bpp BGRA32.
Definition: fvid2_dataTypes.h:464
#define FVID2_STD_XGA_70
1024x768 72FPS VESA standard.
Definition: fvid2_dataTypes.h:710
#define FVID2_DF_YUV420SP_VU
YUV 420 Semi-Planar - Y separate, VU interleaved.
Definition: fvid2_dataTypes.h:342
#define FVID2_BAYER_COLOR_COMP_GR
Definition: fvid2_dataTypes.h:1035
#define FVID2_DF_BITMAP4_BGRA32_LOWER
BITMAP 4bpp BGRA32 lower address in CLUT.
Definition: fvid2_dataTypes.h:466
#define TRUE
Definition: csl_types.h:61
#define FVID2_DF_XGBR16_1555
XGBR1555 16-bit - 5-bits G, 5-bits B, 5-bits R, 1-bit unused .
Definition: fvid2_dataTypes.h:392
FVID2 frame buffer structure.
Definition: fvid2_dataTypes.h:1178
#define FVID2_STD_SXGAP_60
1400x1050 60FPS VESA standard.
Definition: fvid2_dataTypes.h:740
#define FVID2_DF_ABGR16_4444
ABGR4444 16-bit - 4-bits B, 4-bits G, 4-bits R, 4-bit Alpha .
Definition: fvid2_dataTypes.h:382
uint32_t pixelClock
Definition: fvid2_dataTypes.h:1316
#define FVID2_DF_BITMAP1_BGRA32_OFFSET1
BITMAP 1bpp BGRA32 offset 1 in CLUT.
Definition: fvid2_dataTypes.h:480
#define FVID2_DF_BAYER_RGGB
Raw bayer data color pattern R G G R ... G B G B ...
Definition: fvid2_dataTypes.h:504
uint32_t cropWidth
Definition: fvid2_dataTypes.h:1348
uint32_t standard
Definition: fvid2_dataTypes.h:1307
uint32_t Fvid2_ColorCompStorageFmt
Definition: fvid2_dataTypes.h:855
#define FVID2_DF_BAYER_BGGR
Raw bayer data color pattern B G B G ... G B G B ...
Definition: fvid2_dataTypes.h:509
#define FVID2_DF_RGBA32_1010102
RGBA1010102 32-bit - 10-bits B, 10-bits G, 10-bits R, 2-bit Alpha.
Definition: fvid2_dataTypes.h:422
uint32_t height
Definition: fvid2_dataTypes.h:1312
uint32_t hFrontPorch
Definition: fvid2_dataTypes.h:1322
#define FVID2_STD_SXGAP_75
1400x1050 75FPS VESA standard.
Definition: fvid2_dataTypes.h:742
uint32_t vFrontPorch
Definition: fvid2_dataTypes.h:1330
uint32_t numFrames
Definition: fvid2_dataTypes.h:1280
#define FVID2_DF_BITMAP2_BGRA32_OFFSET1
BITMAP 2bpp BGRA32 offset 1 in CLUT.
Definition: fvid2_dataTypes.h:472
uint32_t Fvid2_ChromaPos
Enum for selecting chroma position in chroma up or down sampler.
Definition: fvid2_dataTypes.h:1015
uint32_t cropHeight
Definition: fvid2_dataTypes.h:1350
#define FVID2_STD_XGA_60
1024x768 60FPS VESA standard.
Definition: fvid2_dataTypes.h:706
#define FVID2_DF_BITMAP1_BGRA32_OFFSET5
BITMAP 1bpp BGRA32 offset 5 in CLUT.
Definition: fvid2_dataTypes.h:488
uint32_t Fvid2_FrameStatus
Enum for state of the FVID2 frame. Typically used for marking FVID2_frame as either SUBMITTED,...
Definition: fvid2_dataTypes.h:1056
#define FVID2_CCSF_BITS8_PACKED
8 Bits per Pixel packed.
Definition: fvid2_dataTypes.h:863
void * drvData
Definition: fvid2_dataTypes.h:1250
#define FVID2_DF_BITMAP2_BGRA32_OFFSET2
BITMAP 2bpp BGRA32 offset 2 in CLUT.
Definition: fvid2_dataTypes.h:474
static int32_t Fvid2_isDataFmtBayer(uint32_t dataFmt)
Function to check whether a data format is Bayer with MosaicPattern.
Definition: fvid2_dataTypes.h:1808
static int32_t Fvid2_isDataFmtYuv422Sp(uint32_t dataFmt)
Function to check whether a data format is YUV422SP.
Definition: fvid2_dataTypes.h:1728
#define FVID2_DF_BGRX16_1555
BGRX1555 16-bit - 5-bits B, 5-bits G, 5-bits R, 1-bit unused.
Definition: fvid2_dataTypes.h:416
#define FVID2_DF_XRGB32_8888
XRGB32 32-bit - 8-bits R, 8-bits G, 8-bits B, 8-bit unused .
Definition: fvid2_dataTypes.h:374
#define FVID2_DF_BAYER_GBRG
Raw bayer data color pattern G B G B ... R R R G ...
Definition: fvid2_dataTypes.h:514
#define FVID2_STD_SXGA_75
1280x1024 75FPS VESA standard.
Definition: fvid2_dataTypes.h:734
#define FVID2_DF_BGR16_565_A8
BGR565 16-bit - 5-bits B, 6-bits G, 5-bits R. Alpha 8-bits another plane.
Definition: fvid2_dataTypes.h:574
uint64_t addr[FVID2_MAX_PLANES]
Definition: fvid2_dataTypes.h:1179
#define FVID2_DF_YUV422P
YUV 422 Planar - Y, U and V separate.
Definition: fvid2_dataTypes.h:338
uint32_t Fvid2_Polarity
Definition: fvid2_dataTypes.h:799
#define FALSE
Definition: csl_types.h:62
#define FVID2_STD_SVGA_85
800x600 85FPS VESA standard.
Definition: fvid2_dataTypes.h:702
#define FVID2_STD_SXGA_60
1280x1024 60FPS VESA standard.
Definition: fvid2_dataTypes.h:732
#define FVID2_DF_BITMAP4_BGRA32_UPPER
BITMAP 4bpp BGRA32 upper address in CLUT.
Definition: fvid2_dataTypes.h:468
#define FVID2_DF_BGRX_4444
RGBx12-16bit- 4-bits R, 4-bits G, 4-bits B, 4-bits unused .
Definition: fvid2_dataTypes.h:368
#define FVID2_STD_WXGA_85
1280x800 85FPS VESA standard.
Definition: fvid2_dataTypes.h:728
const Char * Fvid2_getStandardString(uint32_t standard)
Function to get the name of the standard in printable string.
#define FVID2_DF_BITMAP1_BGRA32_OFFSET4
BITMAP 1bpp BGRA32 offset 4 in CLUT.
Definition: fvid2_dataTypes.h:486
uint32_t vBackPorch
Definition: fvid2_dataTypes.h:1332
#define FVID2_DF_RGB16_565
RGB565 16-bit - 5-bits R, 6-bits G, 5-bits B.
Definition: fvid2_dataTypes.h:350
#define FVID2_DF_ABGR16_1555
ABGR1555 16-bit - 5-bits B, 5-bits G, 5-bits R, 1-bit Alpha .
Definition: fvid2_dataTypes.h:380