8. Data Sheet¶
Datasheet section contains performance information about various modules within Processor SDK RTOS J722S.
Important
Some datasheet information is not available here and users must request access to the ADDON package for Processor SDK RTOS J722S in order to get this information.
Users can request access to the ADDON package from here [LINK]
Once access is granted, users can download the the ADDON package from here [LINK]
Once the ADDON package is installed, the datasheet can be found here ${PSDK_RTOS_ADDON_PATH}/psdk_rtos/docs/datasheet/index.html
Note
All performance measurements provided in this document are PRELIMINARY and have not necessarily been fully optimized yet.
8.1. Common parameters used for performance benchmarking¶
Any additional parameters or overrides to common parameters, will be specified in respective sections.
Parameter |
Value |
---|---|
SoC |
J722S |
Board |
J722S EVM with Fusion1 card |
A53 |
1.4 GHZ (L1P, L1D, L2 cache ON) |
R5F |
800 MHz (L1P, L1D cache ON) |
C7x |
1 GHZ (32K L1P, 64K L1D, 2.25M L2 cache) |
MSMC cache |
0 bytes |
DDR |
3733 MT/s |
VPAC |
600 MHZ |
DMPAC |
428 MHZ |
Others |
Cache Enabled, Release Build, Code/Data sections in DDR |
8.2. Vision Apps (ADAS, Vision, DL demos)¶
For performance details, see vision apps datasheet here [LINK]. See specific demo page to see peformance numbers for that demo.
8.4. TI Deep learning Product (TIDL)¶
TIDL datasheet only available through ADDON package (refer to instructions at top of this page).
8.5. TI Autonomous Driving Algorithms (TIADALG)¶
TIADALG datasheet only available through ADDON package (refer to instructions at top of this page).