![]() |
TI J721E Imaging User Guide
|
| ITT Server Remote | List of remote function calls for remote service run |
| ▼Kernels | List of API function calls for imaging kernels |
| AEWB Kernels | The list of kernels supported in hwa module |
| ▼HWA OpenVX kernels | VPAC and DMPAC openvx kernals |
| TI DMPAC DOF (Dense Optical Flow) Kernel APIs | DMPAC Dense Optical Flow Kernels |
| TI DMPAC SDE (Stereo Disparity Engine) Kernel APIs | DMPAC Stereo Disparity Engine Kernels |
| ▼TI VPAC LDC (Lens Distortion Correction) Kernel APIs | VPAC Lens Distortion Correction Kernels |
| Enumerations | Enumerations for configuration parameters in VPAC LDC structures |
| TI VPAC MSC (Multi-scaler) Kernel APIs | VPAC Multi-scaler Kernels |
| TI VPAC NF (Noise filter) Kernel APIs | VPAC Noise Filter Kernels |
| ▼TI VPAC VISS (Vision Imaging Sub System) Kernel APIs | VPAC Vision Imaging Sub System Kernels |
| Enumerations | Enumerations for configuration parameters in VPAC VISS structures |
| Enumerations | Enumerations for configuration output routing in VPAC VISS structures |
| Enumerations | Enumerations for configuration parameters in VPAC VISS FCP structure |
| Sensor Driver | RTOS Sensor Driver Framework |
| TI 2A Wrapper | RTOS 2A Wrapper for EdgeAI |
| ▼Utils | Utility and infrastructure APIs used to create applications and kernels |
| (ISP Tuning Tool Server) APIs | This section contains APIs for ISP Tuning Tool Server |
| HW accelerator initialization APIs (HLOS only) | This section contains APIs for HW accelerator configuration, in particular to configure the frequency of the VPAC and DMPAC from the A-core |
| HW accelerator initialization APIs (RTOS only) | This section contains APIs for HW accelerator initialization |
| ISS | This section contains APIs for ISS |
| NetworkCtrl Implementation | |
| Sensor Initialization API (RTOS only) | This section contains APIs for Sensor initialization |