Summary of CPU load
| CPU | TOTAL LOAD — |
| mpu1_0 | 2. 2 |
| mcu2_0 | 10. 2 |
| c7x_1 | 0. 1 |
| c7x_2 | 0. 1 |
HWA performance statistics
| HWA | LOAD ------— |
| VISS | 11.60 % ( 65 MP/s ) |
| LDC | 10.94 % ( 64 MP/s ) |
| MSC0 | 16.67 % ( 64 MP/s ) |
DDR performance statistics
| DDR BW | AVG | PEAK – |
| READ BW | 615 MB/s | 2549 MB/s |
| WRITE BW | 433 MB/s | 1562 MB/s |
| TOTAL BW | 1048 MB/s | 4111 MB/s |
Detailed CPU performance/memory statistics
CPU: mcu2_0
Task Table
TASK | TASK LOAD -----------—|----—
CPU Heap Table
| HEAP | Size | Free | Unused – |
| DDR_LOCAL_MEM | 33554432 B | 33083392 B | 98 % |
CPU: c7x_1
Task Table
TASK | TASK LOAD -----------—|----—
CPU Heap Table
| HEAP | Size | Free | Unused – |
| DDR_LOCAL_MEM | 117440512 B | 117440448 B | 99 % |
| L3_MEM | 2097152 B | 2097152 B | 100 % |
| L2_MEM | 245760 B | 16384 B | 6 % |
| L1_MEM | 16384 B | 16384 B | 100 % |
| DDR_SCRATCH_MEM | 117440512 B | 117440512 B | 100 % |
| DDR_NON_CACHE_M | 16777216 B | 16777216 B | 100 % |
| DDR_SCRATCH_NON | 16777216 B | 16777216 B | 100 % |
CPU: c7x_2
Task Table
TASK | TASK LOAD -----------—|----—
CPU Heap Table
| HEAP | Size | Free | Unused – |
| DDR_LOCAL_MEM | 117440512 B | 117440448 B | 99 % |
| L3_MEM | 2097152 B | 2097152 B | 100 % |
| L2_MEM | 245760 B | 245760 B | 100 % |
| L1_MEM | 16384 B | 16384 B | 100 % |
| DDR_SCRATCH_MEM | 117440512 B | 117440512 B | 100 % |
| DDR_NON_CACHE_M | 16777216 B | 16777216 B | 100 % |
| DDR_SCRATCH_NON | 16777216 B | 16777216 B | 100 % |
Performance point statistics
TOTAL Performance
| PERF | avg (usecs) | min/max (usecs) |
| TOTAL | 32396 | 32170 / 32712 | 309 |
TOTAL FPS
| PERF | Frames pe |
| TOTAL | 30.86 |
GRAPH: Detailed Statistics
Node Execution Table
Per Node Breakdown
| NODE | avg (usecs) | min/max (usecs) | Total Execu |
| node_92 ( CAPTURE2) | 32407 | 32345 / 63708 | 784 |
| VISS_Processing (VPAC_VISS1) | 3937 | 3927 / 3971 | 784 |
| 2A_AlgNode ( MCU2-0) | 2311 | 2057 / 4453 | 784 |
| node_108 ( VPAC_LDC1) | 3584 | 3557 / 3617 | 784 |
| node_110 ( VPAC_MSC1) | 5426 | 5415 / 5467 | 784 |
| node_112 ( DISPLAY1) | 8495 | 44 / 16794 | 784 |