![]() |
TI Autonomous Driving Algorithms (TIADALG) Library User Guide
|
TIADALG is a set of optimized algorithm/API intdeded to get used in Auto valet parking system.
TIADALG provides APIs with pre built static libabries (Linux x86_64 and C66x) which can be tested in standlone light weight test bench ("test" folder) infrastrcture provided in respective API folder.
Complete applications utilizing TI Deep Learning (TIDL) modules and TIADALG are provided with PSDKRA. There applications like parking spot detection, vehicle detection, semantic segmenation, motion detection, depth estimation and visual localization are implemented.
Reference | Description |
---|---|
TIADALG Package Contents | TIADALG Package Contents |
TIADALG Build and Run Instructions | TIADALG Build Instructions for both Windows and linux machine |
TIADALG API GUIDE | TIADALG API Guide |
Disclaimer | Disclaimer |
|
© Copyright 2018 Texas Instruments Incorporated. All rights reserved. |
Document generated by doxygen 1.8.6 |