3.1. DM Release Notes - 11_01_00¶
3.1.1. Introduction¶
This release note provides important information about the features and bug fixes in the DM in the PDK software package for the Jacinto family of devices. This document provides product information and known issues specific to the DM present in the PDK software package.
New features added/supported are listed below, and defects fixed are highlighted in Fixed Issues. Also, please check Upgrade and Compatibility for backward compatibility.
3.1.2. What’s New¶
ID
Description
Module
Supported Platforms
PDK-17592
Sciclient should support a common library across Main R5 and MCU R5
SCICLIENT
J721E,J7200,J721S2,J742S2,J784S4
3.1.3. Upgrade and Compatibility¶
There are no compatibility changes in this DM release.
3.1.4. Device Support¶
See Device Support in PDK release notes for devices supported by DM.
3.1.5. Validation Information¶
Refer Validation Information in PDK release notes for validation information.
3.1.6. Tool Chain Information¶
Refer Tool Chain Information in PDK release notes for tool chain information.
3.1.7. Fixed Issues¶
ID |
Head Line |
Module |
Affected Versions |
Affected Platforms |
|---|---|---|---|---|
PDK-16919 |
DM Crashes in mmr_unlock_all API when Main Domain is Isolated |
PM |
10.01.00 |
J721E,J7200,J721S2,J742S2,J784S4 |
SYSFW-8536 |
Add higher burst size support for CSI BCDMA channels |
BCDMA |
11.00.00 |
J721S2,J742S2,J784S4 |
3.1.8. Known Issues¶
There are no known issues for DM.
Refer Known Issues in PDK release notes for other limitations.
3.1.9. Limitations¶
There are no known limitations for DM.
Refer Limitations in PDK release notes for other limitations.