TI Autonomous Driving Algorithms (TIADALG) Library User Guide
VLIB_triangulatePoints_types.h
Go to the documentation of this file.
1
/*
2
* module name : Structure From Motion
3
*
4
* module descripton : Generates sparse 3D points from optical flow information in camera captured images
5
*
6
* Copyright (C) 2007-2017 Texas Instruments Incorporated - https://www.ti.com/
7
* ALL RIGHTS RESERVED
8
*
9
*/
10
#ifndef VLIB_TRIANGULATEPOINT_TYPES_H_
11
#define VLIB_TRIANGULATEPOINT_TYPES_H_ 1
12
13
#define VLIB_TRIANG_CAMERA_EXTRENSIC_PARAM_SIZE (12)
14
#define VXLIB_TRIANG_CAMERA_EXTRENSIC_PARAM_SIZE (VLIB_TRIANG_CAMERA_EXTRENSIC_PARAM_SIZE)
15
16
#define VLIB_TRIANG_CAMERA_INTRINSIC_PARAM_SIZE (9)
17
#define VXLIB_TRIANG_CAMERA_INTRINSIC_PARAM_SIZE (VLIB_TRIANG_CAMERA_INTRINSIC_PARAM_SIZE)
18
/*
19
* To make double word alignment and also to take account of last row
20
* which is 0 0 0 1
21
*/
22
#define VLIB_TRIANG_CAMERA_EXTRENSIC_PARAM_ASIZE (VLIB_TRIANG_CAMERA_EXTRENSIC_PARAM_SIZE + 8)
23
#define VXLIB_TRIANG_CAMERA_EXTRENSIC_PARAM_ASIZE (VLIB_TRIANG_CAMERA_EXTRENSIC_PARAM_ASIZE)
24
/* To make double word aligned.
25
*/
26
#define VLIB_TRIANG_CAMERA_INTRINSIC_PARAM_ASIZE (VLIB_TRIANG_CAMERA_INTRINSIC_PARAM_SIZE + 1)
27
#define VXLIB_TRIANG_CAMERA_INTRINSIC_PARAM_ASIZE (VLIB_TRIANG_CAMERA_INTRINSIC_PARAM_ASIZE)
28
/*
29
* Maximum number track length which is considered for triangulation
30
*/
31
#define VLIB_TRIANG_MAX_POINTS_IN_TRACK (MAX_NUM_FRAMES_TO_TRACK)
32
33
#define VXLIB_TRIANG_MAX_POINTS_IN_TRACK (VLIB_TRIANG_MAX_POINTS_IN_TRACK)
34
/*
35
* Maximum number of tracks worked together, called as vector. This is controlled SIMD length of processor for floating point data
36
*/
37
#define VLIB_TRIANG_NUM_TRACKS_IN_ONE_VECTOR (SIMD_WIDTH)
38
39
#define VXLIB_TRIANG_NUM_TRACKS_IN_ONE_VECTOR (VLIB_TRIANG_NUM_TRACKS_IN_ONE_VECTOR)
40
41
/*
42
* Total number of unique element in matrix At*A used in triangulation
43
*/
44
#define VLIB_TRIANG_NUM_UNIQUE_ELEMENTS_IN_ATA (6)
45
#define VXLIB_TRIANG_NUM_UNIQUE_ELEMENTS_IN_ATA (VLIB_TRIANG_NUM_UNIQUE_ELEMENTS_IN_ATA)
46
/* Number of rows in triangulation matrix
47
*/
48
#define VLIB_TRIANG_MAT_ROW (3)
49
#define VXLIB_TRIANG_MAT_ROW (VLIB_TRIANG_MAT_ROW)
50
/* Number of columns in triangulation matrix
51
*/
52
#define VLIB_TRIANG_MAT_COL (VLIB_TRIANG_MAX_POINTS_IN_TRACK * 2)
53
#define VXLIB_TRIANG_MAT_COL (VLIB_TRIANG_MAT_COL)
54
55
/* Aligned number of rows for triangulation matrix, to have data double word aligned.
56
*/
57
#define VLIB_TRIANG_MAT_AROW ((VLIB_TRIANG_MAT_ROW + 1) & 0xFFFFFFFE)
58
#define VXLIB_TRIANG_MAT_AROW (VLIB_TRIANG_MAT_AROW)
59
60
#endif
61
/* ======================================================================== */
62
/* End of file: VLIB_triangulatePoints_types.h */
63
/* ======================================================================== */
© Copyright 2018 Texas Instruments Incorporated. All rights reserved.
Document generated by
doxygen
1.8.6