35 #ifndef SDL_SOC_CCM_H_ 36 #define SDL_SOC_CCM_H_ 39 #include <tistdtypes.h> 46 #define SDL_ESM_INSTANCE_MCU_R5F0 (SDLR_MCU_ESM0_ESM_PLS_EVENT0_MCU_R5FSS0_CCM_COMPARE_STAT_PULSE_INTR_0) 47 #define SDL_ESM_INSTANCE_R5F0 (SDLR_ESM0_ESM_PLS_EVENT0_R5FSS0_CCM_COMPARE_STAT_PULSE_INTR_0) 48 #define SDL_ESM_INSTANCE_R5F1 (SDLR_ESM0_ESM_PLS_EVENT0_R5FSS1_CCM_COMPARE_STAT_PULSE_INTR_0) 81 #define SDL_CCM_MCU_R5F0 0U 83 #define SDL_CCM_R5F0 1U 85 #define SDL_CCM_R5F1 2U 87 #define SDL_CCM_MAX_INSTANCE (SDL_CCM_R5F1 + 1U) 95 SDL_MCU_R5FSS0_COMPARE_CFG_BASE,
96 SDL_R5FSS0_COMPARE_CFG_BASE,
97 SDL_R5FSS1_COMPARE_CFG_BASE,
static uint32_t SDL_CCM_baseAddress[SDL_CCM_MAX_INSTANCE]
Definition: sdl_soc_ccm.h:93
uint32_t SDL_CCM_Inst
Definition: sdl_soc_ccm.h:79
This file contains SOC specific defintions.
#define SDL_CCM_MAX_INSTANCE
Definition: sdl_soc_ccm.h:87