Vision Apps Datasheet
|
Each of the datasheets in this document are automatically generated at run-time using performance and memory statistics collection libraries running across the SoC.
Each core may have different memories that it considers L3_MEM heap. The following table can be used to identify which physical memory is being referred to by L3_MEM heap for each core.
Core | L3_MEM Location --— |
---|---|
MCU2_0 | OCRAM (512 KB) |
MCU2_1 | OCRAM (512 KB) |
c7x_1 | MSMC (4MB total) |
Additionally, each core is using a default frequency which is used out of box and was the frequency used when generating the performance datasheets.
Core | Frequency --------— |
---|---|
R5F Cores | 1 GHz |
C66 Cores | 1.35 GHz |
C7X Core | 1 GHz |
VPAC | 650 MHz |
DMPAC | 520 MHz |