TIOVX User Guide
|
SoC | J721S2 |
Test EVM | J721S2 TI EVM |
HOST | ARM A72 running Linux at default frequency |
Target | Standalone C7x DSP running Free RTOS at default frequency, L1/L2 Cache Enabled (Cache-only based performance.) |
Index | Kernel | Variant | Frame Size (Pixels) | Graph Performance (msec) | Node Performance (msec) |
1 | Accumulate | 640x480 (307200) | 1.288000 | 1.151000 | |
2 | AccumulateSquare | 640x480 (307200) | 1.722000 | 1.607000 | |
3 | AccumulateWeighted | 640x480 (307200) | 0.910000 | 0.818000 | |
4 | Addition | U8+U8=U8 | 640x480 (307200) | 0.760000 | 0.640000 |
5 | Addition | U8+U8=S16 | 640x480 (307200) | 0.867000 | 0.740000 |
6 | Addition | U8+S16=S16 | 640x480 (307200) | 1.265000 | 1.127000 |
7 | Addition | S16+S16=S16 | 640x480 (307200) | 1.367000 | 1.224000 |
8 | Subtraction | U8-U8=U8 | 640x480 (307200) | 0.765000 | 0.650000 |
9 | Subtraction | U8-U8=S16 | 640x480 (307200) | 0.854000 | 0.706000 |
10 | Subtraction | S16-U8=S16 | 640x480 (307200) | 1.867000 | 1.728000 |
11 | Subtraction | S16-S16=S16 | 640x480 (307200) | 1.381000 | 1.240000 |
12 | Not Operation | U8 | 640x480 (307200) | 0.608000 | 0.504000 |
13 | And Operation | U8 | 640x480 (307200) | 0.725000 | 0.611000 |
14 | OR Operation | U8 | 640x480 (307200) | 0.722000 | 0.608000 |
15 | XOR Operation | U8 | 640x480 (307200) | 0.724000 | 0.605000 |
16 | Abs Diff | U8 | 640x480 (307200) | 0.759000 | 0.647000 |
17 | Abs Diff | S16 | 640x480 (307200) | 1.555000 | 1.418000 |
18 | Box | 3x3 | 640x480 (307200) | 1.340000 | 1.228000 |
19 | Dilate | 3x3 | 640x480 (307200) | 0.692000 | 0.583000 |
20 | Erode | 3x3 | 640x480 (307200) | 0.699000 | 0.597000 |
21 | Fast Corners | No NMS | 640x480 (307200) | 13.613000 | 13.447000 |
22 | Canny | 640x480 (307200) | 7.800000 | 7.631000 | |
23 | Channel Combine | 3 to 1 (RGB) | 640x480 (307200) | 1.107000 | 0.954000 |
24 | Channel Combine | 4 to 1 (RGBX) | 640x480 (307200) | 1.323000 | 1.135000 |
25 | Channel Combine | YUYV | 640x480 (307200) | 1.068000 | 0.937000 |
26 | Channel Combine | 2 to 1 (NV12) | 640x480 (307200) | 0.964000 | 0.837000 |
27 | Channel Extract | 1 of 3 (RGB) | 640x480 (307200) | 1.827000 | 1.690000 |
28 | Channel Extract | 1 of 4 (RGBX) | 640x480 (307200) | 2.354000 | 2.212000 |
29 | Color Convert | RGB=>RGBX | 640x480 (307200) | 3.558000 | 3.393000 |
30 | Color Convert | RGB=>NV12 | 640x480 (307200) | 3.126000 | 2.985000 |
31 | Color Convert | RGB=>IYUV | 640x480 (307200) | 3.066000 | 2.919000 |
32 | Color Convert | RGB=>YUV4 | 640x480 (307200) | 3.120000 | 2.974000 |
33 | Color Convert | RGBX=>RGB | 640x480 (307200) | 3.596000 | 3.429000 |
34 | Color Convert | RGBX=>NV12 | 640x480 (307200) | 3.625000 | 3.483000 |
35 | Color Convert | RGBX=>IYUV | 640x480 (307200) | 3.593000 | 3.442000 |
36 | Color Convert | RGBX=>YUV4 | 640x480 (307200) | 3.620000 | 3.463000 |
37 | Color Convert | NVXX=>RGB | 640x480 (307200) | 2.849000 | 2.696000 |
38 | Color Convert | NVXX=>RGBX | 640x480 (307200) | 3.625000 | 3.477000 |
39 | Color Convert | NVXX=>IYUV | 640x480 (307200) | 1.004000 | 0.867000 |
40 | Color Convert | NVXX=>YUV4 | 640x480 (307200) | 1.126000 | 0.991000 |
41 | Color Convert | YUVX=>RGB | 640x480 (307200) | 3.188000 | 3.037000 |
42 | Color Convert | YUVX=>RGBX | 640x480 (307200) | 2.849000 | 2.694000 |
43 | Color Convert | YUVX=>NV12 | 640x480 (307200) | 1.884000 | 1.751000 |
44 | Color Convert | YUVX=>IYUV | 640x480 (307200) | 1.879000 | 1.751000 |
45 | Color Convert | IYUV=>RGB | 640x480 (307200) | 2.905000 | 2.762000 |
46 | Color Convert | IYUV=>RGBX | 640x480 (307200) | 3.038000 | 2.889000 |
47 | Color Convert | IYUV=>NV12 | 640x480 (307200) | 1.016000 | 0.886000 |
48 | Color Convert | IYUV=>YUV4 | 640x480 (307200) | 1.035000 | 0.895000 |
49 | Convert Depth | U8 to S16 | 640x480 (307200) | 0.638000 | 0.518000 |
50 | Convert Depth | S16 to U8 | 640x480 (307200) | 1.219000 | 1.099000 |
51 | Convolution | 3x3, O: U8 | 640x480 (307200) | 1.255000 | 1.145000 |
52 | Convolution | 3x3, O: S16 | 640x480 (307200) | 1.194000 | 1.083000 |
53 | Convolution | 9x3, O: U8 | 640x480 (307200) | 47.335000 | 47.222000 |
54 | Convolution | 9x3, O: S16 | 640x480 (307200) | 48.277000 | 48.147000 |
55 | Convolution | 3x9, O: U8 | 640x480 (307200) | 62.568000 | 62.455000 |
56 | Convolution | 3x9, O: S16 | 640x480 (307200) | 64.019000 | 63.898000 |
57 | Convolution | 5x5, O: U8 | 640x480 (307200) | 2.427000 | 2.236000 |
58 | Convolution | 5x5, O: S16 | 640x480 (307200) | 2.354000 | 2.230000 |
59 | Convolution | 7x7, O: U8 | 640x480 (307200) | 3.731000 | 3.616000 |
60 | Convolution | 7x7, O: S16 | 640x480 (307200) | 4.105000 | 3.991000 |
61 | Convolution | 9x9, O: U8 | 640x480 (307200) | 121.971000 | 121.834000 |
62 | Convolution | 9x9, O: S16 | 640x480 (307200) | 122.889000 | 122.760000 |
63 | Equalize Histogram | 640x480 (307200) | 1.972000 | 1.851000 | |
64 | Gaussian | 3x3 | 640x480 (307200) | 0.851000 | 0.749000 |
65 | Gaussian Pyramid | 640x480 (307200) | 7.620000 | 7.479000 | |
66 | Half Scale Gaussian Pyramid | 640x480 (307200) | 0.673000 | 0.572000 | |
67 | Harris Corners | 640x480 (307200) | 17.580000 | 17.392000 | |
68 | Histogram | U8 | 640x480 (307200) | 1.205000 | 1.113000 |
69 | Integral Image | 640x480 (307200) | 1.271000 | 1.121000 | |
70 | Laplacian Pyramid | U8; Levels = 6 | 640x480 (307200) | 3.661000 | 3.504000 |
71 | Laplacian Reconstruct | U8 | 640x480 (307200) | 4.613000 | 4.453000 |
72 | LookUpTable | U8 | 640x480 (307200) | 1.965000 | 1.825000 |
73 | LookUpTable | U8 | 640x480 (307200) | 0.829000 | 0.719000 |
74 | Magnitude | S16 | 640x480 (307200) | 3.867000 | 3.716000 |
75 | Mean/Standard Deviation | U8 | 640x480 (307200) | 0.541000 | 0.448000 |
76 | Median | 3x3 | 640x480 (307200) | 1.288000 | 1.166000 |
77 | Min Max Loc | U8 | 640x480 (307200) | 0.963000 | 0.869000 |
78 | Min Max Loc | S16 | 640x480 (307200) | 1.937000 | 1.833000 |
79 | Multiply | U8 x U8 = U8 | 640x480 (307200) | 0.850000 | 0.731000 |
80 | Multiply | U8 x U8 = S16 | 640x480 (307200) | 0.932000 | 0.808000 |
81 | Multiply | U8 x S16 = S16 | 640x480 (307200) | 2.016000 | 1.876000 |
82 | Multiply | S16 x S16 = S16 | 640x480 (307200) | 2.493000 | 2.344000 |
83 | NonLinear Filter | mask=5x5; Erosion | 640x480 (307200) | 2.789000 | 2.678000 |
84 | NonLinear Filter | mask=5x5; Dilation | 640x480 (307200) | 2.798000 | 2.682000 |
85 | NonLinear Filter | mask=5x5; Median | 640x480 (307200) | 60.286000 | 60.166000 |
86 | Optical Flow | 5x5 | 640x480 (307200) | 3.755000 | 3.601000 |
87 | Phase | 640x480 (307200) | 4.865000 | 4.723000 | |
88 | Remap | Bilinear Interpolation | *640x480 (307200) | 9.749000 | 9.579000 |
89 | Remap | Nearest Neighbor | *640x480 (307200) | 8.591000 | 8.428000 |
90 | Scale Image | 1 to 2; Nearest Neighbor | *640x480 (307200) | 1.304000 | 1.199000 |
91 | Scale Image | 1 to 2; Bilinear Interpolation | *640x480 (307200) | 5.195000 | 5.089000 |
92 | Sobel | 3x3 | 640x480 (307200) | 1.562000 | 1.414000 |
93 | Threshold | Binary | 640x480 (307200) | 0.634000 | 0.521000 |
94 | Warp Affine | Nearest Neighbor | *256x256 (65536) | 0.361000 | 0.267000 |
95 | Warp Affine | Bilinear Interpolation | *256x256 (65536) | 1.133000 | 1.040000 |
96 | Warp Pespective | Nearest Neighbor | *256x256 (65536) | 0.605000 | 0.513000 |
97 | Warp Pespective | Bilinear Interpolation | *256x256 (65536) | 1.738000 | 1.641000 |
Footnote 1: All optional parameters for relevant kernels are used
Footnote 2: All image sizes are for input parameters unless noted with an asterisk (*) in which case these are the output parameter sizes