8. Data Sheet¶
Datasheet section contains performance information about various modules within Processor SDK RTOS J721S2.
Important
Some datasheet information is not available here and users must request access to the ADDON package for Processor SDK RTOS J721S2 in order to get this information.
Users can request access to the ADDON package from here [LINK]
Once access is granted, users can download the the ADDON package from here [LINK]
Once the ADDON package is installed, the datasheet can be found here ${PSDK_RTOS_ADDON_PATH}/psdk_rtos/docs/datasheet/index.html
Note
All performance measurements provided in this document are PRELIMINARY and have not necessarily been fully optimized yet.
8.1. Common parameters used for performance benchmarking¶
Any additional parameters or overrides to common parameters, will be specified in respective sections.
Parameter |
Value |
---|---|
SoC |
J721s2 |
Board |
J721s2 EVM with infotainment card, Fusion1 card and/or GESI card |
A72 |
2 GHZ (L1P, L1D, L2 cache ON) |
R5F |
1 GHZ (L1P, L1D cache ON) |
C7x |
1 GHZ (32K L1P, 32K L1D, 64K L2 cache) |
MSMC cache |
0 bytes |
DDR |
4266 MT/s |
VPAC |
650 MHZ |
DMPAC |
520 MHZ |
Others |
Cache Enabled, Release Build, Code/Data sections in DDR |
8.2. Vision Apps (ADAS, Vision, DL demos)¶
For performance details, see vision apps datasheet here [LINK]. See specific demo page to see peformance numbers for that demo.
8.4. MCU Software (MCU SW)¶
MCUSW datasheet only available through ADDON package (refer to instructions at top of this page).
8.5. TI Deep learning Product (TIDL)¶
TIDL datasheet only available through ADDON package (refer to instructions at top of this page).
8.7. TI Autonomous Driving Algorithms (TIADALG)¶
TIADALG datasheet only available through ADDON package (refer to instructions at top of this page).
8.11. AUTOSAR Benchmark¶
AUTOSAR Benchmark only available through ADDON package (refer to instructions at top of this page).