![]() |
DSPLIB User Guide
|
This module consists of kernels that implement DSP algorithms.
Sub Modules | |
| DSPLIB_add | |
| Kernel for adding two input vector data. | |
| DSPLIB_addConstant | |
| Kernel for adding input constant with an vector input (TBD) | |
| DSPLIB_cascadeBiquad | |
| Kernel for multichannel multistage cascade on input data. | |
| DSPLIB_fir | |
| Kernel for convolving input data with an input filter. | |
| DSPLIB_max | |
| Kernel for max input data between two vectors. | |
| DSPLIB_min | |
| Kernel for min input data between two vectors. | |
| DSPLIB_mul | |
| Kernel for muling two input vector data. | |
| DSPLIB_mulConstant | |
| Kernel for muling input constant with an vector input (TBD) | |
| DSPLIB_sqr | |
| Kernel for square input data between two vectors. | |
| DSPLIB_sqrAdd | |
| Kernel for adding square of all input data. | |
| DSPLIB_sub | |
| Kernel for subing two input vector data. | |
| DSPLIB_subConstant | |
| Kernel for subing input constant with an vector input (TBD) | |