Summary of CPU load
CPU | TOTAL LOAD — |
mpu1_0 | 1.13 |
mcu2_0 | 5. 0 |
mcu2_1 | 1. 0 |
c7x_1 | 1. 0 |
c7x_2 | 1. 0 |
HWA performance statistics
HWA | LOAD -------—|-----------—
DDR performance statistics
DDR BW | AVG | PEAK – |
READ BW | 190 MB/s | 3657 MB/s |
WRITE BW | 15 MB/s | 2908 MB/s |
TOTAL BW | 205 MB/s | 6565 MB/s |
Detailed CPU performance/memory statistics
CPU: mcu2_0
Task Table
TASK | TASK L |
IPC_RX | 0. 0 % |
REMOTE_SRV | 0. 0 % |
LOAD_TEST | 0. 0 % |
TIVX_CPU_0 | 0. 0 % |
TIVX_V1NF | 0. 0 % |
TIVX_V1LDC1 | 0. 0 % |
TIVX_V1SC1 | 0. 0 % |
TIVX_V1MSC2 | 0. 0 % |
TIVXVVISS1 | 0. 0 % |
TIVX_CAPT1 | 0. 0 % |
TIVX_CAPT2 | 0. 0 % |
TIVX_DISP1 | 4.35 % |
TIVX_DISP2 | 0. 0 % |
TIVX_CSITX | 0. 0 % |
TIVX_CAPT3 | 0. 0 % |
TIVX_CAPT4 | 0. 0 % |
TIVX_CAPT5 | 0. 0 % |
TIVX_CAPT6 | 0. 0 % |
TIVX_CAPT7 | 0. 0 % |
TIVX_CAPT8 | 0. 0 % |
TIVX_DPM2M1 | 0. 0 % |
TIVX_DPM2M2 | 0. 0 % |
TIVX_DPM2M3 | 0. 0 % |
TIVX_DPM2M4 | 0. 0 % |
CPU Heap Table
HEAP | Size | Free | Unused – |
DDR_LOCAL_MEM | 16777216 B | 11234816 B | 66 % |
CPU: mcu2_1
Task Table
TASK | TASK L |
IPC_RX | 0. 0 % |
REMOTE_SRV | 0. 0 % |
LOAD_TEST | 0. 0 % |
TIVX_CPU_1 | 0. 0 % |
TIVX_SDE | 0. 0 % |
TIVX_DOF | 0. 0 % |
IPC_TEST_RX | 0. 0 % |
IPC_TEST_TX | 0. 0 % |
IPC_TEST_TX | 0. 0 % |
IPC_TEST_TX | 0. 0 % |
IPC_TEST_TX | 0. 0 % |
CPU Heap Table
HEAP | Size | Free | Unused – |
DDR_LOCAL_MEM | 16777216 B | 16773120 B | 99 % |
CPU: c7x_1
Task Table
TASK | TASK L |
IPC_RX | 0. 0 % |
REMOTE_SRV | 0. 0 % |
LOAD_TEST | 0. 0 % |
TIVX_C71_P1 | 0.12 % |
TIVX_C71_P2 | 0. 0 % |
TIVX_C71_P3 | 0. 0 % |
TIVX_C71_P4 | 0. 0 % |
TIVX_C71_P5 | 0. 0 % |
TIVX_C71_P6 | 0. 0 % |
TIVX_C71_P7 | 0. 0 % |
TIVX_C71_P8 | 0. 0 % |
IPC_TEST_RX | 0. 0 % |
IPC_TEST_TX | 0. 0 % |
IPC_TEST_TX | 0. 0 % |
IPC_TEST_TX | 0. 0 % |
IPC_TEST_TX | 0. 0 % |
CPU Heap Table
HEAP | Size | Free | Unused – |
DDR_LOCAL_MEM | 268435456 B | 254606592 B | 94 % |
L3_MEM | 3964928 B | 950272 B | 23 % |
L2_MEM | 458752 B | 458752 B | 100 % |
L1_MEM | 16384 B | 0 B | 0 % |
DDR_SCRATCH_MEM | 385875968 B | 385344256 B | 99 % |
CPU: c7x_2
Task Table
TASK | TASK L |
IPC_RX | 0. 0 % |
REMOTE_SRV | 0. 0 % |
LOAD_TEST | 0. 0 % |
TIVX_CPU | 0. 0 % |
IPC_TEST_RX | 0. 0 % |
IPC_TEST_TX | 0. 0 % |
IPC_TEST_TX | 0. 0 % |
IPC_TEST_TX | 0. 0 % |
IPC_TEST_TX | 0. 0 % |
CPU Heap Table
HEAP | Size | Free | Unused – |
DDR_LOCAL_MEM | 16777216 B | 16772608 B | 99 % |
L2_MEM | 458752 B | 458752 B | 100 % |
L1_MEM | 16384 B | 16384 B | 100 % |
DDR_SCRATCH_MEM | 67108864 B | 67108864 B | 100 % |
Performance point statistics
TOTAL Performance
PERF | avg (usecs) | min/max (usecs) |
TOTAL | 81418 | 64934 / 114269 | 62 |
TOTAL FPS
PERF | Frames pe |
TOTAL | 12.28 |
GRAPH: Detailed Statistics
Node Execution Table
Per Node Breakdown
NODE | avg (usecs) | min/max (usecs) | Total Execu |
TIDLNode ( DSP_C7-1) | 1199 | 1183 / 1371 | 62 |