7. Data Sheet¶
Datasheet section contains performance information about various modules within Processor SDK RTOS J7200.
Note
All performance measurements provided in this document are PRELIMINARY and have not necessarily been fully optimized yet.
7.1. Common parameters used for performance benchmarking¶
Any additional parameters or overrides to common parameters, will be specified in respective sections.
Parameter |
Value |
---|---|
SoC |
J7200 |
Board |
J7200 EVM with GESI card |
A72 |
2 GHZ (L1P, L1D, L2 cache ON) |
R5F |
1 GHZ (L1P, L1D cache ON) |
MSMC cache |
0 bytes |
DDR |
4266 MT/s |
Others |
Cache Enabled, Release Build, Code/Data sections in DDR |
7.2. Platform Development Kit (PDK)¶
For performance details, see PDK datasheet here [LINK]
7.3. Ethernet Firmware (EthFW)¶
EthFW datasheet is available here [LINK]