34 #ifndef SDL_SOC_RTI_H_ 35 #define SDL_SOC_RTI_H_ 57 #define INSTANCE_INVALID (0x0U) 84 #define SDL_RTI_MIN_INSTANCE SDL_INSTANCE_MCU_RTI0_CFG 85 #define SDL_RTI_MAX_INSTANCE (0x6U) 94 SDL_RTI1_CFG_BASE, SDL_RTI28_CFG_BASE, SDL_RTI29_CFG_BASE,
INSTANCE_INVALID};
Definition: sdl_soc_rti.h:75
Definition: sdl_soc_rti.h:77
Definition: sdl_soc_rti.h:72
Definition: sdl_soc_rti.h:74
Definition: sdl_soc_rti.h:71
#define SDL_RTI_MAX_INSTANCE
Definition: sdl_soc_rti.h:85
SDL_RTI_instanceType
Definition: sdl_soc_rti.h:69
Definition: sdl_soc_rti.h:78
static uint32_t SDL_RTI_baseAddress[SDL_RTI_MAX_INSTANCE+1U]
Definition: sdl_soc_rti.h:93
#define INSTANCE_INVALID
Definition: sdl_soc_rti.h:57
Definition: sdl_soc_rti.h:80