35 #ifndef SDL_VCL_SOC_MTOG_H_ 36 #define SDL_VCL_SOC_MTOG_H_ 39 #include <tistdtypes.h> 61 #define SDL_INSTANCE_MCU_MTOG0 0U 63 #define SDL_INSTANCE_MAIN_MTOG0 1U 65 #define SDL_INSTANCE_MAIN_MTOG1 2U 67 #define SDL_INSTANCE_MAIN_MTOG2 3U 69 #define SDL_INSTANCE_MAIN_MTOG3 4U 71 #define SDL_INSTANCE_MAIN_MTOG4 5U 73 #define SDL_INSTANCE_MAIN_MTOG5 6U 75 #define SDL_INSTANCE_MAIN_MTOG10 7U 77 #define SDL_INSTANCE_MAIN_MTOG11 8U 79 #define SDL_INSTANCE_MAIN_MTOG12 9U 81 #define SDL_INSTANCE_MAIN_MTOG13 10U 83 #define SDL_INSTANCE_MAIN_MTOG16 11U 85 #define SDL_INSTANCE_MAIN_MTOG17 12U 87 #define SDL_INSTANCE_MAIN_MTOG18 13U 89 #define SDL_INSTANCE_MAIN_MTOG19 14U 91 #define SDL_INSTANCE_MAIN_MTOG14 15U 93 #define SDL_INSTANCE_MTOG_MAX SDL_INSTANCE_MAIN_MTOG14 97 (SDL_CTRL_MMR0_CFG0_BASE + SDL_MAIN_CTRL_MMR_CFG0_MAIN_MTOG0_CTRL ),
98 (SDL_CTRL_MMR0_CFG0_BASE + SDL_MAIN_CTRL_MMR_CFG0_MAIN_MTOG1_CTRL ),
99 (SDL_CTRL_MMR0_CFG0_BASE + SDL_MAIN_CTRL_MMR_CFG0_MAIN_MTOG2_CTRL ),
100 (SDL_CTRL_MMR0_CFG0_BASE + SDL_MAIN_CTRL_MMR_CFG0_MAIN_MTOG3_CTRL ),
101 (SDL_CTRL_MMR0_CFG0_BASE + SDL_MAIN_CTRL_MMR_CFG0_MAIN_MTOG4_CTRL ),
102 (SDL_CTRL_MMR0_CFG0_BASE + SDL_MAIN_CTRL_MMR_CFG0_MAIN_MTOG5_CTRL ),
103 (SDL_CTRL_MMR0_CFG0_BASE + SDL_MAIN_CTRL_MMR_CFG0_MAIN_MTOG10_CTRL),
104 (SDL_CTRL_MMR0_CFG0_BASE + SDL_MAIN_CTRL_MMR_CFG0_MAIN_MTOG11_CTRL),
105 (SDL_CTRL_MMR0_CFG0_BASE + SDL_MAIN_CTRL_MMR_CFG0_MAIN_MTOG12_CTRL),
106 (SDL_CTRL_MMR0_CFG0_BASE + SDL_MAIN_CTRL_MMR_CFG0_MAIN_MTOG13_CTRL),
107 (SDL_CTRL_MMR0_CFG0_BASE + SDL_MAIN_CTRL_MMR_CFG0_MAIN_MTOG14_CTRL),
108 (SDL_MCU_CTRL_MMR0_CFG0_BASE +SDL_MCU_CTRL_MMR_CFG0_MCU_MTOG0_CTRL),
109 (SDL_CTRL_MMR0_CFG0_BASE + SDL_MAIN_CTRL_MMR_CFG0_MAIN_MTOG16_CTRL),
110 (SDL_CTRL_MMR0_CFG0_BASE + SDL_MAIN_CTRL_MMR_CFG0_MAIN_MTOG17_CTRL),
111 (SDL_CTRL_MMR0_CFG0_BASE + SDL_MAIN_CTRL_MMR_CFG0_MAIN_MTOG18_CTRL),
112 (SDL_CTRL_MMR0_CFG0_BASE + SDL_MAIN_CTRL_MMR_CFG0_MAIN_MTOG19_CTRL),
uint8_t SDL_MTOG_Inst
Definition: sdl_soc_mtog.h:59
This file contains SOC specific defintions.
#define SDL_INSTANCE_MTOG_MAX
Definition: sdl_soc_mtog.h:93
static uint32_t SDL_MTOG_baseAddress[SDL_INSTANCE_MTOG_MAX+1U]
Definition: sdl_soc_mtog.h:95