7. Data Sheet

Datasheet section contains performance information about various modules within Processor SDK RTOS J7200.

Important

  • Some datasheet information is not available here and users must request access to the ADDON package for Processor SDK RTOS J7200 in order to get this information.

  • Users can request access to the ADDON package from here [LINK]

  • Once access is granted, users can download the the ADDON package from here [LINK]

  • Once the ADDON package is installed, the datasheet can be found here ${PSDK_RTOS_ADDON_PATH}/psdk_rtos/docs/datasheet/index.html

Note

All performance measurements provided in this document are PRELIMINARY and have not necessarily been fully optimized yet.

7.1. Common parameters used for performance benchmarking

Any additional parameters or overrides to common parameters, will be specified in respective sections.

Parameter

Value

SoC

J7200

Board

J7200 EVM with GESI card

A72

2 GHZ (L1P, L1D, L2 cache ON)

R5F

1 GHZ (L1P, L1D cache ON)

MSMC cache

0 bytes

DDR

4266 MT/s

Others

Cache Enabled, Release Build, Code/Data sections in DDR

7.2. Platform Development Kit (PDK)

For performance details, see PDK datasheet here [LINK]

7.3. MCU Software (MCU SW)

MCUSW datasheet only available through ADDON package (refer to instructions at top of this page).

7.4. Ethernet Firmware (EthFW)

EthFW datasheet only available through ADDON package (refer to instructions at top of this page).