4.8. Release notes - 07_01_00¶
4.8.1. Features¶
Note
New features vs previous release are marked in bold
4.8.1.1. Hardware support¶
J7200 EVM support with Leo PMIC processor board
GESI(Gateway/Ethernet Switch/Industrial) daughter card (for CAN ports)
4.8.1.2. Software features¶
Important
Below is a summary of key features. Refer individual SDK Components release notes for more details
4.8.1.2.1. Gateway Demos¶
CAN-Ethernet gateway demo to showcase routing between CAN-to-CAN, CAN-to-Ethernet, Ethernet-to-Ethernet and Ethernet-to-CAN using IEEE 1722 protocol
4.8.1.2.2. Platform Development Kit (PDK)¶
RTOS device drivers running on R5F, A72
Supported drivers and modules
Board diagnostic library
CPSW (2G and 5G), CPTS, SGMII/QSGMII
CSL-FL (Chip support library)
GPIO
I2C
IPC (inter processor communication)
McASP
MMCSD with FATFS (A72 with RTOS)
OSAL
SBL secondary bootloader
SCI Client (DMSC interface)
SPI driver (SPI, QSPI, OSPI, Hyperflash)
UART
UDMA and DRU
4.8.1.2.3. MCU Software (MCUSW)¶
AutoSAR MCAL driver and demo applications running on R5F
AutoSAR MCAL driver for Adc, Can, CDD IPC,Dio, Eth, Gpt, Pwm, Spi & Wdg
Migrated Gpt & Dio MCAL to AUTOSAR 4.3.1 specification
Ethernet CPSW 2G & CPSW5G MCAL driver
MCU Demo Applications
CAN Profiling Application
CDD IPC Profiling Application
SPI IPC Profiling Application
4.8.1.2.4. Ethernet Switch Firmware (ETHFW)¶
Ethernet firmware interface API
Ethernet switch firmware running on R5F for CPSW9G (or CPSW5G)
Layer 2 switching
NDK integration
Remote switch configuration server
GUI switch configuration tool
Inter VLAN routing
IP next header filtering
Rate limiting
CPSW Proxy/Server layer for remote core integration
Integration with AutoSAR Eth Virtual MAC driver
PTP Support
4.8.1.2.5. TI-RTOS¶
SysBIOS for R5F
Network developer kit (NDK) on R5F
4.8.1.2.6. Code Gen Tools (CGT)¶
TI Compiler, assembler, linker for R5F
GCC compiler for A72
4.8.2. Device Support and Validation Information¶
SoC |
Build Host (OS) |
Run Target (OS) |
Test Plaform |
---|---|---|---|
J7200 |
x86_64 (Linux Ubuntu 18.04) |
R5F running TI-RTOS A72 running Linux |
J7200 EVM with daughter cards |
PC emulation mode (1) |
x86_64 (Linux Ubuntu 18.04) |
x86_64 (Linux Ubuntu 18.04) |
x86_64 (Linux Ubuntu 18.04) |
4.8.3. Known Issues¶
Refer to individual SDK Components release notes for known issues in each component