1. Overview¶
1.1. PSDK QNX Package¶
Processor SDK QNX (PSDK QNX) and Processor SDK RTOS (PSDK RTOS) together form a multi-processor software development platform for TI’s J721E platform. The SDK provides a comprehensive set of software tools and components to help users develop and deploy their applications on supported SoCs.
This document accompanies the Processor SDK QNX (PSDK QNX) release 08_04_00.
The TI J721E EVM (Full EVM documentation can be referenced at TDA4VM & DRA829V system-on-module), can be used as the test platform for both the DRA829V and TDA4M family of devices from Texas Instruments. Refer EVM Setup for J721E for more details on the EVM support.
The release supports QNX SDP 7.1 only, and has been sanity tested on TI J721E EVMs. The source code and binaries included in this package are provided as examples and are intended for assistance in development, debug and/or system design addressing specific use cases.
The Processor SDK QNX (PSDK QNX) for Jacinto 7(J721E) is an addon package to the PSDK RTOS, which enables PSDK RTOS features and content for a QNX environment. The PSDK QNX is used to associate and validate multiple packages together, thereby providing a verified development environment.
Packages referenced by the PSDK QNX release are:
Texas Instruments PSDK RTOS (Processors SDK RTOS) Release
QNX Board Support Package for J721E EVM
Included in the package are sample binaries built for QNX7.1 that showcase the building blocks of Texas Instruments ongoing development on the J721E EVM.
Note
Refer PSDK RTOS Components for more information about each individual component.
1.2. Licenses¶
The licensing information of this SDK, as well as any third-party components included which are made available under a number of other open-source licenses are enumerated as part of the manifest.[LINK]
1.3. Technical Support¶
For technical support and additional assistance, post a question on https://e2e.ti.com/support/processors/ or contact your local TI Field Application Engineer