1. Overview¶
1.1. PSDK QNX Package¶
Processor SDK QNX (PSDK QNX) and Processor SDK RTOS (PSDK RTOS) together form a multi-processor software development platform for TI’s Jacinto 7 family of SOCs. The SDK provides a comprehensive set of software tools and components to help users develop and deploy their applications on supported J7 SoCs.
This document accompanies the Processor SDK QNX (PSDK QNX) release 07_01_00. The release supports QNX SDP 7.0 and QNX SDP 7.1 and has been sanity tested on both TI J721E Alpha and Beta EVMs.The binaries included in this package are intended for assistance in development, debug and/or system design addressing specific use cases. The binaries are NOT to be used for production.
The source code provided in this release to enable QNX content on the J7EVM, is provided as an example only. The source code is still under development and debug. Issues are expected and patches will be provided where possible. API source code changes may occur for PSDK QNX 07_01_00. The intent of this package is to provide a QNX SDP 7.0 and QNX SDP 7.1 development target, and show basic integration of TI S/W deliverables.
The TI J721E Alpha EVM or Beta EVM, can be used as the test platform for both the DRA82x and TDA4x family of devices from Texas Instruments.
The Processor SDK QNX (PSDK QNX) for Jacinto 7 is an addon package to the PSDK RTOS, which enables PSDK RTOS features and content for a QNX environment. The PSDK QNX is used to associate and validate multiple packages together, thereby providing a verified development environment.
Packages referenced by the PSDK QNX release are:
- Texas Instruments PSDK RTOS (Processors SDK RTOS) Release
- QNX Board Support Package for J721E EVM
Included in the package are sample binaries built for QNX7.0 that showcase the building blocks of Texas Instruments ongoing development on the J721E EVM.
Note
Refer PSDK RTOS Components for more information about each individual component.
1.2. Licenses¶
The licensing information of this SDK, as well as any third-party components included which are made available under a number of other open-source licenses are enumerated as part of the manifest.[LINK]
1.3. Technical Support¶
For technical support and additional assistance, post a question on https://e2e.ti.com/support/processors/ or contact your local TI Field Application Engineer