14.2. Release notes version 10.01.00

14.2.1. New in this Release

14.2.2. Fixed in this Release

  • EDGEAI_ROBOTICS-1296 - DMABuf import not working with CnM Encoder for resolutions not aligned to 64 bytes

  • EDGEAI_ROBOTICS-1295 - High CPU usage while running EdgeAI Demos

  • EDGEAI_ROBOTICS-867 - v4l2h264dec Decoder not working for mp4 file

  • EDGEAI_ROBOTICS-1258 - TIOVX apps: Buffer management needs to be optimized for v4l2 capture

  • EDGEAI_ROBOTICS-1239 - TIOVX apps: V4L2 Decode does not exit cleanly in tiovx-apps

  • EDGEAI_ROBOTICS-1200 - Device Agent: No error message for unsupported camera

14.2.3. Known Issues

  • EDGEAI_ROBOTICS-1284 - TIOVX Apps: Jitter with using OpenVX buffers directly in OpenMAX wrapper

  • EDGEAI_ROBOTICS-1266 - edgeai-tiovx-apps pipeline latency is the sum of individual components

  • EDGEAI_ROBOTICS-1285 - edgeai-tiovx-apps: OMX_wrapper: QNX decode not working if buffers enqueued in default order

14.2.4. Upgrade and Compatibility Information

  • V3-link mini fusion board support is descoped in this release due to lack of 4 lane RPi camera connector

14.2.5. Software components

List of software components used in this version

Component

Version

Foundation Linux

10.01.00.08

Python

3.12.4

OpenCV

4.9.0

GStreamer

1.22.12

Cmake

3.28.3

Ninja

1.11.1

Meson

1.3.1

NeoAI - DLR

1.13.0

Tensorflow

TIDL_PSDK_10.1

TFLite-runtime

TIDL_PSDK_10.1

ONNX-runtime

TIDL_PSDK_10.1

PyYAML

6.0.1

TI Model Zoo

10.1.0

edgeai-app-stack

10_01_00_00