14.3. Release notes version 10.00.00¶
14.3.1. New in this Release¶
Linux Kernel migrated to 6.6 from 6.1
Added OpenMax Support in EdgeAI TIOVX Apps, to interface H264/H265 HW encoder/decoder on QNX
GPIO kernel interface migrated to libgpiod v2.1
Supports Docker based Ubuntu 24.04 on top of Yocto-Scarthgap
Device Tree Overlay changes made (please refer to notes section for each camera in Getting Started <https://software-dl.ti.com/jacinto7/esd/processor-sdk-linux-tda4vm/10_00_00/exports/edgeai-docs/devices/TDA4VM/linux/getting_started.html#hardware-setup>)
14.3.2. Fixed in this Release¶
EDGEAI_ROBOTICS-1263 - Manual exposure and white balance not working through GStreamer
EDGEAI_ROBOTICS-1257 - TIOVX Apps: Generated dot file names should not have “-“
EDGEAI_ROBOTICS-1205 - EdgeAI documentation: Doc : Remove documentation on Setting up RTSP server
14.3.3. Known Issues¶
EDGEAI_ROBOTICS-1284 - TIOVX Apps: Jitter with using OpenVX buffers directly in OpenMAX wrapper
EDGEAI_ROBOTICS-1239 - TIOVX apps: V4L2 Decode does not exit cleanly in tiovx-apps
EDGEAI_ROBOTICS-1258 - TIOVX apps: Buffer management needs to be optimized for v4l2 capture
EDGEAI_ROBOTICS-1200 - Device Agent: No error message for unsupported camera
EDGEAI_ROBOTICS-867 - v4l2h264dec Decoder not working for mp4 file
EDGEAI_ROBOTICS-1230 - GST pipeline with kmssink and multiplefilesink freezing
EDGEAI_ROBOTICS-1295 - High CPU usage while running EdgeAI Demos
14.3.4. Software components¶
List of software components used in this version
Component |
Version |
|---|---|
Foundation Linux |
10.00.00.08 |
Python |
3.12.4 |
OpenCV |
4.9.0 |
GStreamer |
1.22.12 |
Cmake |
3.28.3 |
Ninja |
1.11.1 |
Meson |
1.3.1 |
NeoAI - DLR |
1.13.0 |
Tensorflow |
TIDL_PSDK_10.0 |
TFLite-runtime |
TIDL_PSDK_10.0 |
ONNX-runtime |
TIDL_PSDK_10.0 |
PyYAML |
6.0.1 |
TI Model Zoo |
10.0.0 |
edgeai-app-stack |
10_00_00_00 |