14.5. Release notes version 09.00.00¶
14.5.1. New in this Release¶
Reference applications and custom GStreamer plugins migrated to GStreamer 1.20.6
Improved codec performance with zero-buffer-copy exchange between elements
OpTIFlow is redesigned as a python application which automatically launches an end-to-end pipeline from YAML config files
OpTIFLOW performs automatic load distribution of GST elements across the available accelerators
Supports Node JS based remote streaming from target
Updated color-convert plugin supports Gray8 to NV12 format
Supports Docker based Ubuntu 22.04 on top of Yocto-Kirkstone
Supports Robotics SDK 09.00.00 (please refer to Robotics SDK change log)
14.5.2. Fixed in this Release¶
EDGEAI_ROBOTICS-819 - tiovxisp element infrequently throws error while exiting edgeai-gst-apps
EDGEAI_ROBOTICS-648 - tiovxdlcolorconvert fails when the image height/2 is not an even number
EDGEAI_ROBOTICS-642 - Mosaic element hangs when both instances of MSC are used in multi-input multi-inference usecase
14.5.3. Known Issues¶
LCPD-35395 - IMX390 Multi-capture does not work with GStreamer application
EDGEAI_ROBOTICS-820 - EdgeAI Python Apps does not save output file in .mov or .mp4 format
14.5.4. Software components¶
List of software components used in this version
Component |
Version |
---|---|
Foundation Linux |
09.00.00.08 |
Python |
3.10.9 |
OpenCV |
4.5.5 |
GStreamer |
1.20.6 |
Cmake |
3.22.3 |
Ninja |
1.10.2 |
Meson |
0.61.2 |
NeoAI - DLR |
1.13.0 |
Tensorflow |
TIDL_PSDK_9.0 |
TFLite-runtime |
TIDL_PSDK_9.0 |
ONNX-runtime |
TIDL_PSDK_9.0 |
PyYAML |
6.0 |
TI Model Zoo |
9.0.0 |
edgeai-app-stack |
09_00_00_00 |
edgeai-tidl-tools |
09_00_00_00 |