14.10. Release notes version 08.01.00¶
14.10.1. New in this Release¶
Support for Sony’s IMX219 raw sensor with ISP offload using GStreamer element
Python and C++ apps integrated with newer GStreamer plugins, - tiovxmosaic - tiovxisp
Newer GST plugins available part of edgeai-gst-plugins repo - tiovxcolorblend - tiovxldc - tiovxmux - tiovxdemux
Support for hardware accelerated H.264 encoder
Support for hardware accelerated H.265 decoder
New easy to use ti-gpio python and C++ libraries
Multiple bug fixes to improve stability.
14.10.2. Fixed in this Release¶
ADASVISION-5115 - Edge AI Apps with RPi Camera as source hangs after running for around 45 min
ADASVISION-5103 - Random hang at vxWaitGraph for MCU2_0 based OpenVx nodes
ADASVISION-5102 - v4l2h265 decoder not working when followed by tee and tiovxmultiscalar
ADASVISION-5097 - Video file output is corrupt / not playable in docker
ADASVISION-5079 - Documentation errors for OV5640 CSI camera
ADASVISION-5059 - Edge AI SDK setup script fails to build edgeai-gst-plugins
ADASVISION-5048 - appDeInit not called when tiovx element is present in output pipeline (C++ apps only)
ADASVISION-5042 - setup_script fails to install dependency
ADASVISION-4991 - Decoder + kmssink elements generates pink and green frames blinking
ADASVISION-4981 - GStreamer-CRITICAL error observed in logs, however demos run fine
ADASVISION-4979 - Demo apps hang if RTSP server is down
ADASVISION-4960 - Edge AI C++ apps do not run when building in debug mode
ADASVISION-4959 - Edge AI Demos do not run more than 4-5 hours
ADASVISION-4872 - VX_ZONE-ERROR when application runs for more than 250 times
14.10.3. Known Issues¶
ADASVISION-5149 - Hostname incorrect in SK shows j7-evm instead of tda4vm-sk
ADASVISION-5117 - USB 3.0 device is recognized as USB 2.1 sometimes
ADASVISION-5113 - GST Pipeline error: Error pulling tensor from GST Pipeline
ADASVISION-5070 - Edge AI demo output not resizing properly on 4K monitor
ADASVISION-4997 - Multi-input multi-inference demo freezes after long duration run
ADASVISION-4953 - Video looping does not work with v4l2 HW decoder plugin
ADASVISION-4943 - IMX219 based Rpi camera cannot capture data correctly for 10 bit format
ADASVISION-4809 - Python and C++ apps cannot measure pre and post processing time accurately
ADASVISION-4794 - Application takes 10-15 seconds to come up in some cases
Note
Please also refer to edgeai-gst-plugins issues for more details on bugs filed on custom GStreamer plugins
14.10.4. Software components¶
List of software components used in this version
Componenet |
Version |
---|---|
PSDKLA (filesystem, uboot) |
08.01.00.07 |
PSDKRA (firmware) |
08.01.00.13 |
Docker |
19.03.8-ce |
Ubuntu (Docker) |
20.04.LTS |
Python |
3.8 |
OpenCV |
4.5.1 |
GStreamer |
1.16.2 |
Cmake |
3.16.3 |
Ninja |
1.10.0 |
Meson |
0.57.2 |
Jupyterlab |
3.0.14 |
NeoAI - DLR |
1.8.0 |
Tensorflow |
2.4 |
TFLite-runtime |
2.5.0 |
ONNX-runtime |
1.7.0 |
PyYAML |
5.4.1 |
TI Model Zoo |
8.1.0 |
edgeai-gst-plugins |
0.5.3 |
edgeai-tiovx-modules |
0.2.0 |