1.6. Edge AI Stack and OOB Demos

This section is applicable for the tisdk-edgeai-image root filesystem image only, which is available to download as tarball from the Release page. It can also be built using Yocto as shown here: Building the SDK

1.6.1. Booting up the tisdk-edgeai-image

The tisdk-edgeai-image packages software to run high performance computer vision and deep learning demos with a few simple steps. Refer to the section: Edge AI Image to create an SD card to boot with the tisdk-edgeai-image.

1.6.2. Out of Box Demo applications

Refer to below for documentation on the Out of Box Demos that can be run when booting with this image: