3.2.2.20. MMC/SD

3.2.2.20.1. Introduction

The multimedia card high-speed/SDIO (MMC/SDIO) host controller provides an interface between a local host (LH) such as a microprocessor unit (MPU) or digital signal processor (DSP) and either MMC, SD® memory cards, or SDIO cards and handles MMC/SDIO transactions with minimal LH intervention.

../../../../../_images/Mmcsd_Driver.png

MMC/SD Driver Architecture


3.2.2.20.3. Acronyms & Definitions

Acronym Definition
MMC Multimedia Card
HS-MMC High Speed MMC
SD Secure Digital
SDHC SD High Capacity
SDIO SD Input/Output

Table: MMC/SD: Acronyms


3.2.2.20.4. Features

The SD/MMC driver supports the following features:

  • Support ADMA for DMA transfers
  • HS400 speed mode
  • Support for both built-in and module mode
  • ext2/ext3/ext4 file system support

3.2.2.20.5. Supported High Speed Modes

  • SD
Platform SDR104 DDR50 SDR50 SDR25 SDR12
J721e-EVM Y Y Y Y Y
  • eMMC
Platform DDR52 HS200 HS400
J721e-EVM Y Y Y

3.2.2.20.6. Driver Configuration

The default kernel configuration enables support for MMC/SD driver as built-in to kernel. TI SDHCI driver is used. Following options need to be configured in Linux Kernel for successfully selecting SDHCI driver for J721E.

  • Enable SDHCI support (CONFIG_MMC_SDHCI)
Device Drivers -->
   MMC/SD/SDIO card support -->
      <*> Secure Digital Host Controller Interface support
  • Enable SDHCI platform helper (CONFIG_MMC_SDHCI_PLTFM)
Device Drivers -->
   MMC/SD/SDIO card support -->
      Secure Digital Host Controller Interface support -->
         <*> SDHCI platform and OF driver helper
  • Enable SDHCI controller for TI device (CONFIG_MMC_SDHCI_AM654)
Device Drivers -->
   MMC/SD/SDIO card support -->
      <*> Support for the SDHCI Controller in TI's AM654 SOCs