2.2. Performance Guide

2.2.1. Linux 10.00 Performance Guide

Read This First

All performance numbers provided in this document are gathered using following Evaluation Modules unless otherwise specified.

Name

Description

AM68 SK

AM68 SK Evaluation Module with ARM running at 2GHz, DDR data rate 2666 MT/S, L3 Cache size 3MB

AM69 SK

AM69 SK Evaluation Module with ARM running at 2GHz, DDR data rate 2666 MT/S, L3 Cache size 3MB

J721e EVM

J721e Evaluation Module rev E2 with ARM running at 2GHz, DDR data rate 4266 MT/S, L3 Cache size 3MB

J7200 EVM

J7200 Evaluation Module rev E1 with ARM running at 2GHz, DDR data rate 2666 MT/S, L3 Cache size 3MB

J721S2 EVM

J721S2 Evaluation Module rev E2 with ARM running at 2GHz, DDR data rate 2666 MT/S, L3 Cache size 3MB

J784S4 EVM

J784S4 Evaluation Module Beta rev E1 with ARM running at 2GHz, DDR data rate 2666 MT/S, L3 Cache size 1MB

J722S EVM

J722S Evaluation Module rev E1 with ARM running at 1.4GHz, DDR data rate 3200 MT/S

Table: Evaluation Modules

About This Manual

This document provides performance data for each of the device drivers which are part of the Processor SDK Linux package. This document should be used in conjunction with release notes and user guides provided with the Processor SDK Linux package for information on specific issues present with drivers included in a particular release.

If You Need Assistance

For further information or to report any problems, contact http://e2e.ti.com/ or http://support.ti.com/

2.2.1.1. System Benchmarks

2.2.1.1.1. LMBench

LMBench is a collection of microbenchmarks of which the memory bandwidth and latency related ones are typically used to estimate processor memory system performance. More information about lmbench at http://lmbench.sourceforge.net/whatis_lmbench.html and http://lmbench.sourceforge.net/man/lmbench.8.html

Latency: lat_mem_rd-stride128-szN, where N is equal to or smaller than the cache size at given level measures the cache miss penalty. N that is at least double the size of last level cache is the latency to external memory.

Bandwidth: bw_mem_bcopy-N, where N is equal to or smaller than the cache size at a given level measures the achievable memory bandwidth from software doing a memcpy() type operation. Typical use is for external memory bandwidth calculation. The bandwidth is calculated as byte read and written counts as 1 which should be roughly half of STREAM copy result.

Execute the LMBench with the following:

cd /opt/ltp
./runltp -P j721e-idk-gw -f ddt/lmbench -s LMBENCH_L_PERF_0001
Table 2.1 LMBench Benchmarks

Benchmarks

am68_sk-fs: perf

am69_sk-fs: perf

j7200-evm: perf

j721e-idk-gw: perf

j721s2-evm: perf

j722s_evm-fs: perf

j784s4-evm: perf

af_unix_sock_stream_latency (microsec)

17.02

18.55

16.98

20.90

16.84

29.12

15.99

af_unix_socket_stream_bandwidth (MBs)

2277.72

3801.82

1732.01

2096.54

1623.67

1112.48

3790.06

bw_file_rd-io-1mb (MB/s)

3078.59

3391.18

3118.69

3108.00

1769.91

1219.09

3625.82

bw_file_rd-o2c-1mb (MB/s)

1590.11

336.98

1431.64

1656.54

903.02

672.27

1978.42

bw_mem-bcopy-16mb (MB/s)

3808.62

2760.05

2303.48

2821.87

3657.14

1767.57

3350.79

bw_mem-bcopy-1mb (MB/s)

4532.27

9665.57

3361.05

4702.78

0.00

1862.89

9194.56

bw_mem-bcopy-2mb (MB/s)

4019.73

3869.83

2472.19

3911.11

3803.73

1419.65

4642.03

bw_mem-bcopy-4mb (MB/s)

3875.97

3255.74

2367.56

3836.56

3724.39

1641.14

4054.74

bw_mem-bcopy-8mb (MB/s)

3819.22

2895.40

2373.89

3034.13

3661.33

1741.78

3520.61

bw_mem-bzero-16mb (MB/s)

10910.33

10867.72

2341.24

9625.51

10723.86

6613.39

10830.94

bw_mem-bzero-1mb (MB/s)

8769.03 (min 4532.27, max 13005.78)

11702.73 (min 9665.57, max 13739.88)

4067.16 (min 3361.05, max 4773.27)

8654.31 (min 4702.78, max 12605.83)

6534.09 (min 0.00, max 13068.18)

4236.79 (min 1862.89, max 6610.68)

11470.13 (min 9194.56, max 13745.70)

bw_mem-bzero-2mb (MB/s)

7864.45 (min 4019.73, max 11709.16)

8779.30 (min 3869.83, max 13688.76)

2682.75 (min 2472.19, max 2893.31)

8044.38 (min 3911.11, max 12177.65)

7657.53 (min 3803.73, max 11511.33)

4009.01 (min 1419.65, max 6598.37)

9146.96 (min 4642.03, max 13651.88)

bw_mem-bzero-4mb (MB/s)

7442.57 (min 3875.97, max 11009.17)

7769.49 (min 3255.74, max 12283.24)

2413.61 (min 2367.56, max 2459.65)

7896.83 (min 3836.56, max 11957.10)

7254.00 (min 3724.39, max 10783.61)

4124.17 (min 1641.14, max 6607.20)

8153.50 (min 4054.74, max 12252.25)

bw_mem-bzero-8mb (MB/s)

7386.25 (min 3819.22, max 10953.28)

7105.41 (min 2895.40, max 11315.42)

2365.67 (min 2357.45, max 2373.89)

7350.10 (min 3034.13, max 11666.06)

7210.63 (min 3661.33, max 10759.92)

4176.13 (min 1741.78, max 6610.48)

7394.11 (min 3520.61, max 11267.61)

bw_mem-cp-16mb (MB/s)

2187.88

2173.03

991.14

1539.94

2165.09

865.57

2287.35

bw_mem-cp-1mb (MB/s)

7803.00 (min 2493.77, max 13112.23)

8499.05 (min 3276.30, max 13721.80)

3100.37 (min 1299.67, max 4901.07)

6865.64 (min 1727.41, max 12003.87)

7630.47 (min 2269.29, max 12991.64)

3878.60 (min 851.64, max 6905.56)

8589.29 (min 3457.69, max 13720.89)

bw_mem-cp-2mb (MB/s)

6955.46 (min 2181.82, max 11729.10)

8081.78 (min 2487.12, max 13676.44)

1973.17 (min 1021.28, max 2925.05)

6874.44 (min 1534.04, max 12214.84)

6863.59 (min 2211.57, max 11515.60)

3802.14 (min 864.30, max 6739.98)

8117.97 (min 2608.53, max 13627.40)

bw_mem-cp-4mb (MB/s)

6580.87 (min 2154.59, max 11007.15)

7386.96 (min 2521.67, max 12252.25)

1725.21 (min 982.80, max 2467.61)

6752.79 (min 1574.18, max 11931.39)

6490.34 (min 2140.56, max 10840.11)

3772.27 (min 885.64, max 6658.90)

7474.40 (min 2703.16, max 12245.63)

bw_mem-cp-8mb (MB/s)

6553.66 (min 2157.79, max 10949.53)

6746.80 (min 2216.07, max 11277.53)

1675.09 (min 989.24, max 2360.93)

6565.63 (min 1426.79, max 11704.46)

6428.27 (min 2151.12, max 10705.41)

3780.48 (min 909.81, max 6651.15)

6824.72 (min 2353.98, max 11295.45)

bw_mem-fcp-16mb (MB/s)

3782.06

2699.06

2392.70

2780.67

3623.60

1614.21

3347.63

bw_mem-fcp-1mb (MB/s)

8461.76 (min 3917.73, max 13005.78)

10141.48 (min 6543.08, max 13739.88)

4056.23 (min 3339.19, max 4773.27)

8259.17 (min 3912.50, max 12605.83)

8490.27 (min 3912.36, max 13068.18)

4082.14 (min 1553.60, max 6610.68)

10150.62 (min 6555.53, max 13745.70)

bw_mem-fcp-2mb (MB/s)

7815.37 (min 3921.57, max 11709.16)

8602.47 (min 3516.17, max 13688.76)

2703.39 (min 2513.46, max 2893.31)

8031.95 (min 3886.24, max 12177.65)

7636.78 (min 3762.23, max 11511.33)

4044.07 (min 1489.76, max 6598.37)

8680.54 (min 3709.20, max 13651.88)

bw_mem-fcp-4mb (MB/s)

7425.82 (min 3842.46, max 11009.17)

7707.18 (min 3131.12, max 12283.24)

2422.43 (min 2385.21, max 2459.65)

7912.79 (min 3868.47, max 11957.10)

5391.81 (min 0.00, max 10783.61)

4099.31 (min 1591.41, max 6607.20)

8013.63 (min 3775.01, max 12252.25)

bw_mem-fcp-8mb (MB/s)

7375.38 (min 3797.47, max 10953.28)

7061.47 (min 2807.51, max 11315.42)

2373.11 (min 2357.45, max 2388.77)

7305.52 (min 2944.97, max 11666.06)

7196.22 (min 3632.51, max 10759.92)

4110.40 (min 1610.31, max 6610.48)

7358.19 (min 3448.77, max 11267.61)

bw_mem-frd-16mb (MB/s)

4723.25

3185.98

6331.62

4791.14

4371.58

1780.94

3924.45

bw_mem-frd-1mb (MB/s)

4567.56 (min 3917.73, max 5217.39)

7152.53 (min 6543.08, max 7761.97)

4948.59 (min 3339.19, max 6557.99)

4668.19 (min 3912.50, max 5423.87)

4470.69 (min 3912.36, max 5029.01)

1728.64 (min 1553.60, max 1903.67)

6986.83 (min 6555.53, max 7418.13)

bw_mem-frd-2mb (MB/s)

4567.86 (min 3921.57, max 5214.15)

3662.85 (min 3516.17, max 3809.52)

4468.72 (min 2513.46, max 6423.98)

4858.57 (min 3886.24, max 5830.90)

4288.52 (min 3762.23, max 4814.81)

1514.59 (min 1489.76, max 1539.41)

4108.12 (min 3709.20, max 4507.04)

bw_mem-frd-4mb (MB/s)

4300.57 (min 3842.46, max 4758.67)

3358.32 (min 3131.12, max 3585.51)

4357.16 (min 2385.21, max 6329.11)

4759.10 (min 3868.47, max 5649.72)

2209.60 (min 0.00, max 4419.19)

1635.10 (min 1591.41, max 1678.79)

4029.60 (min 3775.01, max 4284.18)

bw_mem-frd-8mb (MB/s)

4258.27 (min 3797.47, max 4719.07)

3182.59 (min 2807.51, max 3557.66)

4347.97 (min 2388.77, max 6307.16)

4185.27 (min 2944.97, max 5425.57)

3989.78 (min 3632.51, max 4347.04)

1692.86 (min 1610.31, max 1775.41)

3863.04 (min 3448.77, max 4277.31)

bw_mem-fwr-16mb (MB/s)

10921.50

10825.44

2347.42

9663.29

10731.05

6632.58

10871.41

bw_mem-fwr-1mb (MB/s)

9164.81 (min 5217.39, max 13112.23)

10741.89 (min 7761.97, max 13721.80)

5729.53 (min 4901.07, max 6557.99)

8713.87 (min 5423.87, max 12003.87)

9010.33 (min 5029.01, max 12991.64)

4404.62 (min 1903.67, max 6905.56)

10569.51 (min 7418.13, max 13720.89)

bw_mem-fwr-2mb (MB/s)

8471.63 (min 5214.15, max 11729.10)

8742.98 (min 3809.52, max 13676.44)

4674.52 (min 2925.05, max 6423.98)

9022.87 (min 5830.90, max 12214.84)

8165.21 (min 4814.81, max 11515.60)

4139.70 (min 1539.41, max 6739.98)

9067.22 (min 4507.04, max 13627.40)

bw_mem-fwr-4mb (MB/s)

7882.91 (min 4758.67, max 11007.15)

7918.88 (min 3585.51, max 12252.25)

4398.36 (min 2467.61, max 6329.11)

8790.56 (min 5649.72, max 11931.39)

7629.65 (min 4419.19, max 10840.11)

4168.85 (min 1678.79, max 6658.90)

8264.91 (min 4284.18, max 12245.63)

bw_mem-fwr-8mb (MB/s)

7834.30 (min 4719.07, max 10949.53)

7417.60 (min 3557.66, max 11277.53)

4334.05 (min 2360.93, max 6307.16)

8565.02 (min 5425.57, max 11704.46)

7526.23 (min 4347.04, max 10705.41)

4213.28 (min 1775.41, max 6651.15)

7786.38 (min 4277.31, max 11295.45)

bw_mem-rd-16mb (MB/s)

5473.83

3782.95

6580.75

5074.53

5091.49

1847.36

4700.35

bw_mem-rd-1mb (MB/s)

6343.94 (min 4313.58, max 8374.29)

16452.23 (min 15613.38, max 17291.07)

7864.06 (min 5708.85, max 10019.27)

6053.34 (min 3564.43, max 8542.25)

9838.90 (min 9415.53, max 10262.26)

1868.11 (min 1652.89, max 2083.33)

16188.05 (min 15072.57, max 17303.53)

bw_mem-rd-2mb (MB/s)

4576.04 (min 2875.11, max 6276.97)

4825.11 (min 2863.28, max 6786.93)

4032.28 (min 978.63, max 7085.92)

4186.02 (min 1878.52, max 6493.51)

4572.41 (min 3348.84, max 5795.98)

1718.56 (min 1603.59, max 1833.52)

5372.66 (min 4173.19, max 6572.12)

bw_mem-rd-4mb (MB/s)

3995.93 (min 2406.38, max 5585.48)

3711.54 (min 3454.83, max 3968.25)

3729.74 (min 786.63, max 6672.85)

3753.04 (min 1353.41, max 6152.66)

3762.18 (min 2384.86, max 5139.50)

1752.72 (min 1662.97, max 1842.47)

4455.07 (min 3661.66, max 5248.48)

bw_mem-rd-8mb (MB/s)

3885.18 (min 2289.97, max 5480.39)

3613.50 (min 3216.30, max 4010.70)

3661.86 (min 748.01, max 6575.70)

4028.04 (min 2116.96, max 5939.12)

3677.96 (min 2252.25, max 5103.67)

1778.05 (min 1725.44, max 1830.66)

4393.23 (min 3544.00, max 5242.46)

bw_mem-rdwr-16mb (MB/s)

2265.01

2379.54

752.41

1852.28

2202.34

1769.13

2606.71

bw_mem-rdwr-1mb (MB/s)

3248.79 (min 2493.77, max 4003.81)

6292.65 (min 3276.30, max 9308.99)

3411.76 (min 1299.67, max 5523.84)

2536.54 (min 1727.41, max 3345.66)

3345.08 (min 2269.29, max 4420.87)

1252.42 (min 851.64, max 1653.20)

6387.81 (min 3457.69, max 9317.93)

bw_mem-rdwr-2mb (MB/s)

2532.61 (min 2181.82, max 2883.40)

3334.82 (min 2487.12, max 4182.51)

1003.82 (min 986.36, max 1021.28)

1518.79 (min 1503.53, max 1534.04)

2661.60 (min 2211.57, max 3111.63)

1165.69 (min 864.30, max 1467.08)

3200.49 (min 2608.53, max 3792.45)

bw_mem-rdwr-4mb (MB/s)

2298.30 (min 2154.59, max 2442.00)

2735.22 (min 2521.67, max 2948.77)

888.39 (min 793.97, max 982.80)

1982.19 (min 1574.18, max 2390.20)

2242.62 (min 2140.56, max 2344.67)

1256.16 (min 885.64, max 1626.68)

2952.35 (min 2703.16, max 3201.54)

bw_mem-rdwr-8mb (MB/s)

2232.22 (min 2157.79, max 2306.64)

2526.23 (min 2216.07, max 2836.38)

873.81 (min 758.37, max 989.24)

1908.50 (min 1426.79, max 2390.20)

2187.91 (min 2151.12, max 2224.69)

1312.36 (min 909.81, max 1714.90)

2742.96 (min 2353.98, max 3131.93)

bw_mem-wr-16mb (MB/s)

2273.05

2763.39

744.60

1764.64

2210.25

1750.74

2844.95

bw_mem-wr-1mb (MB/s)

4158.70 (min 4003.81, max 4313.58)

13300.03 (min 9308.99, max 17291.07)

5616.35 (min 5523.84, max 5708.85)

3455.05 (min 3345.66, max 3564.43)

6918.20 (min 4420.87, max 9415.53)

1653.05 (min 1652.89, max 1653.20)

13310.73 (min 9317.93, max 17303.53)

bw_mem-wr-2mb (MB/s)

2879.26 (min 2875.11, max 2883.40)

3522.90 (min 2863.28, max 4182.51)

982.50 (min 978.63, max 986.36)

1691.03 (min 1503.53, max 1878.52)

3230.24 (min 3111.63, max 3348.84)

1535.34 (min 1467.08, max 1603.59)

3982.82 (min 3792.45, max 4173.19)

bw_mem-wr-4mb (MB/s)

2424.19 (min 2406.38, max 2442.00)

3201.80 (min 2948.77, max 3454.83)

790.30 (min 786.63, max 793.97)

1871.81 (min 1353.41, max 2390.20)

2364.77 (min 2344.67, max 2384.86)

1644.83 (min 1626.68, max 1662.97)

3431.60 (min 3201.54, max 3661.66)

bw_mem-wr-8mb (MB/s)

2298.31 (min 2289.97, max 2306.64)

3026.34 (min 2836.38, max 3216.30)

753.19 (min 748.01, max 758.37)

2253.58 (min 2116.96, max 2390.20)

2238.47 (min 2224.69, max 2252.25)

1720.17 (min 1714.90, max 1725.44)

3337.97 (min 3131.93, max 3544.00)

bw_mmap_rd-mo-1mb (MB/s)

6248.30

12913.32

12254.46

8898.78

6253.45

2041.20

12916.91

bw_mmap_rd-o2c-1mb (MB/s)

1422.22

321.34

1533.22

1381.76

1131.86

632.51

2202.64

bw_pipe (MB/s)

950.73

874.64

743.85

875.38

902.35

719.06

987.48

bw_unix (MB/s)

2277.72

3801.82

1732.01

2096.54

1623.67

1112.48

3790.06

lat_connect (us)

33.11

32.95

32.71

33.09

34.04

56.52

33.10

lat_ctx-2-128k (us)

3.80

3.69

3.81

3.82

3.73

7.18

6.20

lat_ctx-2-256k (us)

2.98

2.84

2.94

3.02

2.90

5.54

2.89

lat_ctx-4-128k (us)

3.42

4.79

3.49

3.50

3.45

6.44

4.69

lat_ctx-4-256k (us)

2.59

3.26

2.33

2.42

2.55

5.04

2.03

lat_fs-0k (num_files)

542.00

517.00

537.00

508.00

520.00

269.00

491.00

lat_fs-10k (num_files)

197.00

204.00

176.00

178.00

177.00

131.00

224.00

lat_fs-1k (num_files)

276.00

274.00

247.00

247.00

241.00

167.00

285.00

lat_fs-4k (num_files)

268.00

302.00

280.00

261.00

259.00

177.00

318.00

lat_mem_rd-stride128-sz1000k (ns)

11.35

5.84

12.13

10.98

13.11

32.94

5.99

lat_mem_rd-stride128-sz125k (ns)

5.57

5.65

5.57

5.57

5.57

6.25

5.65

lat_mem_rd-stride128-sz250k (ns)

5.57

5.65

5.57

5.57

5.57

6.55

5.65

lat_mem_rd-stride128-sz31k (ns)

3.35

3.37

3.36

3.34

3.80

2.42

3.82

lat_mem_rd-stride128-sz50 (ns)

2.00

2.00

2.00

2.00

2.00

2.40

2.00

lat_mem_rd-stride128-sz500k (ns)

5.57

5.65

5.57

6.27

5.57

11.65

5.65

lat_mem_rd-stride128-sz62k (ns)

5.57

5.65

5.57

5.57

5.12

5.88

5.19

lat_mmap-1m (us)

39.00

30.00

29.00

37.00

30.00

67.00

36.00

lat_ops-double-add (ns)

1.96

1.96

1.96

1.96

1.96

3.21

1.96

lat_ops-double-div (ns)

9.01

9.01

9.01

9.01

9.01

17.63

9.01

lat_ops-double-mul (ns)

2.00

2.00

2.00

2.00

2.00

3.20

2.00

lat_ops-float-add (ns)

1.96

1.96

1.96

1.96

1.96

3.20

1.96

lat_ops-float-div (ns)

5.51

5.50

5.51

5.51

5.51

10.41

5.51

lat_ops-float-mul (ns)

2.00

2.00

2.00

2.00

2.00

3.20

2.00

lat_ops-int-add (ns)

0.50

0.50

0.50

0.50

0.50

0.80

0.50

lat_ops-int-bit (ns)

0.33

0.33

0.33

0.33

0.33

0.53

0.33

lat_ops-int-div (ns)

4.01

4.00

4.00

4.00

4.00

4.81

4.00

lat_ops-int-mod (ns)

4.67

4.67

4.67

4.67

4.67

5.08

4.67

lat_ops-int-mul (ns)

1.52

1.52

1.52

1.52

1.52

3.45

1.52

lat_ops-int64-add (ns)

0.50

0.50

0.50

0.50

0.50

0.80

0.50

lat_ops-int64-bit (ns)

0.33

0.33

0.33

0.33

0.33

0.53

0.33

lat_ops-int64-div (ns)

3.00

3.00

3.00

3.00

3.00

7.62

3.00

lat_ops-int64-mod (ns)

5.67

5.67

5.67

5.67

5.68

5.88

5.67

lat_ops-int64-mul (ns)

2.52

2.52

2.52

2.52

2.52

3.98

2.52

lat_pagefault (us)

0.61

0.60

0.61

0.59

0.63

1.42

0.61

lat_pipe (us)

13.04

18.59

13.19

13.02

12.89

24.52

19.32

lat_proc-exec (us)

471.92

471.82

484.09

434.79

482.73

888.50

457.21

lat_proc-fork (us)

375.71

381.57

380.92

354.13

395.23

677.50

385.69

lat_proc-proccall (us)

0.00

0.00

0.00

0.00

0.00

0.01

0.00

lat_select (us)

13.86

13.65

13.88

12.30

13.61

40.42

13.64

lat_sem (us)

1.52

1.65

1.56

1.44

1.47

2.10

1.54

lat_sig-catch (us)

3.36

2.79

2.81

2.84

2.82

6.06

2.82

lat_sig-install (us)

0.51

0.52

0.51

0.51

0.53

0.73

0.53

lat_sig-prot (us)

0.57

0.61

0.52

0.57

0.59

0.98

0.54

lat_syscall-fstat (us)

0.79

0.81

0.79

0.81

0.80

1.88

0.83

lat_syscall-null (us)

0.36

0.39

0.38

0.38

0.37

0.52

0.38

lat_syscall-open (us)

95.54

3979.00

151.94

138.88

150.62

154.73

116.19

lat_syscall-read (us)

0.49

0.48

0.52

0.49

0.50

0.86

0.51

lat_syscall-stat (us)

1.84

1.87

1.88

1.84

1.85

4.53

1.87

lat_syscall-write (us)

0.44

0.47

0.47

0.45

0.47

0.76

0.46

lat_tcp (us)

0.80

0.79

0.79

0.77

0.78

1.05

0.79

lat_unix (us)

17.02

18.55

16.98

20.90

16.84

29.12

15.99

latency_for_0.50_mb_block_size (nanosec)

5.57

5.65

5.57

6.27

5.57

11.65

5.65

latency_for_1.00_mb_block_size (nanosec)

5.68 (min 0.00, max 11.35)

2.92 (min 0.00, max 5.84)

6.06 (min 0.00, max 12.13)

5.49 (min 0.00, max 10.98)

6.55 (min 0.00, max 13.11)

16.47 (min 0.00, max 32.94)

2.99 (min 0.00, max 5.99)

pipe_bandwidth (MBs)

950.73

874.64

743.85

875.38

902.35

719.06

987.48

pipe_latency (microsec)

13.04

18.59

13.19

13.02

12.89

24.52

19.32

procedure_call (microsec)

0.00

0.00

0.00

0.00

0.00

0.01

0.00

select_on_200_tcp_fds (microsec)

13.86

13.65

13.88

12.30

13.61

40.42

13.64

semaphore_latency (microsec)

1.52

1.65

1.56

1.44

1.47

2.10

1.54

signal_handler_latency (microsec)

0.51

0.52

0.51

0.51

0.53

0.73

0.53

signal_handler_overhead (microsec)

3.36

2.79

2.81

2.84

2.82

6.06

2.82

tcp_ip_connection_cost_to_localhost (microsec)

33.11

32.95

32.71

33.09

34.04

56.52

33.10

tcp_latency_using_localhost (microsec)

0.80

0.79

0.79

0.77

0.78

1.05

0.79

2.2.1.1.2. Dhrystone

Dhrystone is a core only benchmark that runs from warm L1 caches in all modern processors. It scales linearly with clock speed.

Please take note, different run may produce different slightly results. This is advised to run this test multiple times in order to get maximum performance numbers.

Execute the benchmark with the following:

runDhrystone
Table 2.2 Dhrystone Benchmarks

Benchmarks

am68_sk-fs: perf

am69_sk-fs: perf

j7200-evm: perf

j721e-idk-gw: perf

j721s2-evm: perf

j722s_evm-fs: perf

j784s4-evm: perf

cpu_clock (MHz)

2000.00

2000.00

2000.00

2000.00

2000.00

1250.00

2000.00

dhrystone_per_mhz (DMIPS/MHz)

5.70

5.20

4.40

5.70

5.70

2.90

5.70

dhrystone_per_second (DhrystoneP)

20000000.00

18181818.00

15384615.00

20000000.00

20000000.00

6451613.00

20000000.00

2.2.1.1.3. Whetstone

Whetstone is a benchmark primarily measuring floating-point arithmetic performance.

Execute the benchmark with the following:

runWhetstone
Table 2.3 Whetstone Benchmarks

Benchmarks

am68_sk-fs: perf

am69_sk-fs: perf

j7200-evm: perf

j721e-idk-gw: perf

j721s2-evm: perf

j722s_evm-fs: perf

j784s4-evm: perf

whetstone (MIPS)

10000.00

10000.00

10000.00

10000.00

10000.00

5000.00

10000.00

2.2.1.1.4. Linpack

Linpack measures peak double precision (64 bit) floating point performance in solving a dense linear system.

Table 2.4 Linpack Benchmarks

Benchmarks

am68_sk-fs: perf

am69_sk-fs: perf

j7200-evm: perf

j721e-idk-gw: perf

j721s2-evm: perf

j722s_evm-fs: perf

j784s4-evm: perf

linpack (Kflops)

2610899.00

2462937.00

2498787.00

2521729.00

2437582.00

513511.00

2369450.00

2.2.1.1.5. NBench

NBench which stands for Native Benchmark is used to measure macro benchmarks for commonly used operations such as sorting and analysis algorithms. More information about NBench at https://en.wikipedia.org/wiki/NBench and https://nbench.io/articles/index.html

Table 2.5 NBench Benchmarks

Benchmarks

am68_sk-fs: perf

am69_sk-fs: perf

j7200-evm: perf

j721e-idk-gw: perf

j721s2-evm: perf

j784s4-evm: perf

assignment (Iterations)

31.83

31.91

31.95

31.88

31.85

31.87

fourier (Iterations)

59979.00

52980.00

64632.00

52970.00

59190.00

60010.00

fp_emulation (Iterations)

387.90

387.97

388.00

387.97

387.96

388.01

huffman (Iterations)

2489.50

2488.50

2495.30

2486.00

2483.00

2494.30

idea (Iterations)

7996.70

7996.70

7996.90

7996.90

7996.60

7996.70

lu_decomposition (Iterations)

1381.10

1357.80

1389.80

1391.90

1374.60

1367.40

neural_net (Iterations)

28.68

28.98

28.73

28.76

26.56

28.74

numeric_sort (Iterations)

880.44

875.30

886.93

886.54

875.82

878.29

string_sort (Iterations)

352.29

350.41

358.20

353.73

358.21

353.69

2.2.1.1.6. Stream

STREAM is a microbenchmark for measuring data memory system performance without any data reuse. It is designed to miss on caches and exercise data prefetcher and speculative accesses. It uses double precision floating point (64bit) but in most modern processors the memory access will be the bottleneck. The four individual scores are copy, scale as in multiply by constant, add two numbers, and triad for multiply accumulate. For bandwidth, a byte read counts as one and a byte written counts as one, resulting in a score that is double the bandwidth LMBench will show.

Execute the benchmark with the following:

stream_c
Table 2.6 Stream Benchmarks

Benchmarks

am68_sk-fs: perf

am69_sk-fs: perf

j7200-evm: perf

j721e-idk-gw: perf

j721s2-evm: perf

j722s_evm-fs: perf

j784s4-evm: perf

add (MB/s)

6470.90

5696.10

5458.60

5287.90

6176.60

2416.20

5752.90

copy (MB/s)

6987.50

5577.80

4780.10

5534.10

6894.20

3592.40

5493.60

scale (MB/s)

7123.10

5551.50

4836.20

5407.60

7012.90

3144.20

5484.50

triad (MB/s)

6477.20

5692.20

5461.10

5265.90

6173.60

2163.80

5751.70

2.2.1.1.7. CoreMarkPro

CoreMark®-Pro is a comprehensive, advanced processor benchmark that works with and enhances the market-proven industry-standard EEMBC CoreMark® benchmark. While CoreMark stresses the CPU pipeline, CoreMark-Pro tests the entire processor, adding comprehensive support for multicore technology, a combination of integer and floating-point workloads, and data sets for utilizing larger memory subsystems.

Table 2.7 CoreMarkPro Benchmarks

Benchmarks

am68_sk-fs: perf

am69_sk-fs: perf

j7200-evm: perf

j721e-idk-gw: perf

j721s2-evm: perf

j722s_evm-fs: perf

j784s4-evm: perf

cjpeg-rose7-preset (workloads/)

82.64

83.33

81.97

81.97

81.97

37.59

80.65

core (workloads/)

0.78

0.78

0.78

0.78

0.78

0.27

0.78

coremark-pro ()

2510.01

2533.76

2484.51

2518.11

2499.84

830.90

2511.93

linear_alg-mid-100x100-sp (workloads/)

80.39

82.24

79.62

80.39

80.26

13.12

81.70

loops-all-mid-10k-sp (workloads/)

2.48

2.46

2.47

2.47

2.47

0.64

2.47

nnet_test (workloads/)

3.64

3.68

3.68

3.67

3.68

0.97

3.63

parser-125k (workloads/)

11.11

10.87

11.11

11.24

11.11

7.94

10.87

radix2-big-64k (workloads/)

285.06

306.56

262.88

291.21

275.63

55.79

297.80

sha-test (workloads/)

158.73

158.73

158.73

158.73

158.73

72.99

158.73

zip-test (workloads/)

47.62

47.62

47.62

47.62

47.62

20.00

47.62

2.2.1.1.8. MultiBench

MultiBench™ is a suite of benchmarks that allows processor and system designers to analyze, test, and improve multicore processors. It uses three forms of concurrency: Data decomposition: multiple threads cooperating on achieving a unified goal and demonstrating a processor’s support for fine grain parallelism. Processing multiple data streams: uses common code running over multiple threads and demonstrating how well a processor scales over scalable data inputs. Multiple workload processing: shows the scalability of general-purpose processing, demonstrating concurrency over both code and data. MultiBench combines a wide variety of application-specific workloads with the EEMBC Multi-Instance-Test Harness (MITH), compatible and portable with most any multicore processors and operating systems. MITH uses a thread-based API (POSIX-compliant) to establish a common programming model that communicates with the benchmark through an abstraction layer and provides a flexible interface to allow a wide variety of thread-enabled workloads to be tested.

Table 2.8 Multibench Benchmarks

Benchmarks

am68_sk-fs: perf

am69_sk-fs: perf

j7200-evm: perf

j721e-idk-gw: perf

j721s2-evm: perf

j722s_evm-fs: perf

j784s4-evm: perf

4m-check (workloads/)

843.17

1021.24

896.70

876.89

858.52

381.56

1020.41

4m-check-reassembly (workloads/)

149.03

184.84

119.90

145.99

143.68

113.51

185.53

4m-check-reassembly-tcp (workloads/)

95.06

105.04

92.25

98.81

93.28

54.35

107.30

4m-check-reassembly-tcp-cmykw2-rotatew2 (workloads/)

42.58

37.55

40.90

45.11

40.93

29.70

39.14

4m-check-reassembly-tcp-x264w2 (workloads/)

2.68

4.62

2.69

2.71

2.65

1.73

4.72

4m-cmykw2 (workloads/)

313.97

607.90

313.97

315.46

312.99

217.16

607.90

4m-cmykw2-rotatew2 (workloads/)

60.48

43.38

59.00

63.63

59.82

44.98

47.51

4m-reassembly (workloads/)

124.22

131.58

105.26

130.21

119.33

76.05

130.38

4m-rotatew2 (workloads/)

70.57

45.75

70.13

73.15

69.49

48.59

51.39

4m-tcp-mixed (workloads/)

262.30

262.30

266.67

271.19

262.30

107.38

246.15

4m-x264w2 (workloads/)

2.75

4.94

2.78

2.74

2.73

1.75

5.07

empty-wld (workloads/)

1.00

1.00

idct-4m (workloads/)

34.84

35.11

34.93

35.08

34.70

17.23

35.10

idct-4mw1 (workloads/)

34.73

35.15

34.90

35.08

34.94

17.24

35.12

ippktcheck-4m (workloads/)

840.90

1025.01

875.35

877.81

838.08

381.45

991.28

ippktcheck-4mw1 (workloads/)

844.60

1026.27

896.38

903.51

829.74

381.16

1017.50

ipres-4m (workloads/)

167.41

174.83

158.90

182.26

163.76

102.74

182.48

ipres-4mw1 (workloads/)

166.48

174.22

156.90

181.60

162.87

103.02

182.26

md5-4m (workloads/)

46.21

47.04

46.15

49.63

45.91

26.03

46.97

md5-4mw1 (workloads/)

46.06

47.33

45.64

49.51

46.08

26.22

47.13

rgbcmyk-4m (workloads/)

162.87

163.27

163.27

163.67

162.87

56.05

163.93

rgbcmyk-4mw1 (workloads/)

162.73

164.07

163.00

163.80

162.73

56.02

164.07

rotate-4ms1 (workloads/)

51.23

53.48

51.44

54.05

50.71

21.55

53.19

rotate-4ms1w1 (workloads/)

51.07

53.42

51.02

53.42

50.61

21.51

53.30

rotate-4ms64 (workloads/)

52.19

54.76

52.63

55.37

52.30

21.73

54.95

rotate-4ms64w1 (workloads/)

52.58

54.88

52.58

55.74

52.47

21.75

54.95

x264-4mq (workloads/)

1.42

1.40

1.42

1.43

1.41

0.52

1.42

x264-4mqw1 (workloads/)

1.42

1.42

1.43

1.42

1.41

0.52

1.42


2.2.1.2. Boot-time Measurement

2.2.1.2.1. Boot media: MMCSD

Table 2.9 Boot time MMCSD

Boot Configuration

am68_sk-fs: boot time (sec)

am69_sk-fs: boot time (sec)

j7200-evm: boot time (sec)

j721e-idk-gw: boot time (sec)

j721s2-evm: boot time (sec)

j722s_evm-fs: boot time (sec)

j784s4-evm: boot time (sec)

Kernel boot time test when bootloader, kernel and sdk-rootfs are in mmc-sd

15.61 (min 15.47, max 15.68)

19.95 (min 19.77, max 20.09)

15.05 (min 14.74, max 15.35)

20.59 (min 20.15, max 21.06)

16.94 (min 16.76, max 17.12)

17.51 (min 16.33, max 17.93)

18.90 (min 18.42, max 19.59)

Kernel boot time test when init is /bin/sh and bootloader, kernel and sdk-rootfs are in mmc-sd

5.81 (min 5.77, max 5.85)

10.68 (min 10.64, max 10.69)

5.65 (min 5.62, max 5.69)

9.07 (min 9.03, max 9.10)

5.67 (min 5.63, max 5.74)

5.12 (min 5.11, max 5.13)

9.27 (min 9.22, max 9.33)


2.2.1.3. ALSA SoC Audio Driver

  1. Access type - RW_INTERLEAVED

  2. Channels - 2

  3. Format - S16_LE

  4. Period size - 64

Table 2.10 Audio Capture

Sampling Rate (Hz)

j721e-idk-gw: Throughput (bits/sec)

j721e-idk-gw: CPU Load (%)

j722s_evm-fs: Throughput (bits/sec)

j722s_evm-fs: CPU Load (%)

8000

255987.00

0.35

11025

352792.00

0.16

331809.00

0.38

16000

511991.00

0.29

511976.00

0.44

22050

705576.00

0.26

663630.00

0.50

24000

705584.00

0.27

663610.00

0.49

32000

1023981.00

0.18

1023923.00

0.57

44100

1411175.00

0.51

1327224.00

0.65

48000

1535974.00

0.62

1535905.00

0.68

88200

2822350.00

0.78

2654467.00

1.01

96000

3071874.00

1.04

3071822.00

1.08

Table 2.11 Audio Playback

Sampling Rate (Hz)

j721e-idk-gw: Throughput (bits/sec)

j721e-idk-gw: CPU Load (%)

11025

352938.00

0.16

16000

512203.00

0.28

22050

705866.00

0.26

24000

705873.00

0.26

32000

1024402.00

0.37

44100

1411756.00

0.45

48000

1536606.00

0.66

88200

2823512.00

0.86

96000

3073211.00

0.41


2.2.1.4. Graphics SGX/RGX Driver

2.2.1.4.1. GFXBench

Run GFXBench and capture performance reported (Score and Display rate in fps). All display outputs (HDMI, Displayport and/or LCD) are connected when running these tests

Table 2.12 GFXBench Performance

Benchmark

am68_sk-fs: Score

am68_sk-fs: Fps

j721s2-evm: Score

j721s2-evm: Fps

j784s4-evm: Score

j784s4-evm: Fps

GFXBench 3.x gl_manhattan_off

937.47

15.12

889.58

14.35

GFXBench 3.x gl_trex_off

1591.94

28.43

1516.95

27.09

GFXBench 4.x gl_4_off

259.93

4.40

259.40

4.39

251.01

4.25

GFXBench 5.x gl_5_high_off

113.98

1.77

114.51

1.78

112.04

1.74

2.2.1.4.2. Glmark2

Run Glmark2 and capture performance reported (Score). All display outputs (HDMI, Displayport and/or LCD) are connected when running these tests

Table 2.13 Glmark2 Performance

Benchmark

am68_sk-fs: Score

am69_sk-fs: Score

j721e-idk-gw: Score

j721s2-evm: Score

j722s_evm-fs: Score

j784s4-evm: Score

Glmark2-DRM

522.00

527.00

110.00

281.00

159.00

Glmark2-Wayland

1272.00

1330.00

1141.00

1284.00

683.00

1322.00

Glmark2-Wayland 4000x4000

81.00

88.00

76.00

84.00


2.2.1.5. Ethernet

Ethernet performance benchmarks were measured using Netperf 2.7.1 https://hewlettpackard.github.io/netperf/doc/netperf.html Test procedures were modeled after those defined in RFC-2544: https://tools.ietf.org/html/rfc2544, where the DUT is the TI device and the “tester” used was a Linux PC. To produce consistent results, it is recommended to carry out performance tests in a private network and to avoid running NFS on the same interface used in the test. In these results, CPU utilization was captured as the total percentage used across all cores on the device, while running the performance test over one external interface.

UDP Throughput (0% loss) was measured by the procedure defined in RFC-2544 section 26.1: Throughput. In this scenario, netperf options burst_size (-b) and wait_time (-w) are used to limit bandwidth during different trials of the test, with the goal of finding the highest rate at which no loss is seen. For example, to limit bandwidth to 500Mbits/sec with 1472B datagram:

burst_size = <bandwidth (bits/sec)> / 8 (bits -> bytes) / <UDP datagram size> / 100 (seconds -> 10 ms)
burst_size = 500000000 / 8 / 1472 / 100 = 425

wait_time = 10 milliseconds (minimum supported by Linux PC used for testing)

UDP Throughput (possible loss) was measured by capturing throughput and packet loss statistics when running the netperf test with no bandwidth limit (remove -b/-w options).

In order to start a netperf client on one device, the other device must have netserver running. To start netserver:

netserver [-p <port_number>] [-4 (IPv4 addressing)] [-6 (IPv6 addressing)]

Running the following shell script from the DUT will trigger netperf clients to measure bidirectional TCP performance for 60 seconds and report CPU utilization. Parameter -k is used in client commands to summarize selected statistics on their own line and -j is used to gain additional timing measurements during the test.

#!/bin/bash
for i in 1
do
   netperf -H <tester ip> -j -c -l 60 -t TCP_STREAM --
      -k DIRECTION,THROUGHPUT,MEAN_LATENCY,LOCAL_CPU_UTIL,REMOTE_CPU_UTIL,LOCAL_BYTES_SENT,REMOTE_BYTES_RECVD,LOCAL_SEND_SIZE &

   netperf -H <tester ip> -j -c -l 60 -t TCP_MAERTS --
      -k DIRECTION,THROUGHPUT,MEAN_LATENCY,LOCAL_CPU_UTIL,REMOTE_CPU_UTIL,LOCAL_BYTES_SENT,REMOTE_BYTES_RECVD,LOCAL_SEND_SIZE &
done

Running the following commands will trigger netperf clients to measure UDP burst performance for 60 seconds at various burst/datagram sizes and report CPU utilization.

  • For UDP egress tests, run netperf client from DUT and start netserver on tester.

netperf -H <tester ip> -j -c -l 60 -t UDP_STREAM -b <burst_size> -w <wait_time> -- -m <UDP datagram size>
   -k DIRECTION,THROUGHPUT,MEAN_LATENCY,LOCAL_CPU_UTIL,REMOTE_CPU_UTIL,LOCAL_BYTES_SENT,REMOTE_BYTES_RECVD,LOCAL_SEND_SIZE
  • For UDP ingress tests, run netperf client from tester and start netserver on DUT.

netperf -H <DUT ip> -j -C -l 60 -t UDP_STREAM -b <burst_size> -w <wait_time> -- -m <UDP datagram size>
   -k DIRECTION,THROUGHPUT,MEAN_LATENCY,LOCAL_CPU_UTIL,REMOTE_CPU_UTIL,LOCAL_BYTES_SENT,REMOTE_BYTES_RECVD,LOCAL_SEND_SIZE

2.2.1.5.1. CPSW/CPSW2g/CPSW3g Ethernet Driver

  • CPSW2g: AM65x, J7200, J721e, J721S2, J784S4

  • CPSW3g: AM64x, AM62x, AM62ax, AM62px

TCP Bidirectional Throughput

Table 2.14 CPSW2g TCP Bidirectional Throughput

Command Used

am68_sk-fs: THROUGHPUT (Mbits/sec)

am68_sk-fs: CPU Load % (LOCAL_CPU_UTIL)

am69_sk-fs: THROUGHPUT (Mbits/sec)

am69_sk-fs: CPU Load % (LOCAL_CPU_UTIL)

j7200-evm: THROUGHPUT (Mbits/sec)

j7200-evm: CPU Load % (LOCAL_CPU_UTIL)

j721e-idk-gw: THROUGHPUT (Mbits/sec)

j721e-idk-gw: CPU Load % (LOCAL_CPU_UTIL)

j721s2-evm: THROUGHPUT (Mbits/sec)

j721s2-evm: CPU Load % (LOCAL_CPU_UTIL)

j722s_evm-fs: THROUGHPUT (Mbits/sec)

j722s_evm-fs: CPU Load % (LOCAL_CPU_UTIL)

j784s4-evm: THROUGHPUT (Mbits/sec)

j784s4-evm: CPU Load % (LOCAL_CPU_UTIL)

netperf -H 192.168.0.1 -j -c -C -l 60 -t TCP_STREAM; netperf -H 192.168.0.1 -j -c -C -l 60 -t TCP_MAERTS

0.00

31.46

182.22

3.19

1000.99

37.09

1819.57

76.98

1855.74

83.92

1854.47

60.63

1784.20

20.92

TCP Bidirectional Throughput Interrupt Pacing

Table 2.15 CPSW2g TCP Bidirectional Throughput Interrupt Pacing

Command Used

j7200-evm: THROUGHPUT (Mbits/sec)

j7200-evm: CPU Load % (LOCAL_CPU_UTIL)

j721e-idk-gw: THROUGHPUT (Mbits/sec)

j721e-idk-gw: CPU Load % (LOCAL_CPU_UTIL)

j721s2-evm: THROUGHPUT (Mbits/sec)

j721s2-evm: CPU Load % (LOCAL_CPU_UTIL)

j722s_evm-fs: THROUGHPUT (Mbits/sec)

j722s_evm-fs: CPU Load % (LOCAL_CPU_UTIL)

j784s4-evm: THROUGHPUT (Mbits/sec)

j784s4-evm: CPU Load % (LOCAL_CPU_UTIL)

netperf -H 192.168.0.1 -j -c -C -l 60 -t TCP_STREAM; netperf -H 192.168.0.1 -j -c -C -l 60 -t TCP_MAERTS

1835.16

47.28

1864.26

42.83

1854.45

61.18

1707.04

35.80

1831.17

26.31

UDP Throughput

Table 2.16 CPSW2g UDP Egress Throughput 0 loss

Frame Size(bytes)

j7200-evm: UDP Datagram Size(bytes) (LOCAL_SEND_SIZE)

j7200-evm: THROUGHPUT (Mbits/sec)

j7200-evm: Packets Per Second (kPPS)

j7200-evm: CPU Load % (LOCAL_CPU_UTIL)

j721e-idk-gw: UDP Datagram Size(bytes) (LOCAL_SEND_SIZE)

j721e-idk-gw: THROUGHPUT (Mbits/sec)

j721e-idk-gw: Packets Per Second (kPPS)

j721e-idk-gw: CPU Load % (LOCAL_CPU_UTIL)

j721s2-evm: UDP Datagram Size(bytes) (LOCAL_SEND_SIZE)

j721s2-evm: THROUGHPUT (Mbits/sec)

j721s2-evm: Packets Per Second (kPPS)

j721s2-evm: CPU Load % (LOCAL_CPU_UTIL)

j784s4-evm: UDP Datagram Size(bytes) (LOCAL_SEND_SIZE)

j784s4-evm: THROUGHPUT (Mbits/sec)

j784s4-evm: Packets Per Second (kPPS)

j784s4-evm: CPU Load % (LOCAL_CPU_UTIL)

64

18.00

30.57

212.00

89.79

18.00

30.55

212.00

87.51

18.00

29.84

207.00

91.58

18.00

25.67

178.00

24.06

128

82.00

0.00

0.00

89.71

82.00

143.07

218.00

88.96

82.00

121.51

185.00

85.02

82.00

126.97

194.00

23.15

256

210.00

367.12

219.00

89.59

210.00

27.05

16.00

8.49

210.00

27.72

17.00

6.26

210.00

301.14

179.00

23.93

1024

978.00

936.62

120.00

58.19

978.00

936.40

120.00

58.37

978.00

76.67

10.00

5.79

1518

1472.00

955.24

81.00

40.20

1472.00

545.20

46.00

13.24

1472.00

449.84

38.00

22.49

Table 2.17 CPSW2g UDP Ingress Throughput 0 loss

Frame Size(bytes)

j7200-evm: UDP Datagram Size(bytes) (LOCAL_SEND_SIZE)

j7200-evm: THROUGHPUT (Mbits/sec)

j7200-evm: Packets Per Second (kPPS)

j7200-evm: CPU Load % (LOCAL_CPU_UTIL)

j721e-idk-gw: UDP Datagram Size(bytes) (LOCAL_SEND_SIZE)

j721e-idk-gw: THROUGHPUT (Mbits/sec)

j721e-idk-gw: Packets Per Second (kPPS)

j721e-idk-gw: CPU Load % (LOCAL_CPU_UTIL)

j721s2-evm: UDP Datagram Size(bytes) (LOCAL_SEND_SIZE)

j721s2-evm: THROUGHPUT (Mbits/sec)

j721s2-evm: Packets Per Second (kPPS)

j721s2-evm: CPU Load % (LOCAL_CPU_UTIL)

j784s4-evm: UDP Datagram Size(bytes) (LOCAL_SEND_SIZE)

j784s4-evm: THROUGHPUT (Mbits/sec)

j784s4-evm: Packets Per Second (kPPS)

j784s4-evm: CPU Load % (LOCAL_CPU_UTIL)

64

18.00

6.77

47.00

30.61

18.00

1.70

12.00

5.83

18.00

1.17

8.00

7.70

128

82.00

7.08

11.00

6.00

82.00

7.87

12.00

5.53

82.00

5.25

8.00

3.72

82.00

3.80

6.00

0.22

256

210.00

19.32

12.00

5.69

210.00

20.33

12.00

5.38

210.00

13.61

8.00

9.33

210.00

13.94

8.00

0.49

1024

978.00

142.39

18.00

12.02

978.00

77.46

10.00

3.78

978.00

68.07

9.00

8.46

1518

1472.00

31.79

3.00

5.40

1472.00

948.90

81.00

57.80

1472.00

521.50

44.00

33.49

Table 2.18 CPSW2g UDP Ingress Throughput possible loss

Frame Size(bytes)

j7200-evm: UDP Datagram Size(bytes) (LOCAL_SEND_SIZE)

j7200-evm: THROUGHPUT (Mbits/sec)

j7200-evm: Packets Per Second (kPPS)

j7200-evm: CPU Load % (LOCAL_CPU_UTIL)

j7200-evm: Packet Loss %

j721e-idk-gw: UDP Datagram Size(bytes) (LOCAL_SEND_SIZE)

j721e-idk-gw: THROUGHPUT (Mbits/sec)

j721e-idk-gw: Packets Per Second (kPPS)

j721e-idk-gw: CPU Load % (LOCAL_CPU_UTIL)

j721e-idk-gw: Packet Loss %

j721s2-evm: UDP Datagram Size(bytes) (LOCAL_SEND_SIZE)

j721s2-evm: THROUGHPUT (Mbits/sec)

j721s2-evm: Packets Per Second (kPPS)

j721s2-evm: CPU Load % (LOCAL_CPU_UTIL)

j721s2-evm: Packet Loss %

j784s4-evm: UDP Datagram Size(bytes) (LOCAL_SEND_SIZE)

j784s4-evm: THROUGHPUT (Mbits/sec)

j784s4-evm: Packets Per Second (kPPS)

j784s4-evm: CPU Load % (LOCAL_CPU_UTIL)

j784s4-evm: Packet Loss %

64

18.00

20.95

145.00

76.67

1.10

18.00

55.86

388.00

88.45

7.96

18.00

16.84

117.00

73.56

0.83

128

82.00

227.14

346.00

86.96

16.35

82.00

256.38

391.00

91.49

7.33

82.00

214.43

327.00

86.78

28.93

82.00

226.36

345.00

22.69

27.22

256

210.00

392.00

233.00

81.19

2.72

210.00

634.37

378.00

90.96

8.39

210.00

528.49

315.00

87.71

19.31

210.00

561.87

334.00

23.05

20.13

1024

978.00

928.19

119.00

80.59

0.86

978.00

923.06

118.00

78.41

0.54

978.00

846.84

108.00

80.74

8.26

1518

1472.00

956.75

81.00

67.09

0.01

1472.00

948.90

81.00

57.80

0.00

1472.00

944.70

80.00

64.11

0.05


2.2.1.6. PCIe Driver

2.2.1.6.1. PCIe-ETH

Table 2.19 PCIe Ethernet performance

TCP Window Size(Kbytes)

j7200-evm: Bandwidth (Mbits/sec)

j721e-idk-gw: Bandwidth (Mbits/sec)

j721s2-evm: Bandwidth (Mbits/sec)

8

0.00

16

0.00

32

0.00

0.00

64

0.00

128

0.00

0.00

256

0.00

0.00

2.2.1.6.2. PCIe-NVMe-SSD

2.2.1.6.2.1. J721E-IDK-GW
Table 2.20 PCIE SSD EXT4 FIO 10G

Buffer size (bytes)

j721e-idk-gw: Write EXT4 Throughput (Mbytes/sec)

j721e-idk-gw: Write EXT4 CPU Load (%)

j721e-idk-gw: Read EXT4 Throughput (Mbytes/sec)

j721e-idk-gw: Read EXT4 CPU Load (%)

1m

745.00

13.64

1514.00

8.39

4m

723.00

12.66

1512.00

6.67

4k

187.00

48.81

166.00

36.17

256k

752.00

14.26

1510.00

14.05

  • Filesize used is: 10G

  • FIO command options: –ioengine=libaio –iodepth=4 –numjobs=1 –direct=1 –runtime=60 –time_based

  • Platform: Speed 8GT/s, Width x2

  • SSD being used: PLEXTOR PX-128M8PeY

2.2.1.6.2.2. J7200-EVM
Table 2.21 PCIE SSD EXT4 FIO 10G

Buffer size (bytes)

j7200-evm: Write EXT4 Throughput (Mbytes/sec)

j7200-evm: Write EXT4 CPU Load (%)

j7200-evm: Read EXT4 Throughput (Mbytes/sec)

j7200-evm: Read EXT4 CPU Load (%)

1m

813.00

17.74

1523.00

8.33

4m

814.00

16.45

1521.00

6.67

4k

188.00

48.73

165.00

36.27

256k

818.00

17.30

1519.00

13.60

  • Filesize used is: 10G

  • FIO command options: –ioengine=libaio –iodepth=4 –numjobs=1 –direct=1 –runtime=60 –time_based

  • Platform: Speed 8GT/s, Width x2

  • SSD being used: PLEXTOR PX-128M8PeY

2.2.1.6.2.3. J721S2-EVM
Table 2.22 PCIE SSD EXT4 FIO 10G

Buffer size (bytes)

j721s2-evm: Write EXT4 Throughput (Mbytes/sec)

j721s2-evm: Write EXT4 CPU Load (%)

j721s2-evm: Read EXT4 Throughput (Mbytes/sec)

j721s2-evm: Read EXT4 CPU Load (%)

1m

731.00

17.54

771.00

6.74

4m

733.00

16.65

771.00

6.34

4k

188.00

52.38

282.00

52.43

256k

749.00

18.01

786.00

9.98

  • Filesize used is: 10G

  • FIO command options: –ioengine=libaio –iodepth=4 –numjobs=1 –direct=1 –runtime=60 –time_based

  • Platform: Speed 8GT/s, Width x2

  • SSD being used: PLEXTOR PX-128M8PeY


2.2.1.7. Linux OSPI Flash Driver

2.2.1.7.1. J721E-IDK-GW

2.2.1.7.1.1. UBIFS
Table 2.23 OSPI Flash Driver

Buffer size (bytes)

j721e-idk-gw: Write UBIFS Throughput (Mbytes/sec)

j721e-idk-gw: Write UBIFS CPU Load (%)

j721e-idk-gw: Read UBIFS Throughput (Mbytes/sec)

j721e-idk-gw: Read UBIFS CPU Load (%)

102400

0.59 (min 0.47, max 1.03)

24.17 (min 22.17, max 25.92)

31.60

7.69

262144

0.45 (min 0.35, max 0.51)

23.89 (min 22.56, max 24.84)

31.58

7.69

524288

0.45 (min 0.35, max 0.51)

22.67 (min 20.88, max 24.49)

31.49

0.00

1048576

0.43 (min 0.32, max 0.51)

24.04 (min 22.05, max 26.69)

31.29

7.69

2.2.1.7.1.2. RAW
Table 2.24 OSPI Raw Flash Driver

File size (Mbytes)

j721e-idk-gw: Raw Read Throughput (Mbytes/sec)

50

38.76

2.2.1.7.2. J722S-EVM

2.2.1.7.2.1. UBIFS
Table 2.25 OSPI Flash Driver

Buffer size (bytes)

j722s_evm-fs: Write UBIFS Throughput (Mbytes/sec)

j722s_evm-fs: Write UBIFS CPU Load (%)

j722s_evm-fs: Read UBIFS Throughput (Mbytes/sec)

j722s_evm-fs: Read UBIFS CPU Load (%)

102400

0.16 (min 0.12, max 0.25)

13.98 (min 13.13, max 15.05)

31.17

11.11

262144

0.13 (min 0.10, max 0.16)

13.70 (min 13.36, max 14.22)

31.22

7.41

524288

0.13 (min 0.10, max 0.18)

13.86 (min 13.45, max 14.13)

30.78

10.71

1048576

0.13 (min 0.12, max 0.16)

13.83 (min 13.12, max 14.40)

30.66

13.79

2.2.1.7.2.2. RAW
Table 2.26 OSPI Raw Flash Driver

File size (Mbytes)

j722s_evm-fs: Raw Read Throughput (Mbytes/sec)

50

44.64

2.2.1.7.3. AM68-SK

2.2.1.7.3.1. UBIFS
Table 2.27 OSPI Flash Driver

Buffer size (bytes)

am68_sk-fs: Write UBIFS Throughput (Mbytes/sec)

am68_sk-fs: Write UBIFS CPU Load (%)

am68_sk-fs: Read UBIFS Throughput (Mbytes/sec)

am68_sk-fs: Read UBIFS CPU Load (%)

102400

0.17 (min 0.12, max 0.28)

25.79 (min 23.76, max 26.69)

2.45

50.00

262144

0.14 (min 0.11, max 0.18)

25.36 (min 24.84, max 25.64)

2.44

50.58

524288

0.14 (min 0.11, max 0.19)

25.21 (min 24.19, max 27.17)

2.44

49.71

1048576

0.14 (min 0.11, max 0.19)

26.08 (min 25.03, max 27.84)

2.44

50.58

2.2.1.7.3.2. RAW
Table 2.28 OSPI Raw Flash Driver

File size (Mbytes)

am68_sk-fs: Raw Read Throughput (Mbytes/sec)

50

2.40

2.2.1.7.4. AM69-SK

2.2.1.7.4.1. UBIFS
Table 2.29 OSPI Flash Driver

Buffer size (bytes)

am69_sk-fs: Write UBIFS Throughput (Mbytes/sec)

am69_sk-fs: Write UBIFS CPU Load (%)

am69_sk-fs: Read UBIFS Throughput (Mbytes/sec)

am69_sk-fs: Read UBIFS CPU Load (%)

102400

0.17 (min 0.12, max 0.28)

6.35 (min 6.06, max 6.61)

2.43

12.59

262144

0.13 (min 0.10, max 0.18)

6.21 (min 5.55, max 6.89)

2.43

12.46

524288

0.14 (min 0.10, max 0.18)

6.05 (min 5.52, max 7.02)

2.43

12.46

1048576

0.13 (min 0.10, max 0.17)

6.08 (min 5.17, max 7.01)

2.43

12.59

2.2.1.7.4.2. RAW
Table 2.30 OSPI Raw Flash Driver

File size (Mbytes)

am69_sk-fs: Raw Read Throughput (Mbytes/sec)

50

2.38

2.2.1.7.5. J7200-EVM

2.2.1.7.5.1. RAW
Table 2.31 OSPI Raw Flash Driver

File size (Mbytes)

j7200-evm: Raw Read Throughput (Mbytes/sec)

50

37.88

2.2.1.7.6. J784S4-EVM

2.2.1.7.6.1. UBIFS
Table 2.32 OSPI Flash Driver

Buffer size (bytes)

j784s4-evm: Write UBIFS Throughput (Mbytes/sec)

j784s4-evm: Write UBIFS CPU Load (%)

j784s4-evm: Read UBIFS Throughput (Mbytes/sec)

j784s4-evm: Read UBIFS CPU Load (%)

102400

0.17 (min 0.12, max 0.28)

6.71 (min 6.19, max 7.58)

2.43

12.46

262144

0.14 (min 0.10, max 0.18)

6.35 (min 5.77, max 6.77)

2.43

12.72

524288

0.14 (min 0.11, max 0.18)

6.46 (min 5.55, max 7.44)

2.43

12.45

1048576

0.13 (min 0.10, max 0.18)

6.65 (min 6.28, max 7.07)

2.43

12.57


2.2.1.8. UBoot UFS Driver

2.2.1.8.1. J721E-IDK-GW

Table 2.33 UBOOT UFS RAW

File size (bytes in hex)

j721e-idk-gw: Write Throughput (Kbytes/sec)

j721e-idk-gw: Read Throughput (Kbytes/sec)

400000

95255.81

372363.64

800000

102400.00

481882.35

1000000

103044.03

606814.81

2.2.1.8.2. J784S4-EVM

Table 2.34 UBOOT UFS RAW

File size (bytes in hex)

j784s4-evm: Write Throughput (Kbytes/sec)

j784s4-evm: Read Throughput (Kbytes/sec)

400000

91022.22

341333.33

800000

98698.80

481882.35

1000000

94160.92

606814.81


2.2.1.9. EMMC Driver

Warning

IMPORTANT: The performance numbers can be severely affected if the media is mounted in sync mode. Hot plug scripts in the filesystem mount removable media in sync mode to ensure data integrity. For performance sensitive applications, umount the auto-mounted filesystem and re-mount in async mode.

2.2.1.9.1. J7200-EVM

2.2.1.9.1.1. EXT4
Table 2.35 EMMC EXT4 FIO 1G

Buffer size (bytes)

j7200-evm: Write EXT4 Throughput (Mbytes/sec)

j7200-evm: Write EXT4 CPU Load (%)

j7200-evm: Read EXT4 Throughput (Mbytes/sec)

j7200-evm: Read EXT4 CPU Load (%)

1m

59.50

1.50

314.00

1.91

4m

59.40

1.39

314.00

1.35

4k

53.50

20.63

56.30

18.99

256k

59.70

1.75

312.00

3.48

2.2.1.9.1.2. RAW
Table 2.36 EMMC RAW FIO 1G

Buffer size (bytes)

j7200-evm: Write Raw Throughput (Mbytes/sec)

j7200-evm: Write Raw CPU Load (%)

j7200-evm: Read Raw Throughput (Mbytes/sec)

j7200-evm: Read Raw CPU Load (%)

1m

61.20

1.52

315.00

1.85

4m

61.00

1.36

314.00

1.23

4k

63.60

12.42

59.80

16.68

256k

61.10

1.63

317.00

3.62

2.2.1.9.2. J721E-IDK-GW

2.2.1.9.2.1. EXT4
Table 2.37 EMMC EXT4 FIO 1G

Buffer size (bytes)

j721e-idk-gw: Write EXT4 Throughput (Mbytes/sec)

j721e-idk-gw: Write EXT4 CPU Load (%)

j721e-idk-gw: Read EXT4 Throughput (Mbytes/sec)

j721e-idk-gw: Read EXT4 CPU Load (%)

1m

57.40

1.43

175.00

1.25

4m

57.60

1.20

175.00

0.78

4k

51.70

20.08

56.80

18.70

256k

57.40

1.50

174.00

2.07

2.2.1.9.2.2. RAW
Table 2.38 EMMC RAW FIO 1G

Buffer size (bytes)

j721e-idk-gw: Write Raw Throughput (Mbytes/sec)

j721e-idk-gw: Write Raw CPU Load (%)

j721e-idk-gw: Read Raw Throughput (Mbytes/sec)

j721e-idk-gw: Read Raw CPU Load (%)

1m

60.30

1.35

175.00

1.30

4m

60.70

1.24

175.00

0.96

4k

52.70

13.96

54.50

13.70

256k

59.80

1.59

174.00

2.01

2.2.1.9.3. J722S-EVM

2.2.1.9.3.1. EXT4
Table 2.39 EMMC EXT4 FIO 1G

Buffer size (bytes)

j722s_evm-fs: Write EXT4 Throughput (Mbytes/sec)

j722s_evm-fs: Write EXT4 CPU Load (%)

j722s_evm-fs: Read EXT4 Throughput (Mbytes/sec)

j722s_evm-fs: Read EXT4 CPU Load (%)

1m

92.60

1.89

265.00

3.02

4m

88.90

1.39

282.00

2.56

4k

78.70

25.60

91.10

22.65

256k

91.00

2.26

292.00

4.46

2.2.1.9.3.2. RAW
Table 2.40 EMMC RAW FIO 1G

Buffer size (bytes)

j722s_evm-fs: Write Raw Throughput (Mbytes/sec)

j722s_evm-fs: Write Raw CPU Load (%)

j722s_evm-fs: Read Raw Throughput (Mbytes/sec)

j722s_evm-fs: Read Raw CPU Load (%)

1m

95.80

1.77

293.00

3.15

4m

96.40

1.22

293.00

2.59

4k

74.90

9.96

71.30

8.17

256k

95.80

2.15

293.00

4.54

2.2.1.9.4. J721S2-EVM

2.2.1.9.4.1. EXT4
Table 2.41 EMMC EXT4 FIO 1G

Buffer size (bytes)

j721s2-evm: Write EXT4 Throughput (Mbytes/sec)

j721s2-evm: Write EXT4 CPU Load (%)

j721s2-evm: Read EXT4 Throughput (Mbytes/sec)

j721s2-evm: Read EXT4 CPU Load (%)

1m

45.20

3.30

300.00

3.91

4m

45.40

2.54

300.00

3.01

4k

5.28

4.09

36.20

15.47

256k

36.40

3.40

283.00

4.83

2.2.1.9.4.2. RAW
Table 2.42 EMMC RAW FIO 1G

Buffer size (bytes)

j721s2-evm: Write Raw Throughput (Mbytes/sec)

j721s2-evm: Write Raw CPU Load (%)

j721s2-evm: Read Raw Throughput (Mbytes/sec)

j721s2-evm: Read Raw CPU Load (%)

1m

58.50

4.02

313.00

4.29

4m

58.50

3.23

313.00

3.65

4k

62.10

16.09

57.80

22.70

256k

58.80

3.95

309.00

5.26

2.2.1.9.5. J784S4-EVM

2.2.1.9.5.1. EXT4
Table 2.43 EMMC EXT4 FIO 1G

Buffer size (bytes)

j784s4-evm: Write EXT4 Throughput (Mbytes/sec)

j784s4-evm: Write EXT4 CPU Load (%)

j784s4-evm: Read EXT4 Throughput (Mbytes/sec)

j784s4-evm: Read EXT4 CPU Load (%)

1m

89.90

0.45

285.00

0.42

4m

95.40

0.48

287.00

0.25

4k

78.50

10.92

91.50

8.87

256k

89.70

0.48

286.00

1.08

2.2.1.9.5.2. RAW
Table 2.44 EMMC RAW FIO 1G

Buffer size (bytes)

j784s4-evm: Write Raw Throughput (Mbytes/sec)

j784s4-evm: Write Raw CPU Load (%)

j784s4-evm: Read Raw Throughput (Mbytes/sec)

j784s4-evm: Read Raw CPU Load (%)

1m

97.40

0.55

294.00

0.60

4m

98.10

0.54

294.00

0.36

4k

91.40

5.66

87.60

5.72

256k

97.60

0.69

294.00

0.97

2.2.1.9.6. AM69-SK

2.2.1.9.6.1. EXT4
Table 2.45 EMMC EXT4 FIO 1G

Buffer size (bytes)

am69_sk-fs: Write EXT4 Throughput (Mbytes/sec)

am69_sk-fs: Write EXT4 CPU Load (%)

am69_sk-fs: Read EXT4 Throughput (Mbytes/sec)

am69_sk-fs: Read EXT4 CPU Load (%)

1m

91.40

0.49

288.00

0.42

4m

97.30

0.45

286.00

0.27

4k

77.00

9.49

90.60

8.56

256k

91.90

0.49

288.00

0.99


2.2.1.10. UBoot EMMC Driver

2.2.1.10.1. J7200-EVM

Table 2.46 UBOOT EMMC RAW

File size (bytes in hex)

j7200-evm: Write Throughput (Kbytes/sec)

j7200-evm: Read Throughput (Kbytes/sec)

2000000

60235.29

312076.19

4000000

60963.72

310597.16

2.2.1.10.2. J721E-IDK-GW

Table 2.47 UBOOT EMMC RAW

File size (bytes in hex)

j721e-idk-gw: Write Throughput (Kbytes/sec)

j721e-idk-gw: Read Throughput (Kbytes/sec)

2000000

62534.35

173375.66

4000000

62415.24

176646.90

2.2.1.10.3. J722S-EVM

Table 2.48 UBOOT EMMC RAW

File size (bytes in hex)

j722s_evm-fs: Write Throughput (Kbytes/sec)

j722s_evm-fs: Read Throughput (Kbytes/sec)

2000000

96946.75

237449.28

4000000

95672.99

262144.00

2.2.1.10.4. J721S2-EVM

Table 2.49 UBOOT EMMC RAW

File size (bytes in hex)

j721s2-evm: Write Throughput (Kbytes/sec)

j721s2-evm: Read Throughput (Kbytes/sec)

2000000

59686.70

309132.08

4000000

60401.84

318135.92

2.2.1.10.5. J784S4-EVM

Table 2.50 UBOOT EMMC RAW

File size (bytes in hex)

j784s4-evm: Write Throughput (Kbytes/sec)

j784s4-evm: Read Throughput (Kbytes/sec)

2000000

98107.78

289982.30

4000000

101922.24

265327.94

2.2.1.10.6. AM69-SK


2.2.1.11. MMC/SD Driver

Warning

IMPORTANT: The performance numbers can be severely affected if the media is mounted in sync mode. Hot plug scripts in the filesystem mount removable media in sync mode to ensure data integrity. For performance sensitive applications, umount the auto-mounted filesystem and re-mount in async mode.

2.2.1.11.1. J7200-EVM

2.2.1.11.1.1. EXT4
Table 2.51 MMC EXT4 FIO 1G

Buffer size (bytes)

j7200-evm: Write EXT4 Throughput (Mbytes/sec)

j7200-evm: Write EXT4 CPU Load (%)

j7200-evm: Read EXT4 Throughput (Mbytes/sec)

j7200-evm: Read EXT4 CPU Load (%)

1m

20.40

0.75

87.50

0.89

4m

19.70

0.76

83.80

0.72

4k

4.72

3.28

13.60

6.35

256k

19.90

1.01

84.10

1.31

2.2.1.11.1.2. RAW
Table 2.52 MMC RAW FIO 1G

Buffer size (bytes)

j7200-evm: Write Raw Throughput (Mbytes/sec)

j7200-evm: Write Raw CPU Load (%)

j7200-evm: Read Raw Throughput (Mbytes/sec)

j7200-evm: Read Raw CPU Load (%)

1m

21.40

0.84

88.40

0.85

4m

21.50

0.75

88.50

0.76

4k

6.11

3.27

18.70

7.39

256k

21.10

0.92

86.60

1.41

2.2.1.11.2. J721S2-EVM

2.2.1.11.2.1. EXT4
Table 2.53 MMC EXT4 FIO 1G

Buffer size (bytes)

j721s2-evm: Write EXT4 Throughput (Mbytes/sec)

j721s2-evm: Write EXT4 CPU Load (%)

j721s2-evm: Read EXT4 Throughput (Mbytes/sec)

j721s2-evm: Read EXT4 CPU Load (%)

1m

19.20

0.86

87.80

0.96

4m

18.70

0.76

84.10

0.76

4k

4.00

3.16

13.60

6.63

256k

18.50

1.01

82.90

1.27

2.2.1.11.2.2. RAW
Table 2.54 MMC RAW FIO 1G

Buffer size (bytes)

j721s2-evm: Write Raw Throughput (Mbytes/sec)

j721s2-evm: Write Raw CPU Load (%)

j721s2-evm: Read Raw Throughput (Mbytes/sec)

j721s2-evm: Read Raw CPU Load (%)

1m

21.40

3.28

87.30

3.03

4m

21.50

2.81

87.50

3.12

4k

5.53

5.42

17.20

9.69

256k

21.30

2.76

85.50

3.42

2.2.1.11.3. AM68-SK

2.2.1.11.3.1. EXT4
Table 2.55 MMC EXT4 FIO 1G

Buffer size (bytes)

am68_sk-fs: Write EXT4 Throughput (Mbytes/sec)

am68_sk-fs: Write EXT4 CPU Load (%)

am68_sk-fs: Read EXT4 Throughput (Mbytes/sec)

am68_sk-fs: Read EXT4 CPU Load (%)

1m

17.60

0.98

83.30

0.95

4m

18.00

0.69

83.40

0.84

4k

4.10

3.30

13.40

6.84

256k

17.20

0.92

79.60

1.11

2.2.1.11.4. J784S4-EVM

2.2.1.11.4.1. EXT4
Table 2.56 MMC EXT4 FIO 1G

Buffer size (bytes)

j784s4-evm: Write EXT4 Throughput (Mbytes/sec)

j784s4-evm: Write EXT4 CPU Load (%)

j784s4-evm: Read EXT4 Throughput (Mbytes/sec)

j784s4-evm: Read EXT4 CPU Load (%)

1m

18.40

0.15

86.50

0.22

4m

19.30

0.18

86.80

0.19

4k

4.04

0.80

14.50

1.92

256k

17.90

0.17

82.70

0.34

2.2.1.11.4.2. RAW
Table 2.57 MMC RAW FIO 1G

Buffer size (bytes)

j784s4-evm: Write Raw Throughput (Mbytes/sec)

j784s4-evm: Write Raw CPU Load (%)

j784s4-evm: Read Raw Throughput (Mbytes/sec)

j784s4-evm: Read Raw CPU Load (%)

1m

20.10

0.14

86.60

0.20

4m

19.80

0.14

86.70

0.18

4k

6.77

1.07

23.60

3.24

256k

19.90

0.21

83.80

0.29

2.2.1.11.5. AM69-SK

2.2.1.11.5.1. EXT4
Table 2.58 MMC EXT4 FIO 1G

Buffer size (bytes)

am69_sk-fs: Write EXT4 Throughput (Mbytes/sec)

am69_sk-fs: Write EXT4 CPU Load (%)

am69_sk-fs: Read EXT4 Throughput (Mbytes/sec)

am69_sk-fs: Read EXT4 CPU Load (%)

1m

19.40

0.17

83.60

0.17

4m

19.50

0.18

83.30

0.18

4k

4.37

0.83

13.80

1.63

256k

18.70

0.18

79.90

0.34

2.2.1.11.6. J721E-IDK-GW

2.2.1.11.6.1. EXT4
Table 2.59 MMC EXT4 FIO 1G

Buffer size (bytes)

j721e-idk-gw: Write EXT4 Throughput (Mbytes/sec)

j721e-idk-gw: Write EXT4 CPU Load (%)

j721e-idk-gw: Read EXT4 Throughput (Mbytes/sec)

j721e-idk-gw: Read EXT4 CPU Load (%)

1m

32.40

0.96

41.90

0.55

4m

32.50

0.79

42.00

0.43

4k

2.81

1.90

11.30

4.97

256k

30.30

1.20

42.90

0.70

2.2.1.11.6.2. RAW
Table 2.60 MMC RAW FIO 1G

Buffer size (bytes)

j721e-idk-gw: Write Raw Throughput (Mbytes/sec)

j721e-idk-gw: Write Raw CPU Load (%)

j721e-idk-gw: Read Raw Throughput (Mbytes/sec)

j721e-idk-gw: Read Raw CPU Load (%)

1m

13.40

0.54

43.70

0.54

4m

14.30

0.53

43.70

0.46

4k

5.40

2.75

13.00

5.08

256k

13.10

0.70

43.20

0.74

2.2.1.11.7. J722S-EVM

2.2.1.11.7.1. EXT4
Table 2.61 MMC EXT4 FIO 1G

Buffer size (bytes)

j722s_evm-fs: Write EXT4 Throughput (Mbytes/sec)

j722s_evm-fs: Write EXT4 CPU Load (%)

j722s_evm-fs: Read EXT4 Throughput (Mbytes/sec)

j722s_evm-fs: Read EXT4 CPU Load (%)

1m

42.70

1.39

85.10

1.62

4m

41.20

0.92

84.70

1.25

4k

2.83

1.80

13.40

4.79

256k

38.40

1.40

84.30

1.73

2.2.1.11.7.2. RAW
Table 2.62 MMC RAW FIO 1G

Buffer size (bytes)

j722s_evm-fs: Write Raw Throughput (Mbytes/sec)

j722s_evm-fs: Write Raw CPU Load (%)

j722s_evm-fs: Read Raw Throughput (Mbytes/sec)

j722s_evm-fs: Read Raw CPU Load (%)

1m

19.40

0.69

87.80

1.44

4m

19.40

0.63

87.80

1.10

4k

5.85

2.59

17.10

5.79

256k

19.40

0.87

85.30

1.61

The performance numbers were captured using the following:

  • SanDisk 8GB MicroSDHC Class 10 Memory Card

  • Partition was mounted with async option


2.2.1.12. UBoot MMC/SD Driver

2.2.1.12.1. J721E-IDK-GW

Table 2.63 UBOOT MMCSD FAT

File size (bytes in hex)

j721e-idk-gw: Write Throughput (Kbytes/sec)

j721e-idk-gw: Read Throughput (Kbytes/sec)

400000

23405.71

33032.26

800000

28444.44

39009.52

1000000

19073.34

42555.84

2.2.1.12.2. J7200-EVM

Table 2.64 UBOOT MMCSD FAT

File size (bytes in hex)

j7200-evm: Write Throughput (Kbytes/sec)

j7200-evm: Read Throughput (Kbytes/sec)

400000

44043.01

71859.65

800000

42666.67

80313.73

1000000

48188.24

86687.83

The performance numbers were captured using the following:

  • SanDisk 8GB MicroSDHC Class 10 Memory Card

2.2.1.12.3. J721S2-EVM

Table 2.65 UBOOT MMCSD FAT

File size (bytes in hex)

j721s2-evm: Write Throughput (Kbytes/sec)

j721s2-evm: Read Throughput (Kbytes/sec)

400000

18123.89

55351.35

800000

15003.66

69423.73

1000000

18347.14

79533.98

The performance numbers were captured using the following:

  • SanDisk 8GB MicroSDHC Class 10 Memory Card

2.2.1.12.4. J784S4-EVM

Table 2.66 UBOOT MMCSD FAT

File size (bytes in hex)

j784s4-evm: Write Throughput (Kbytes/sec)

j784s4-evm: Read Throughput (Kbytes/sec)

400000

36900.90

48188.24

800000

43115.79

63503.88

1000000

47216.14

75851.85

The performance numbers were captured using the following:

  • SanDisk 8GB MicroSDHC Class 10 Memory Card

2.2.1.12.5. AM69-SK

Table 2.67 UBOOT MMCSD FAT

File size (bytes in hex)

am69_sk-fs: Write Throughput (Kbytes/sec)

am69_sk-fs: Read Throughput (Kbytes/sec)

400000

13653.33

46545.45

800000

19412.32

62534.35

1000000

19551.31

74812.79

The performance numbers were captured using the following:

  • SanDisk 8GB MicroSDHC Class 10 Memory Card


2.2.1.13. USB Driver

2.2.1.13.1. USB Device Controller

Table 2.68 USBDEVICE HIGHSPEED SLAVE_READ_THROUGHPUT

Number of Blocks

j721s2-evm: Throughput (MB/sec)

j722s_evm-fs: Throughput (MB/sec)

j784s4-evm: Throughput (MB/sec)

150

31.80

44.30

44.70

Table 2.69 USBDEVICE HIGHSPEED SLAVE_WRITE_THROUGHPUT

Number of Blocks

j721s2-evm: Throughput (MB/sec)

j722s_evm-fs: Throughput (MB/sec)

j784s4-evm: Throughput (MB/sec)

150

28.40

38.90

35.90


2.2.1.14. CRYPTO Driver

2.2.1.14.1. OpenSSL Performance

Table 2.70 OpenSSL Performance

Algorithm

Buffer Size (in bytes)

am68_sk-fs: throughput (KBytes/Sec)

am69_sk-fs: throughput (KBytes/Sec)

j7200-evm: throughput (KBytes/Sec)

j721e-idk-gw: throughput (KBytes/Sec)

j721s2-evm: throughput (KBytes/Sec)

j722s_evm-fs: throughput (KBytes/Sec)

j784s4-evm: throughput (KBytes/Sec)

aes-128-cbc

1024

44123.14

43311.79

39362.22

47834.79

44717.06

24387.58

43676.33

aes-128-cbc

16

867.66

827.70

767.72

910.34

856.45

433.89

856.38

aes-128-cbc

16384

186160.47

181791.40

187585.88

191561.73

181059.58

85480.79

180218.54

aes-128-cbc

256

13246.89

13141.33

11764.65

14352.64

13207.72

7280.98

13137.24

aes-128-cbc

64

3452.14

3308.44

3045.06

3649.47

3437.82

1927.91

3393.02

aes-128-cbc

8192

152474.97

150025.56

148985.17

160970.07

149012.48

72531.97

148780.37

aes-128-ecb

1024

44908.89

36299.78

39626.07

48542.38

45071.36

24922.11

36696.41

aes-128-ecb

16

882.23

845.03

767.29

926.68

864.38

445.30

866.28

aes-128-ecb

16384

187919.02

186433.54

187514.88

198666.92

185920.17

88380.76

169596.25

aes-128-ecb

256

13665.19

13440.77

11864.49

14459.22

13531.82

7450.88

13041.49

aes-128-ecb

64

3530.05

3021.23

3071.59

3700.12

3460.42

1976.73

3434.73

aes-128-ecb

8192

154555.73

149102.59

150039.21

164265.98

151314.43

74686.46

133109.08

aes-192-cbc

1024

43741.87

43582.81

39367.68

47418.03

44194.13

23779.33

34785.62

aes-192-cbc

16

864.35

857.22

772.84

916.86

863.19

434.04

843.82

aes-192-cbc

16384

176013.31

162791.42

185117.35

181452.80

174724.44

77075.80

171780.78

aes-192-cbc

256

13119.06

13139.11

11862.53

14233.09

13241.94

7243.09

13131.52

aes-192-cbc

64

3476.80

3396.84

3067.01

3665.45

3440.77

1926.74

3220.71

aes-192-cbc

8192

145175.89

128360.45

146784.26

152977.41

145364.31

66245.97

139422.38

aes-192-ecb

1024

44594.52

43496.79

39721.64

47726.59

44520.45

24160.94

43664.73

aes-192-ecb

16

885.87

700.74

774.78

927.09

868.54

448.71

849.27

aes-192-ecb

16384

182315.69

178727.59

185204.74

185974.78

181474.65

79855.62

178891.43

aes-192-ecb

256

13590.36

13229.23

11916.03

14343.77

13403.22

7430.40

13134.68

aes-192-ecb

64

3523.03

3283.67

3090.13

3678.78

3460.93

1964.27

3381.38

aes-192-ecb

8192

149285.55

146366.46

148630.19

155544.23

147947.52

68646.23

147344.04

aes-256-cbc

1024

44028.93

43511.81

39152.30

47063.04

43742.55

23134.55

43651.41

aes-256-cbc

16

873.05

826.71

771.35

918.75

857.93

434.86

847.11

aes-256-cbc

16384

163233.79

161742.85

175811.24

167936.00

164249.60

70696.96

160650.58

aes-256-cbc

256

13272.41

13136.90

11743.49

14246.23

13190.66

7174.49

13130.75

aes-256-cbc

64

3525.57

3254.59

3056.55

3683.63

3417.22

1928.38

3383.40

aes-256-cbc

8192

137999.70

135528.45

140962.47

143250.77

137308.84

61835.95

133985.62

aes-256-ecb

1024

44036.10

43601.92

39234.22

47605.76

44116.31

23820.63

43643.56

aes-256-ecb

16

877.39

783.16

768.19

925.50

862.62

447.51

823.58

aes-256-ecb

16384

169334.10

167941.46

182534.14

173746.86

168241.83

72510.12

165756.93

aes-256-ecb

256

13316.44

13170.77

11848.70

14369.02

13395.46

7315.46

13134.25

aes-256-ecb

64

3507.71

3434.71

3090.65

3691.54

3464.51

1953.58

3287.83

aes-256-ecb

8192

142439.77

139973.97

145899.52

147576.15

140563.80

63381.50

137349.80

des3

1024

38702.42

37706.07

37452.80

40062.29

38724.95

37846.70

des3

16

873.32

747.44

762.97

924.46

858.33

849.71

des3

16384

95857.32

95649.79

119357.44

96987.82

95704.41

95966.55

des3

256

12963.33

10115.16

11323.65

13194.75

12754.69

12409.51

des3

64

3503.51

3071.81

3049.34

3680.30

3442.05

2975.19

des3

8192

87430.49

86777.86

102856.02

88451.75

87149.23

85928.62

sha1

1024

53978.79

53416.62

55069.70

55547.90

55075.50

53468.50

sha1

16

907.71

848.90

914.84

941.14

905.42

875.96

sha1

16384

449500.50

442253.31

452444.16

455917.57

452520.62

444066.47

sha1

256

14321.58

13908.74

14417.49

14617.94

14470.31

13754.11

sha1

64

3640.13

3408.53

3641.94

3709.48

3638.78

3457.37

sha1

8192

299819.01

295848.62

303437.14

304406.53

306358.95

300010.15

sha256

1024

53243.90

51470.68

53679.10

54240.26

53675.01

30794.41

52570.79

sha256

16

909.54

872.57

894.22

939.93

892.58

512.16

862.73

sha256

16384

445011.29

432395.61

439522.65

450925.91

444847.45

244454.74

435825.32

sha256

256

14011.14

13438.55

14033.75

14335.23

14072.92

8034.47

13711.53

sha256

64

3542.06

3404.33

3546.09

3630.87

3560.00

2036.01

3478.34

sha256

8192

298519.21

289005.57

293178.03

303398.91

298650.28

165456.55

291097.26

sha512

1024

43712.17

41995.26

43342.85

44528.64

43428.18

22118.40

42614.78

sha512

16

910.47

863.99

894.39

941.55

900.90

510.58

885.94

sha512

16384

145659.22

145511.77

146210.82

147139.24

146538.50

60664.49

146052.44

sha512

256

13119.91

12862.63

13264.98

13693.44

13124.86

7281.15

13126.66

sha512

64

3611.33

3459.58

3612.10

3769.90

3604.86

2043.24

3543.47

sha512

8192

126440.79

124895.23

125804.54

127606.78

126383.45

54209.19

125441.37

Table 2.71 OpenSSL CPU Load

Algorithm

am68_sk-fs: CPU Load

am69_sk-fs: CPU Load

j7200-evm: CPU Load

j721e-idk-gw: CPU Load

j721s2-evm: CPU Load

j722s_evm-fs: CPU Load

j784s4-evm: CPU Load

aes-128-cbc

33.00

33.00

33.00

34.00

33.00

35.00

33.00

aes-128-ecb

33.00

34.00

33.00

34.00

33.00

36.00

34.00

aes-192-cbc

33.00

34.00

33.00

34.00

33.00

34.00

33.00

aes-192-ecb

33.00

33.00

33.00

34.00

33.00

35.00

33.00

aes-256-cbc

32.00

33.00

33.00

33.00

33.00

34.00

33.00

aes-256-ecb

33.00

33.00

33.00

33.00

33.00

34.00

33.00

des3

30.00

30.00

31.00

30.00

29.00

29.00

sha1

98.00

98.00

98.00

98.00

98.00

98.00

sha256

98.00

98.00

98.00

98.00

98.00

98.00

98.00

sha512

98.00

93.00

98.00

98.00

98.00

98.00

99.00

Listed for each algorithm are the code snippets used to run each

benchmark test.

time -v openssl speed -elapsed -evp aes-128-cbc

Performance and Benchmarks not available in this release.