3.1.1.4. Boot Flow
On K3 architecture based devices, ROM supports boot only via MCU(R5). This means that bootloader has to run on R5 core. In order to meet this constraint, keeping safety in picture and to have faster boot time, the software boot architecture is designed as below:
+------------------------------------------------------------------------+-----------------------+
| DMSC | MCU R5 | A72 | MAIN R5/C66x/C7x |
+------------------------------------------------------------------------+-----------------------+
| +--------+ | | | |
| | Reset | | | | |
| +--------+ | | | |
| : | | | |
| +--------+ | +-----------+ | | |
| | *ROM* |----------|-->| Reset rls | | | |
| +--------+ | +-----------+ | | |
| | | | : | | |
| | ROM | | : | | |
| |services| | : | | |
| | | | +-------------+ | | |
| | | | | *R5 ROM* | | | |
| | | | +-------------+ | | |
| | |<---------|---|Load and auth| | | |
| | | | | tiboot3.bin | | | |
| | | | +-------------+ | | |
| | | | : | | |
| | | | : | | |
| | | | : | | |
| | | | +-------------+ | | |
| | | | | *R5 SPL* | | | |
| | | | +-------------+ | | |
| | | | | Load | | | |
| | | | | sysfw.itb | | | |
| | Start | | +-------------+ | | |
| | System |<---------|---| Start | | | |
| |Firmware| | | SYSFW | | | |
| +--------+ | +-------------+ | | |
| : | | | | | |
| +---------+ | | Load | | | |
| | *SYSFW* | | | system | | | |
| +---------+ | | Config data | | | |
| | |<--------|---| | | | |
| | | | +-------------+ | | |
| | | | | DDR | | | |
| | | | | config | | | |
| | | | +-------------+ | | |
| | | | | Load | | | |
| | | | | tispl.bin | | | |
| | | | +-------------+ | | |
| | | | | Load R5 | | | |
| | | | | firmware | | | |
| | | | +-------------+ | | |
| | |<--------|---| Start A72 | | | |
| | | | | and jump to | | | |
| | | | | DM fw image | | | |
| | | | +-------------+ | | |
| | | | | +-----------+ | |
| | |---------|-----------------------|---->| Reset rls | | |
| | | | | +-----------+ | |
| | TIFS | | | : | |
| |Services | | | +-----------+ | |
| | |<--------|-----------------------|---->|*ATF/OPTEE*| | |
| | | | | +-----------+ | |
| | | | | : | |
| | | | | +-----------+ | |
| | |<--------|-----------------------|---->| *A72 SPL* | | |
| | | | | +-----------+ | |
| | | | | | Load | | |
| | | | | | u-boot.img| | |
| | | | | +-----------+ | |
| | | | | : | |
| | | | | +-----------+ | |
| | |<--------|-----------------------|---->| *U-Boot* | | |
| | | | | +-----------+ | |
| | | | | | prompt | | |
| | | | | +-----------+ | |
| | | | | | Load R5 | | |
| | | | | | Firmware | | |
| | | | | +-----------+ | |
| | |<--------|-----------------------|-----| Start R5 | | +-----------+ |
| | |---------|-----------------------|-----+-----------+-----|----->| R5 starts | |
| | | | | | Load C6 | | +-----------+ |
| | | | | | Firmware | | |
| | | | | +-----------+ | |
| | |<--------|-----------------------|-----| Start C6 | | +-----------+ |
| | |---------|-----------------------|-----+-----------+-----|----->| C6 starts | |
| | | | | | Load C7 | | +-----------+ |
| | | | | | Firmware | | |
| | | | | +-----------+ | |
| | |<--------|-----------------------|-----| Start C7 | | +-----------+ |
| | |---------|-----------------------|-----+-----------+-----|----->| C7 starts | |
| +---------+ | | | +-----------+ |
| | | | |
+------------------------------------------------------------------------+-----------------------+
Here DMSC acts as master and provides all the critical services. R5/ARM64 requests DMSC to get these services done as shown in the above diagram.