2.5. Processor SDK Linux Migration Guide

Overview

This page covers migration information for applications built on top of the Processor SDK for Linux.

2.5.1. Processor SDK 09.xx Releases

2.5.1.1. Processor SDK Jacinto 09.01

  • This is the Second release in the 2023 LTS stream 6.1 kernel, 2023.04 U-Boot and Yocto Kirkstone/4.0

  • ATF 2.9

  • OPTEE 4.0.0

  • Yocto Kirkstone/4.0

  • Platforms Supported : J721E, J7200, J721S2, J784S4, AM68, AM69

2.5.1.2. Processor SDK Jacinto 09.00

  • This is the first release in the 2023 LTS stream 6.1 kernel, 2023.04 U-Boot and Yocto Kirkstone/4.0

  • ATF 2.8+

  • OPTEE 3.20

  • Yocto Kirkstone/4.0

  • Platforms Supported : J721E, J7200, J721S2, J784S4, AM68, AM69

Note

  • For U-Boot builds, k3-image-gen and core-secdev-k3 are no longer needed as binman is used instead. Please refer to U-Boot build instructions for the updated steps.

  • For Linux builds, generic defconfig is used instead of custom fragments. Please refer to linux users guide for build instructions.