3.2. KernelΒΆ
- 3.2.1. Users Guide
- 3.2.1.1. Overview
- 3.2.1.2. Getting the Kernel Source Code
- 3.2.1.3. Preparing to Build
- 3.2.1.4. Configuring the Kernel
- 3.2.1.5. Compiling the Sources
- 3.2.1.6. Creating the kernel fitImage for high security device (using SDK)
- 3.2.1.7. Creating the kernel fitImage for high security device (using Kernel source)
- 3.2.1.8. Installing the Kernel
- 3.2.2. Kernel Drivers
- 3.2.2.1. ADC
- 3.2.2.2. Audio
- 3.2.2.3. CSI2RX
- 3.2.2.4. Crypto
- 3.2.2.5. MCAN
- 3.2.2.6. DSS
- 3.2.2.7. GPIO
- 3.2.2.8. HyperBus and HyperFlash
- 3.2.2.9. I2C
- 3.2.2.10. CPSW Ethernet
- 3.2.2.11. PCIe End Point
- 3.2.2.12. PCIe Backplane
- 3.2.2.13. PCIe Root Complex
- 3.2.2.14. Power Management
- 3.2.2.15. OSPI/QSPI
- 3.2.2.16. SERDES
- 3.2.2.17. SPI
- 3.2.2.18. NAND
- 3.2.2.19. MMC/SD
- 3.2.2.20. UART
- 3.2.2.21. UFS
- 3.2.2.22. USB
- 3.2.2.23. Voltage & Thermal Management (VTM)
- 3.2.3. LTP-DDT Validation
- 3.2.4. FAQs