3.2.2. Kernel DriversΒΆ
- 3.2.2.1. ADC
- 3.2.2.2. Audio
- 3.2.2.3. CSI2RX
- 3.2.2.4. Crypto
- 3.2.2.5. MCAN
- 3.2.2.6. DSS (DSS6 & DSS7)
- 3.2.2.7. GPIO
- 3.2.2.8. HyperBus and HyperFlash
- 3.2.2.9. I2C
- 3.2.2.10. CPSW2g Ethernet
- 3.2.2.10.1. Introduction
- 3.2.2.10.2. Driver Configuration
- 3.2.2.10.3. Device tree bindings
- 3.2.2.10.4. MAC mode
- 3.2.2.10.4.1. Interrupt pacing
- 3.2.2.10.4.2. Common Platform Time Sync (CPTS) module
- 3.2.2.10.4.3. Enhancements for Scheduled Traffic (EST) Offload
- 3.2.2.10.4.4. Intersperse Express Traffic (IET) Frame Preemption offload
- 3.2.2.10.4.5. Forwarding and Queuing Enhancements for Time-Sensitive Streams (FQTSS, 802.1Qav)
- 3.2.2.11. CPSWng virtual MAC (remoteproc)
- 3.2.2.12. PCIe End Point
- 3.2.2.13. PCIe Backplane
- 3.2.2.14. PCIe Root Complex
- 3.2.2.15. OSPI/QSPI
- 3.2.2.16. SERDES
- 3.2.2.17. SPI
- 3.2.2.18. NAND
- 3.2.2.19. MMC/SD
- 3.2.2.20. UART
- 3.2.2.21. UFS
- 3.2.2.22. USB