2.5. CoreSDK Linux Migration Guide¶
Overview
This page covers migration information for applications built on top of the Processor SDK for Linux.
2.5.1. Processor CoreSDK 08.xx Releases¶
2.5.1.1. Processor CoreSDK 08.01¶
- This is the second release on 2021 LTS 5.10 kernel, 2021.01 U-Boot
- Second release on 5.10 kernel and 2021.01 U-boot
- ATF 2.5
- OPTEE 3.12
- Yocto Dunfell/3.1
- Platforms Supported : AM654x , J721E, J7200, AM64xx, AM335x, AM43xx, AM57XX