3.8.1. Neo-AI Deep Learning Runtime¶
3.8.1.1. Introduction¶
Neo-AI-DLR is an open source common runtime for deep learning models and decision tree models compiled by TVM, AWS SageMaker Neo, or Treelite. Processor SDK Linux Automotive has integrated Neo-AI-DLR. DLR stands for Deep Learning Runtime. With this integration, the models compiled by AWS SageMaker Neo and TVM can run on Jacinto Arm core.
3.8.1.2. Examples¶
Examples of running inference with Neo-AI-DLR are available in /usr/share/dlr of the target filesystem:
cd /usr/share/dlr/tests/python/integration/
python3 load_and_run_tvm_model.py