3.2.2.1. Audio¶
3.2.2.1.1. Introduction¶
This page gives a basic information for audio usage on supported boards
More comprehensive information regarding to Linux audio (ALSA, ASoC) can be found:
For generic Linux information, use the Linux Kernel Users Guide.
3.2.2.1.2. Generic commands and instructions¶
Most of the boards have simple audio setup which means we have one sound card with one playback and one capture PCM. To list the available sound cards and PCMs for playback:
aplay -l
To list the available sound cards and PCMs for capture:
arecord -l
In most cases -Dplughw:0,0
is the device we want to use for audio
but in case we have several audio devices (onboard + USB for example)
one need to specify which device to use for audio:
-Dplughw:j721ecpbanalog,0
will use the onboard audio on J721E-EVM
board.
To play audio on card0’s PCM0 and let ALSA to decide if resampling is needed:
aplay -Dplughw:0,0 <path to wav file>
To record audio to a file:
arecord -Dplughw:0,0 -t wav <path to wav file>
To test full duplex audio (play back the recorded audio w/o intermediate file):
arecord -Dplughw:0,0 | aplay -Dplughw:0,0
To request specific audio format to be used for playback/capture take a look
at the help of aplay/arecord. For example, one can specify the format with -f
,
the sampling rate with -r
, or the number of channels with -c
.
In this case, one should open the hw device (not the plughw) via -Dhw:0,0
.
For example, record 48KHz, stereo 16bit audio:
arecord -Dhw:0,0 -fdat -t wav record_48K_stereo_16bit.wav
Or to record record 96KHz, stereo 24bit audio:
arecord -Dhw:0,0 -fS24_LE -c2 -r96000 -t wav record_96K_stereo_24bit.wav
It is a good practice to save the mixer settings found to be good and reload them after every boot (if your distribution is not doing this already)
Set the mixers for the board with amixer, alsamixer
alsactl -f board.aconf store
After booting up the board it can be restored with a single command:
alsactl -f board.aconf restore
3.2.2.1.3. Board-specific instructions¶
J721e Common Processor Board
The audio channel mapping to jacks depends on the number of channels (slots) in the audio stream:
|o|c1 |o|p1 |o|p3
_ | | | | | |
|o|c3 |o|c2 |o|p4 |o|p2
--------------------------
c1/2/3 - capture jacks (3rd is line input)
p1/2/3/4 - playback jacks (4th is line output)
2 channel audio (stereo):
-------------------------
0 (left): p1/c1 left
1 (right): p1/c1 right
4 channel audio:
----------------
0: p1/c1 left
1: p2/c2 left
2: p1/c1 right
3: p2/c2 right
6 channel audio:
----------------
0: p1/c1 left
1: p2/c2 left
2: p3/c3 left
3: p1/c1 right
4: p2/c2 right
5: p3/c3 right
8 channel audio:
----------------
0: p1/c1 left
1: p2/c2 left
2: p3/c3 left
3: p4 left
4: p1/c1 right
5: p2/c2 right
6: p3/c3 right
7: p4 right
For example, if the playback is opened in 8-channel mode and stereo audio is desired on the line output (p4), then the left channel of the 8-channel stream should be placed to time slot 3, and the right channel of the 8-channel stream should be placed in time slot 7.
Kernel config
Device Drivers --->
Sound card support --->
Advanced Linux Sound Architecture --->
ALSA for SoC audio support --->
Audio support for Texas Instruments SoCs --->
<*> SoC Audio support for j721e EVM
User space
NOTE: Playback volume is HIGH after boot. Do not use headset without lowering it!!!
amixer -c j721ecpbanalog sset 'codec1 DAC1' 141 # Playback volume for p1 jack
amixer -c j721ecpbanalog sset 'codec1 DAC2' 141 # Playback volume for p2 jack
amixer -c j721ecpbanalog sset 'codec1 DAC3' 141 # Playback volume for p3 jack
amixer -c j721ecpbanalog sset 'codec1 DAC4' 141 # Playback volume for p4 jack
Master volume control is disabled by default. It can be enabled by:
amixer -c j721ecpbanalog sset 'codec1 DAC Volume Control Type' 'Master + Individual'
Then, a master gain control can be applied to all outputs:
amixer -c j721ecpbanalog sset 'codec1 Master' 141 # Master Playback volume for p1/2/3/4 jack
3.2.2.1.4. Potential issues¶
In case of XRUN (under or overrun)
- Increase the buffer size (ALSA buffer and period size)
- Try to cache the file to be played in memory
- Try to use application which uses threads for interacting with ALSA and with the filesystem
ALSA period size must be aligned with the FIFO depth (tx/rx numevt)
3.2.2.1.5. Additional Information¶
ALSA links
- ALSA SoC Project Homepage
- ALSA Project Homepage
- ALSA User Space Library
- Using ALSA Audio API Author: Paul Davis
Software Help
Audio hardware codecs