3.1.1.3. Target Images

3.1.1.3.1. Images

Copy the below images to the boot partition of an SD card and boot. Instructions to format the SD card can be found here.

  • GP

    • tiboot3-j784s4-gp-evm.bin from <output directory>/r5

    • tispl.bin_unsigned and u-boot.img_unsigned from <output directory>/a72

  • HS-FS

    • tiboot3-j784s4-hs-fs-evm.bin from <output directory>/r5

    • tispl.bin and u-boot.img from <output directory>/a72

  • HS-SE

    • tiboot3-j784s4-hs-evm.bin from <output directory>/r5

    • tispl.bin and u-boot.img from <output directory>/a72

Warning

Rename tiboot3-<board>-evm.bin to tiboot3.bin in order for the device to load this binary from the SD card boot partition. Also, (For GP devices only) rename tispl.bin_unsigned to tispl.bin and u-boot.img_unsigned to u-boot.img as well.

3.1.1.3.2. Image Formats

  • tiboot3.bin:

    +-----------------------+
    |        X.509          |
    |      Certificate      |
    | +-------------------+ |
    | |                   | |
    | |        R5         | |
    | |   u-boot-spl.bin  | |
    | |                   | |
    | +-------------------+ |
    | |                   | |
    | |     FIT header    | |
    | | +---------------+ | |
    | | |               | | |
    | | |   DTB 1...N   | | |
    | | +---------------+ | |
    | +-------------------+ |
    | |                   | |
    | |      FIT HEADER   | |
    | | +---------------+ | |
    | | |               | | |
    | | |   sysfw.bin   | | |
    | | +---------------+ | |
    | | |               | | |
    | | |  board config | | |
    | | +---------------+ | |
    | | |               | | |
    | | |   PM config   | | |
    | | +---------------+ | |
    | | |               | | |
    | | |   RM config   | | |
    | | +---------------+ | |
    | | |               | | |
    | | | Secure config | | |
    | | +---------------+ | |
    | +-------------------+ |
    +-----------------------+
    
  • tispl.bin

    +-----------------------+
    |                       |
    |       FIT HEADER      |
    | +-------------------+ |
    | |                   | |
    | |      A72 ATF      | |
    | +-------------------+ |
    | |                   | |
    | |     A72 OPTEE     | |
    | +-------------------+ |
    | |                   | |
    | |      R5 DM FW     | |
    | +-------------------+ |
    | |                   | |
    | |      A72 SPL      | |
    | +-------------------+ |
    | |                   | |
    | |   SPL DTB 1...N   | |
    | +-------------------+ |
    +-----------------------+